Price & Availability | Article | d1 for h6 | l1 | w1 | w2 | w3 | w4 | w5 | w6 | d2 | d3 | ||||||||||||||||||
L1878.020 | 20 | 65 | 33.7 | 31.0 | 26.5 | 11.4 | 12.7 | 15.4 | 29.0 | 11 | |||||||||||||||||||
£ 96.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 20 l1 65 w1 33.7 w2 31.0 w3 26.5 w4 11.4 w5 12.7 w6 15.4 d2 29.0 d3 11 | |||||||||||||||||||||||||||||
L1878.025 | 25 | 70 | 36.7 | 34.0 | 29.7 | 13.5 | 14.3 | 17.0 | 34.0 | 11 | |||||||||||||||||||
£ 105.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 25 l1 70 w1 36.7 w2 34.0 w3 29.7 w4 13.5 w5 14.3 w6 17.0 d2 34.0 d3 11 | |||||||||||||||||||||||||||||
L1878.030 | 30 | 80 | 41.2 | 38.1 | 30.5 | 13.3 | 15.9 | 19.0 | 40.5 | 11 | |||||||||||||||||||
£ 141.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 30 l1 80 w1 41.2 w2 38.1 w3 30.5 w4 13.3 w5 15.9 w6 19.0 d2 40.5 d3 11 | |||||||||||||||||||||||||||||
L1878.035 | 35 | 90 | 43.4 | 42.9 | 32.8 | 16.1 | 17.5 | 18.0 | 48.0 | 13 | |||||||||||||||||||
£ 173.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 35 l1 90 w1 43.4 w2 42.9 w3 32.8 w4 16.1 w5 17.5 w6 18.0 d2 48.0 d3 13 | |||||||||||||||||||||||||||||
L1878.040 | 40 | 100 | 51.7 | 49.2 | 37.5 | 20.0 | 19.0 | 21.5 | 53.0 | 14 | |||||||||||||||||||
£ 200.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 40 l1 100 w1 51.7 w2 49.2 w3 37.5 w4 20.0 w5 19.0 w6 21.5 d2 53.0 d3 14 |
Price & Availability | Article | Weight kg | h1 | h2 +0|-0.8 | Speed max. rpm | Static radial bearing load C0 max. kN | Housing load F1 max. kN | Housing load F2 max. kN | Axial load F3 max. kN | Set screw size | Torque screw to Nm | ||||||||||||||||||
L1878.020 | 0.25 | 130 | 90 | 7400 | 5.3 | 0.9 | 2.2 | 0.7 | M6x1 | 3.9 | |||||||||||||||||||
£ 96.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 0.25 h1 130 h2
+0|-0.8 90 Speed
max.
rpm 7400 Static radial bearing load C0
max.
kN 5.3 Housing load F1
max.
kN 0.9 Housing load F2
max.
kN 2.2 Axial load F3
max.
kN 0.7 Set screw size M6x1 Torque screw to
Nm 3.9 | |||||||||||||||||||||||||||||
L1878.025 | 0.30 | 130 | 99 | 6200 | 6.3 | 1.5 | 2.2 | 0.7 | M6x1 | 3.9 | |||||||||||||||||||
£ 105.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 0.30 h1 130 h2
+0|-0.8 99 Speed
max.
rpm 6200 Static radial bearing load C0
max.
kN 6.3 Housing load F1
max.
kN 1.5 Housing load F2
max.
kN 2.2 Axial load F3
max.
kN 0.7 Set screw size M6x1 Torque screw to
Nm 3.9 | |||||||||||||||||||||||||||||
L1878.030 | 0.45 | 148 | 117 | 5300 | 9.0 | 1.6 | 2.9 | 1.0 | M6x1 | 3.9 | |||||||||||||||||||
£ 141.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 0.45 h1 148 h2
+0|-0.8 117 Speed
max.
rpm 5300 Static radial bearing load C0
max.
kN 9.0 Housing load F1
max.
kN 1.6 Housing load F2
max.
kN 2.9 Axial load F3
max.
kN 1.0 Set screw size M6x1 Torque screw to
Nm 3.9 | |||||||||||||||||||||||||||||
L1878.035 | 0.67 | 163 | 130 | 4500 | 12.3 | 2.0 | 3.2 | 1.4 | M8x1 | 8.3 | |||||||||||||||||||
£ 173.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 0.67 h1 163 h2
+0|-0.8 130 Speed
max.
rpm 4500 Static radial bearing load C0
max.
kN 12.3 Housing load F1
max.
kN 2.0 Housing load F2
max.
kN 3.2 Axial load F3
max.
kN 1.4 Set screw size M8x1 Torque screw to
Nm 8.3 | |||||||||||||||||||||||||||||
L1878.040 | 0.88 | 175 | 144 | 4000 | 14.3 | 2.0 | 3.2 | 1.4 | M8x1 | 8.3 | |||||||||||||||||||
£ 200.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 0.88 h1 175 h2
+0|-0.8 144 Speed
max.
rpm 4000 Static radial bearing load C0
max.
kN 14.3 Housing load F1
max.
kN 2.0 Housing load F2
max.
kN 3.2 Axial load F3
max.
kN 1.4 Set screw size M8x1 Torque screw to
Nm 8.3 |
Thermoplastic (PBT) housing, with smooth surfaces. Stainless steel bearings (440C) with 2RS seals and sleeves for fixing bolts. Bearing lubricated with food grade grease.
Self-aligning bearing units.
Temperature range for bearings: -15°C to +120°C.
Resistant to a wide range of chemicals. Provide good protection against bacterial contamination.
Open and closed protection caps available (see our part L1869).
Shaft retention with two set screws (at 120° offset).
Used with h6 tolerance shafts (see our part no.s L1770-L1776).
For protective end caps see L1879.