Price & Availability | Article | d1 for h6 | l1 | w1 | w2 | w3 | d2 | d3 | d4 | d5 | h1 | h2 +0|-0.8 | h3 | l2 | ||||||||||||||||||
L1876.020 | 20 | 127.0 | 31.0 | 38.0 | 12.7 | 29.0 | 11.0 | 14.0 | M10 | 33.3 | 65.0 | 14.2 | 95.0 | |||||||||||||||||||
£ 99.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 20 l1 127.0 w1 31.0 w2 38.0 w3 12.7 d2 29.0 d3 11.0 d4 14.0 d5 M10 h1 33.3 h2
+0|-0.8 65.0 h3 14.2 l2 95.0 | ||||||||||||||||||||||||||||||||
L1876.025 | 25 | 140.0 | 34.0 | 38.0 | 14.3 | 34.0 | 11.0 | 14.0 | M10 | 36.5 | 71.0 | 14.5 | 105.0 | |||||||||||||||||||
£ 110.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 25 l1 140.0 w1 34.0 w2 38.0 w3 14.3 d2 34.0 d3 11.0 d4 14.0 d5 M10 h1 36.5 h2
+0|-0.8 71.0 h3 14.5 l2 105.0 | ||||||||||||||||||||||||||||||||
L1876.030 | 30 | 162.0 | 38.1 | 46.0 | 15.9 | 40.5 | 14.0 | 18.0 | M12 | 42.9 | 83.0 | 17.8 | 119.0 | |||||||||||||||||||
£ 141.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 30 l1 162.0 w1 38.1 w2 46.0 w3 15.9 d2 40.5 d3 14.0 d4 18.0 d5 M12 h1 42.9 h2
+0|-0.8 83.0 h3 17.8 l2 119.0 | ||||||||||||||||||||||||||||||||
L1876.035 | 35 | 167.0 | 42.9 | 48.0 | 17.5 | 48.0 | 14.0 | 18.0 | M12 | 47.6 | 94.0 | 18.0 | 127.0 | |||||||||||||||||||
£ 172.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 35 l1 167.0 w1 42.9 w2 48.0 w3 17.5 d2 48.0 d3 14.0 d4 18.0 d5 M12 h1 47.6 h2
+0|-0.8 94.0 h3 18.0 l2 127.0 | ||||||||||||||||||||||||||||||||
L1876.040 | 40 | 184.0 | 49.2 | 54.0 | 19.0 | 53.0 | 14.0 | 18.0 | M12 | 49.2 | 98.0 | 19.5 | 137.0 | |||||||||||||||||||
£ 196.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 40 l1 184.0 w1 49.2 w2 54.0 w3 19.0 d2 53.0 d3 14.0 d4 18.0 d5 M12 h1 49.2 h2
+0|-0.8 98.0 h3 19.5 l2 137.0 |
Price & Availability | Article | Weight kg | Speed max. rpm | Static radial bearing load C0 max. kN | Housing load F1 max. kN | Housing load F2 max. kN | Housing load F3 max. kN | Axial load F4 max. kN | Set screw size | Torque screw to Nm | ||||||||||||||||||
L1876.020 | 0.30 | 7400 | 5.3 | 1.7 | 1.4 | 1.3 | 0.7 | M6x1 | 3.9 | |||||||||||||||||||
£ 99.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 0.30 Speed
max.
rpm 7400 Static radial bearing load C0
max.
kN 5.3 Housing load F1
max.
kN 1.7 Housing load F2
max.
kN 1.4 Housing load F3
max.
kN 1.3 Axial load F4
max.
kN 0.7 Set screw size M6x1 Torque screw to
Nm 3.9 | ||||||||||||||||||||||||||||
L1876.025 | 0.35 | 6200 | 6.3 | 2.0 | 1.5 | 1.3 | 0.9 | M6x1 | 3.9 | |||||||||||||||||||
£ 110.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 0.35 Speed
max.
rpm 6200 Static radial bearing load C0
max.
kN 6.3 Housing load F1
max.
kN 2.0 Housing load F2
max.
kN 1.5 Housing load F3
max.
kN 1.3 Axial load F4
max.
kN 0.9 Set screw size M6x1 Torque screw to
Nm 3.9 | ||||||||||||||||||||||||||||
L1876.030 | 0.55 | 5300 | 9.0 | 2.5 | 1.8 | 2.0 | 1.3 | M6x1 | 3.9 | |||||||||||||||||||
£ 141.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 0.55 Speed
max.
rpm 5300 Static radial bearing load C0
max.
kN 9.0 Housing load F1
max.
kN 2.5 Housing load F2
max.
kN 1.8 Housing load F3
max.
kN 2.0 Axial load F4
max.
kN 1.3 Set screw size M6x1 Torque screw to
Nm 3.9 | ||||||||||||||||||||||||||||
L1876.035 | 0.78 | 4500 | 12.3 | 3.0 | 2.1 | 2.1 | 1.6 | M8x1 | 8.3 | |||||||||||||||||||
£ 172.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 0.78 Speed
max.
rpm 4500 Static radial bearing load C0
max.
kN 12.3 Housing load F1
max.
kN 3.0 Housing load F2
max.
kN 2.1 Housing load F3
max.
kN 2.1 Axial load F4
max.
kN 1.6 Set screw size M8x1 Torque screw to
Nm 8.3 | ||||||||||||||||||||||||||||
L1876.040 | 0.98 | 4000 | 14.3 | 3.0 | 2.1 | 2.1 | 1.6 | M8x1 | 8.3 | |||||||||||||||||||
£ 196.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 0.98 Speed
max.
rpm 4000 Static radial bearing load C0
max.
kN 14.3 Housing load F1
max.
kN 3.0 Housing load F2
max.
kN 2.1 Housing load F3
max.
kN 2.1 Axial load F4
max.
kN 1.6 Set screw size M8x1 Torque screw to
Nm 8.3 |
Thermoplastic (PBT) housing, with smooth surfaces. Stainless steel bearings (440C) with 2RS seals and sleeves for fixing bolts. Bearing lubricated with food grade grease.
Self-aligning bearing units.
Temperature range for bearings: -15°C to +120°C.
Resistant to a wide range of chemicals. Provide good protection against bacterial contamination.
Shaft retention with two set screws (at 120° offset).
Used with h6 tolerance shafts (see our part no.s L1770-L1776).
For protective end caps see L1879.