Price & Availability | Article | d1 for h6 | l1 | d2 | d3 | l2 | w1 | w2 +0.3|-0 | w3 | w4 | w5 | ||||||||||||||||||
L1872.012 | 12 | 86 | 12 | 64 | 31.0 | 33.3 | 25.5 | 12.0 | 15 | 0.66 | |||||||||||||||||||
£ 132.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 12 l1 86 d2 12 d3 64 l2 31.0 w1 33.3 w2
+0.3|-0 25.5 w3 12.0 w4 15 w5 0.66 | |||||||||||||||||||||||||||||
L1872.015 | 15 | 86 | 12 | 64 | 31.0 | 33.3 | 25.5 | 12.0 | 15 | 0.64 | |||||||||||||||||||
£ 104.72 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 15 l1 86 d2 12 d3 64 l2 31.0 w1 33.3 w2
+0.3|-0 25.5 w3 12.0 w4 15 w5 0.64 | |||||||||||||||||||||||||||||
L1872.017 | 17 | 86 | 12 | 64 | 31.0 | 33.3 | 25.5 | 12.0 | 15 | 0.63 | |||||||||||||||||||
£ 113.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 17 l1 86 d2 12 d3 64 l2 31.0 w1 33.3 w2
+0.3|-0 25.5 w3 12.0 w4 15 w5 0.63 | |||||||||||||||||||||||||||||
L1872.020 | 20 | 86 | 12 | 64 | 31.0 | 33.3 | 25.5 | 12.0 | 15 | 0.61 | |||||||||||||||||||
£ 109.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 20 l1 86 d2 12 d3 64 l2 31.0 w1 33.3 w2
+0.3|-0 25.5 w3 12.0 w4 15 w5 0.61 | |||||||||||||||||||||||||||||
L1872.025 | 25 | 95 | 12 | 70 | 34.1 | 35.8 | 27.0 | 14.0 | 16 | 0.82 | |||||||||||||||||||
£ 125.46 per unit (click for quantity discounts) Ready to despatch 14 Need more? Please call us.
d1 for h6 25 l1 95 d2 12 d3 70 l2 34.1 w1 35.8 w2
+0.3|-0 27.0 w3 14.0 w4 16 w5 0.82 | |||||||||||||||||||||||||||||
L1872.030 | 30 | 108 | 12 | 83 | 38.1 | 40.2 | 30.5 | 14.0 | 18 | 1.31 | |||||||||||||||||||
£ 174.17 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 30 l1 108 d2 12 d3 83 l2 38.1 w1 40.2 w2
+0.3|-0 30.5 w3 14.0 w4 18 w5 1.31 | |||||||||||||||||||||||||||||
L1872.035 | 35 | 116 | 14 | 92 | 42.9 | 44.4 | 33.5 | 14.5 | 19 | 1.41 | |||||||||||||||||||
£ 227.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 35 l1 116 d2 14 d3 92 l2 42.9 w1 44.4 w2
+0.3|-0 33.5 w3 14.5 w4 19 w5 1.41 | |||||||||||||||||||||||||||||
L1872.040 | 40 | 130 | 16 | 102 | 49.2 | 51.2 | 36.0 | 14.5 | 21 | 1.89 | |||||||||||||||||||
£ 267.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 40 l1 130 d2 16 d3 102 l2 49.2 w1 51.2 w2
+0.3|-0 36.0 w3 14.5 w4 21 w5 1.89 | |||||||||||||||||||||||||||||
L1872.045 | 45 | 137 | 16 | 105 | 49.2 | 52.2 | 38.0 | 15.5 | 22 | 2.32 | |||||||||||||||||||
£ 335.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 45 l1 137 d2 16 d3 105 l2 49.2 w1 52.2 w2
+0.3|-0 38.0 w3 15.5 w4 22 w5 2.32 | |||||||||||||||||||||||||||||
L1872.050 | 50 | 143 | 16 | 111 | 51.6 | 54.6 | 40.0 | 15.0 | 22 | 2.65 | |||||||||||||||||||
£ 394.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 50 l1 143 d2 16 d3 111 l2 51.6 w1 54.6 w2
+0.3|-0 40.0 w3 15.0 w4 22 w5 2.65 | |||||||||||||||||||||||||||||
L1872.055 | 55 | 162 | 19 | 130 | 55.6 | 58.4 | 44.0 | 20.0 | 25 | 4.06 | |||||||||||||||||||
£ 495.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 55 l1 162 d2 19 d3 130 l2 55.6 w1 58.4 w2
+0.3|-0 44.0 w3 20.0 w4 25 w5 4.06 | |||||||||||||||||||||||||||||
L1872.060 | 60 | 175 | 19 | 143 | 65.1 | 68.7 | 48.0 | 20.0 | 29 | 5.48 | |||||||||||||||||||
£ 605.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 60 l1 175 d2 19 d3 143 l2 65.1 w1 68.7 w2
+0.3|-0 48.0 w3 20.0 w4 29 w5 5.48 |
Price & Availability | Article | Weight kg | w6 | w7 | Speed rpm | Dyn. load C max. kN | Static bearing load C0 max. kN | Housing load F1 max. kN | Housing load F6 max. kN | Torque screw to Nm | Set screw size | ||||||||||||||||||
L1872.012 | 54 | 12.7 | 37.8 | 4800 | 10.1 | 6.8 | 86 | 36 | 8.5 | M 6x1 | |||||||||||||||||||
£ 132.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 54 w6 12.7 w7 37.8 Speed
rpm 4800 Dyn. load C
max.
kN 10.1 Static bearing load C0
max.
kN 6.8 Housing load F1
max.
kN 86 Housing load F6
max.
kN 36 Torque screw to
Nm 8.5 Set screw size M 6x1 | |||||||||||||||||||||||||||||
L1872.015 | 54 | 12.7 | 37.8 | 4800 | 10.1 | 6.8 | 86 | 36 | 8.5 | M 6x1 | |||||||||||||||||||
£ 104.72 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 54 w6 12.7 w7 37.8 Speed
rpm 4800 Dyn. load C
max.
kN 10.1 Static bearing load C0
max.
kN 6.8 Housing load F1
max.
kN 86 Housing load F6
max.
kN 36 Torque screw to
Nm 8.5 Set screw size M 6x1 | |||||||||||||||||||||||||||||
L1872.017 | 54 | 12.7 | 37.8 | 4800 | 10.1 | 6.8 | 86 | 36 | 8.5 | M 6x1 | |||||||||||||||||||
£ 113.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 54 w6 12.7 w7 37.8 Speed
rpm 4800 Dyn. load C
max.
kN 10.1 Static bearing load C0
max.
kN 6.8 Housing load F1
max.
kN 86 Housing load F6
max.
kN 36 Torque screw to
Nm 8.5 Set screw size M 6x1 | |||||||||||||||||||||||||||||
L1872.020 | 0.71 | 12.7 | 37.8 | 4800 | 10.1 | 6.8 | 86 | 36 | 8.5 | M 6x1 | |||||||||||||||||||
£ 109.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 0.71 w6 12.7 w7 37.8 Speed
rpm 4800 Dyn. load C
max.
kN 10.1 Static bearing load C0
max.
kN 6.8 Housing load F1
max.
kN 86 Housing load F6
max.
kN 36 Torque screw to
Nm 8.5 Set screw size M 6x1 | |||||||||||||||||||||||||||||
L1872.025 | 60 | 14.3 | 39.9 | 4000 | 11.0 | 8.0 | 130 | 50 | 8.5 | M 6x1 | |||||||||||||||||||
£ 125.46 per unit (click for quantity discounts) Ready to despatch 14 Need more? Please call us.
Weight
kg 60 w6 14.3 w7 39.9 Speed
rpm 4000 Dyn. load C
max.
kN 11.0 Static bearing load C0
max.
kN 8.0 Housing load F1
max.
kN 130 Housing load F6
max.
kN 50 Torque screw to
Nm 8.5 Set screw size M 6x1 | |||||||||||||||||||||||||||||
L1872.030 | 70 | 15.9 | 44.4 | 3400 | 15.3 | 11.5 | 130 | 60 | 8.5 | M 6x1 | |||||||||||||||||||
£ 174.17 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 70 w6 15.9 w7 44.4 Speed
rpm 3400 Dyn. load C
max.
kN 15.3 Static bearing load C0
max.
kN 11.5 Housing load F1
max.
kN 130 Housing load F6
max.
kN 60 Torque screw to
Nm 8.5 Set screw size M 6x1 | |||||||||||||||||||||||||||||
L1872.035 | 80 | 17.5 | 48.2 | 3000 | 20.1 | 15.6 | 130 | 70 | 20 | M 8x1 | |||||||||||||||||||
£ 227.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 80 w6 17.5 w7 48.2 Speed
rpm 3000 Dyn. load C
max.
kN 20.1 Static bearing load C0
max.
kN 15.6 Housing load F1
max.
kN 130 Housing load F6
max.
kN 70 Torque screw to
Nm 20 Set screw size M 8x1 | |||||||||||||||||||||||||||||
L1872.040 | 88 | 19.0 | 54.4 | 2600 | 22.8 | 18.2 | 140 | 78 | 20 | M 8x1 | |||||||||||||||||||
£ 267.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 88 w6 19.0 w7 54.4 Speed
rpm 2600 Dyn. load C
max.
kN 22.8 Static bearing load C0
max.
kN 18.2 Housing load F1
max.
kN 140 Housing load F6
max.
kN 78 Torque screw to
Nm 20 Set screw size M 8x1 | |||||||||||||||||||||||||||||
L1872.045 | 95 | 19.0 | 55.9 | 2400 | 25.7 | 20.8 | 200 | 90 | 40 | M 10x1,25 | |||||||||||||||||||
£ 335.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 95 w6 19.0 w7 55.9 Speed
rpm 2400 Dyn. load C
max.
kN 25.7 Static bearing load C0
max.
kN 20.8 Housing load F1
max.
kN 200 Housing load F6
max.
kN 90 Torque screw to
Nm 40 Set screw size M 10x1,25 | |||||||||||||||||||||||||||||
L1872.050 | 100 | 19.0 | 59.8 | 2200 | 27.5 | 23.7 | 200 | 100 | 40 | M 10x1,25 | |||||||||||||||||||
£ 394.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 100 w6 19.0 w7 59.8 Speed
rpm 2200 Dyn. load C
max.
kN 27.5 Static bearing load C0
max.
kN 23.7 Housing load F1
max.
kN 200 Housing load F6
max.
kN 100 Torque screw to
Nm 40 Set screw size M 10x1,25 | |||||||||||||||||||||||||||||
L1872.055 | 110 | 22.2 | 62.6 | 1800 | 34.0 | 25.5 | 255 | 125 | 40 | M 10x1,25 | |||||||||||||||||||
£ 495.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 110 w6 22.2 w7 62.6 Speed
rpm 1800 Dyn. load C
max.
kN 34.0 Static bearing load C0
max.
kN 25.5 Housing load F1
max.
kN 255 Housing load F6
max.
kN 125 Torque screw to
Nm 40 Set screw size M 10x1,25 | |||||||||||||||||||||||||||||
L1872.060 | 120 | 25.4 | 72.9 | 1600 | 41.0 | 31.5 | 315 | 155 | 40 | M 10x1,25 | |||||||||||||||||||
£ 605.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 120 w6 25.4 w7 72.9 Speed
rpm 1600 Dyn. load C
max.
kN 41.0 Static bearing load C0
max.
kN 31.5 Housing load F1
max.
kN 315 Housing load F6
max.
kN 155 Torque screw to
Nm 40 Set screw size M 10x1,25 |
Stainless steel (AISI 304), with smooth surfaces. Bearing stainless steel (440C) with 2RS seals, lubricated with food grade grease (USDA approved).
Self-aligning bearing units.
Temperature range for bearings: -15°C to +120°C.
Resistant to a moisture and a wide range of aggressive chemicals.
For optional shaft end caps add suffixes:
-CO for one open protective cap (with seal) for through shafts
-CC for closed protective cap for shaft ends.
Shaft retention with two set screws (at 120° offset).
Used with h6 tolerance shafts (see our part no.s L1770-L1776).
Maximum housing loads measured @ 20°C.