Price & Availability | Article | d1 for h6 | l1 | d2 | d3 | h1 | h2 +0|-0.8 | h3 | h4 | l2 | w1 | w2 | w3 | w4 | ||||||||||||||||||
L1871.012 | 12 | 73 | M 8 | 50.8 | 54 | 11 | 13 | 31.0 | 65 | 38 | 12.7 | 45.6 | 0.73 | |||||||||||||||||||
£ 162.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 12 l1 73 d2 M 8 d3 50.8 h1 54 h2
+0|-0.8 11 h3 13 h4 31.0 l2 65 w1 38 w2 12.7 w3 45.6 w4 0.73 | ||||||||||||||||||||||||||||||||
L1871.015 | 15 | 73 | M 8 | 50.8 | 54 | 11 | 13 | 31.0 | 65 | 38 | 12.7 | 45.6 | 0.71 | |||||||||||||||||||
£ 125.19 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 15 l1 73 d2 M 8 d3 50.8 h1 54 h2
+0|-0.8 11 h3 13 h4 31.0 l2 65 w1 38 w2 12.7 w3 45.6 w4 0.71 | ||||||||||||||||||||||||||||||||
L1871.017 | 17 | 73 | M 8 | 50.8 | 54 | 11 | 13 | 31.0 | 65 | 38 | 12.7 | 45.6 | 0.70 | |||||||||||||||||||
£ 165.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 17 l1 73 d2 M 8 d3 50.8 h1 54 h2
+0|-0.8 11 h3 13 h4 31.0 l2 65 w1 38 w2 12.7 w3 45.6 w4 0.70 | ||||||||||||||||||||||||||||||||
L1871.020 | 20 | 73 | M 8 | 50.8 | 54 | 11 | 13 | 31.0 | 65 | 38 | 12.7 | 45.6 | 0.68 | |||||||||||||||||||
£ 115.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 for h6 20 l1 73 d2 M 8 d3 50.8 h1 54 h2
+0|-0.8 11 h3 13 h4 31.0 l2 65 w1 38 w2 12.7 w3 45.6 w4 0.68 | ||||||||||||||||||||||||||||||||
L1871.025 | 25 | 76 | M10 | 50.8 | 60 | 11 | 13 | 34.1 | 71 | 38 | 14.3 | 47.8 | 0.78 | |||||||||||||||||||
£ 145.30 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 25 l1 76 d2 M10 d3 50.8 h1 60 h2
+0|-0.8 11 h3 13 h4 34.1 l2 71 w1 38 w2 14.3 w3 47.8 w4 0.78 | ||||||||||||||||||||||||||||||||
L1871.030 | 30 | 102 | M10 | 76.2 | 70 | 12 | 16 | 38.1 | 86 | 38 | 15.9 | 52.8 | 1.30 | |||||||||||||||||||
£ 174.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 30 l1 102 d2 M10 d3 76.2 h1 70 h2
+0|-0.8 12 h3 16 h4 38.1 l2 86 w1 38 w2 15.9 w3 52.8 w4 1.30 | ||||||||||||||||||||||||||||||||
L1871.035 | 35 | 108 | M10 | 82.6 | 80 | 12 | 19 | 42.9 | 95 | 48 | 17.5 | 57.4 | 1.72 | |||||||||||||||||||
£ 280.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 35 l1 108 d2 M10 d3 82.6 h1 80 h2
+0|-0.8 12 h3 19 h4 42.9 l2 95 w1 48 w2 17.5 w3 57.4 w4 1.72 | ||||||||||||||||||||||||||||||||
L1871.040 | 40 | 117 | M12 | 89.0 | 88 | 13 | 19 | 42.9 | 100 | 48 | 19.0 | 66.8 | 1.91 | |||||||||||||||||||
£ 306.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 40 l1 117 d2 M12 d3 89.0 h1 88 h2
+0|-0.8 13 h3 19 h4 42.9 l2 100 w1 48 w2 19.0 w3 66.8 w4 1.91 | ||||||||||||||||||||||||||||||||
L1871.045 | 45 | 127 | M12 | 95.3 | 95 | 13 | 19 | 49.2 | 108 | 51 | 19.0 | 67.8 | 2.33 | |||||||||||||||||||
£ 386.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 45 l1 127 d2 M12 d3 95.3 h1 95 h2
+0|-0.8 13 h3 19 h4 49.2 l2 108 w1 51 w2 19.0 w3 67.8 w4 2.33 | ||||||||||||||||||||||||||||||||
L1871.050 | 50 | 140 | M16 | 101.6 | 100 | 13 | 19 | 51.6 | 117 | 51 | 19.0 | 75.6 | 2.83 | |||||||||||||||||||
£ 465.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 50 l1 140 d2 M16 d3 101.6 h1 100 h2
+0|-0.8 13 h3 19 h4 51.6 l2 117 w1 51 w2 19.0 w3 75.6 w4 2.83 |
Price & Availability | Article | Weight kg | Speed rpm | Dyn. load C max. kN | Static bearing load C0 max. kN | Housing load F1 max. kN | Housing load F6 max. kN | Housing load F2 max. kN | Housing load F3 max. kN | Torque screw to Nm | Housing load F4 max. kN | Housing load F5 max. kN | Set screw size | ||||||||||||||||||
L1871.012 | 33.3 | 4800 | 10.1 | 6.8 | 160 | 34 | 66 | 110 | 8.5 | 50 | 160 | M 6x1 | |||||||||||||||||||
£ 162.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 33.3 Speed
rpm 4800 Dyn. load C
max.
kN 10.1 Static bearing load C0
max.
kN 6.8 Housing load F1
max.
kN 160 Housing load F6
max.
kN 34 Housing load F2
max.
kN 66 Housing load F3
max.
kN 110 Torque screw to
Nm 8.5 Housing load F4
max.
kN 50 Housing load F5
max.
kN 160 Set screw size M 6x1 | |||||||||||||||||||||||||||||||
L1871.015 | 33.3 | 4800 | 10.1 | 6.8 | 160 | 34 | 66 | 110 | 8.5 | 50 | 160 | M 6x1 | |||||||||||||||||||
£ 125.19 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 33.3 Speed
rpm 4800 Dyn. load C
max.
kN 10.1 Static bearing load C0
max.
kN 6.8 Housing load F1
max.
kN 160 Housing load F6
max.
kN 34 Housing load F2
max.
kN 66 Housing load F3
max.
kN 110 Torque screw to
Nm 8.5 Housing load F4
max.
kN 50 Housing load F5
max.
kN 160 Set screw size M 6x1 | |||||||||||||||||||||||||||||||
L1871.017 | 33.3 | 4800 | 10.1 | 6.8 | 160 | 34 | 66 | 110 | 8.5 | 50 | 160 | M 6x1 | |||||||||||||||||||
£ 165.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 33.3 Speed
rpm 4800 Dyn. load C
max.
kN 10.1 Static bearing load C0
max.
kN 6.8 Housing load F1
max.
kN 160 Housing load F6
max.
kN 34 Housing load F2
max.
kN 66 Housing load F3
max.
kN 110 Torque screw to
Nm 8.5 Housing load F4
max.
kN 50 Housing load F5
max.
kN 160 Set screw size M 6x1 | |||||||||||||||||||||||||||||||
L1871.020 | 33.3 | 4800 | 10.1 | 6.8 | 160 | 34 | 66 | 110 | 8.5 | 50 | 160 | M 6x1 | |||||||||||||||||||
£ 115.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 33.3 Speed
rpm 4800 Dyn. load C
max.
kN 10.1 Static bearing load C0
max.
kN 6.8 Housing load F1
max.
kN 160 Housing load F6
max.
kN 34 Housing load F2
max.
kN 66 Housing load F3
max.
kN 110 Torque screw to
Nm 8.5 Housing load F4
max.
kN 50 Housing load F5
max.
kN 160 Set screw size M 6x1 | |||||||||||||||||||||||||||||||
L1871.025 | 36.5 | 4000 | 11.0 | 8.0 | 180 | 36 | 74 | 120 | 20 | 56 | 180 | M 8x1 | |||||||||||||||||||
£ 145.30 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 36.5 Speed
rpm 4000 Dyn. load C
max.
kN 11.0 Static bearing load C0
max.
kN 8.0 Housing load F1
max.
kN 180 Housing load F6
max.
kN 36 Housing load F2
max.
kN 74 Housing load F3
max.
kN 120 Torque screw to
Nm 20 Housing load F4
max.
kN 56 Housing load F5
max.
kN 180 Set screw size M 8x1 | |||||||||||||||||||||||||||||||
L1871.030 | 42.9 | 3400 | 15.3 | 11.5 | 240 | 44 | 100 | 180 | 20 | 70 | 240 | M 8x1 | |||||||||||||||||||
£ 174.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 42.9 Speed
rpm 3400 Dyn. load C
max.
kN 15.3 Static bearing load C0
max.
kN 11.5 Housing load F1
max.
kN 240 Housing load F6
max.
kN 44 Housing load F2
max.
kN 100 Housing load F3
max.
kN 180 Torque screw to
Nm 20 Housing load F4
max.
kN 70 Housing load F5
max.
kN 240 Set screw size M 8x1 | |||||||||||||||||||||||||||||||
L1871.035 | 47.6 | 3000 | 20.1 | 15.6 | 320 | 48 | 120 | 200 | 40 | 88 | 320 | M 10x1,25 | |||||||||||||||||||
£ 280.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 47.6 Speed
rpm 3000 Dyn. load C
max.
kN 20.1 Static bearing load C0
max.
kN 15.6 Housing load F1
max.
kN 320 Housing load F6
max.
kN 48 Housing load F2
max.
kN 120 Housing load F3
max.
kN 200 Torque screw to
Nm 40 Housing load F4
max.
kN 88 Housing load F5
max.
kN 320 Set screw size M 10x1,25 | |||||||||||||||||||||||||||||||
L1871.040 | 49.2 | 2600 | 22.8 | 18.2 | 360 | 50 | 130 | 220 | 40 | 90 | 360 | M 10x1,25 | |||||||||||||||||||
£ 306.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 49.2 Speed
rpm 2600 Dyn. load C
max.
kN 22.8 Static bearing load C0
max.
kN 18.2 Housing load F1
max.
kN 360 Housing load F6
max.
kN 50 Housing load F2
max.
kN 130 Housing load F3
max.
kN 220 Torque screw to
Nm 40 Housing load F4
max.
kN 90 Housing load F5
max.
kN 360 Set screw size M 10x1,25 | |||||||||||||||||||||||||||||||
L1871.045 | 54.0 | 2400 | 25.7 | 20.8 | 380 | 52 | 140 | 240 | 40 | 98 | 380 | M 10x1,25 | |||||||||||||||||||
£ 386.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 54.0 Speed
rpm 2400 Dyn. load C
max.
kN 25.7 Static bearing load C0
max.
kN 20.8 Housing load F1
max.
kN 380 Housing load F6
max.
kN 52 Housing load F2
max.
kN 140 Housing load F3
max.
kN 240 Torque screw to
Nm 40 Housing load F4
max.
kN 98 Housing load F5
max.
kN 380 Set screw size M 10x1,25 | |||||||||||||||||||||||||||||||
L1871.050 | 57.2 | 2200 | 27.5 | 23.7 | 380 | 64 | 150 | 280 | 40 | 110 | 380 | M 10x1,25 | |||||||||||||||||||
£ 465.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 57.2 Speed
rpm 2200 Dyn. load C
max.
kN 27.5 Static bearing load C0
max.
kN 23.7 Housing load F1
max.
kN 380 Housing load F6
max.
kN 64 Housing load F2
max.
kN 150 Housing load F3
max.
kN 280 Torque screw to
Nm 40 Housing load F4
max.
kN 110 Housing load F5
max.
kN 380 Set screw size M 10x1,25 |
Stainless steel (AISI 304), with smooth surfaces. Bearing stainless steel (440C) with 2RS seals, lubricated with food grade grease (USDA approved).
Self-aligning bearing units.
Temperature range for bearings: -15°C to +120°C.
Resistant to a moisture and a wide range of aggressive chemicals.
For shaft end caps add suffixes:
-CO for open (with seal)
-CC for closed.
Shaft retention with two set screws (at 120° offset).
Used with h6 tolerance shafts (see our part no.s L1770-L1776).
Maximum housing loads measured @ 20°C.