Units | Price/unit after discount | Applied Discount |
1-4 | £ 280.88 | 0% |
5-19 | £ 252.79 | 10% |
20-39 | £ 224.70 | 20% |
40-99 | £ 196.62 | 30% |
100+ | £ 168.53 | 40% |
Stainless steel (AISI 304), with smooth surfaces. Bearing stainless steel (440C) with 2RS seals, lubricated with food grade grease (USDA approved).
Self-aligning bearing units.
Temperature range for bearings: -15°C to +120°C.
Resistant to a moisture and a wide range of aggressive chemicals.
For shaft end caps add suffixes:
-CO for open (with seal)
-CC for closed.
Shaft retention with two set screws (at 120° offset).
Used with h6 tolerance shafts (see our part no.s L1770-L1776).
Maximum housing loads measured @ 20°C.