Disc Type Handwheels
Price & Availability | Article | Handle | d1 for shaft dia. tol. h7 | d2 | d3 | h1 | h2 | h3 | h4 | ||||||||||||||||||
L1480.008-040 | Orange | 8 | M 4 | 6 | 48.5 | 23.5 | 22 | 17 | |||||||||||||||||||
£ 58.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Handle Orange d1 for shaft dia.
tol. h7 8 d2 M 4 d3 6 h1 48.5 h2 23.5 h3 22 h4 17 | |||||||||||||||||||||||||||
L1480.010-040 | Orange | 10 | M 4 | 6 | 48.5 | 23.5 | 22 | 17 | |||||||||||||||||||
£ 58.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Handle Orange d1 for shaft dia.
tol. h7 10 d2 M 4 d3 6 h1 48.5 h2 23.5 h3 22 h4 17 | |||||||||||||||||||||||||||
L1480.012-040 | Orange | 12 | M 4 | 6 | 48.5 | 23.5 | 22 | 17 | |||||||||||||||||||
£ 58.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Handle Orange d1 for shaft dia.
tol. h7 12 d2 M 4 d3 6 h1 48.5 h2 23.5 h3 22 h4 17 | |||||||||||||||||||||||||||
L1480.014-040 | Orange | 14 | M 4 | 6 | 48.5 | 23.5 | 22 | 17 | |||||||||||||||||||
£ 58.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Handle Orange d1 for shaft dia.
tol. h7 14 d2 M 4 d3 6 h1 48.5 h2 23.5 h3 22 h4 17 | |||||||||||||||||||||||||||
L1480.012-050 | Orange | 12 | M 5 | 6 | 69.0 | 17.0 | 30 | 26 | |||||||||||||||||||
£ 62.50 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Handle Orange d1 for shaft dia.
tol. h7 12 d2 M 5 d3 6 h1 69.0 h2 17.0 h3 30 h4 26 | |||||||||||||||||||||||||||
L1480.015-050 | Orange | 15 | M 5 | 6 | 69.0 | 17.0 | 30 | 26 | |||||||||||||||||||
£ 62.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Handle Orange d1 for shaft dia.
tol. h7 15 d2 M 5 d3 6 h1 69.0 h2 17.0 h3 30 h4 26 | |||||||||||||||||||||||||||
L1480.016-050 | Orange | 16 | M 5 | 6 | 69.0 | 17.0 | 30 | 26 | |||||||||||||||||||
£ 62.50 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Handle Orange d1 for shaft dia.
tol. h7 16 d2 M 5 d3 6 h1 69.0 h2 17.0 h3 30 h4 26 | |||||||||||||||||||||||||||
L1480.020-050 | Orange | 20 | M 5 | 6 | 69.0 | 17.0 | 30 | 26 | |||||||||||||||||||
£ 62.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Handle Orange d1 for shaft dia.
tol. h7 20 d2 M 5 d3 6 h1 69.0 h2 17.0 h3 30 h4 26 |
Price & Availability | Article | Weight g | h5 | w1 | w2 | w3 | w4 | w5 | w6 | Allowable holding torque max. Nm | Allowable sliding torque max. Nm | ||||||||||||||||||
L1480.008-040 | 50 | 15.5 | 21 | 36 | 14.0 | 20 | 15 | 25 | 3 | 400 | |||||||||||||||||||
£ 58.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 50 h5 15.5 w1 21 w2 36 w3 14.0 w4 20 w5 15 w6 25 Allowable holding torque
max.
Nm 3 Allowable sliding torque
max.
Nm 400 | |||||||||||||||||||||||||||||
L1480.010-040 | 50 | 15.5 | 21 | 36 | 14.0 | 20 | 15 | 25 | 3 | 400 | |||||||||||||||||||
£ 58.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 50 h5 15.5 w1 21 w2 36 w3 14.0 w4 20 w5 15 w6 25 Allowable holding torque
max.
Nm 3 Allowable sliding torque
max.
Nm 400 | |||||||||||||||||||||||||||||
L1480.012-040 | 50 | 15.5 | 21 | 36 | 14.0 | 20 | 15 | 25 | 4 | 400 | |||||||||||||||||||
£ 58.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 50 h5 15.5 w1 21 w2 36 w3 14.0 w4 20 w5 15 w6 25 Allowable holding torque
max.
Nm 4 Allowable sliding torque
max.
Nm 400 | |||||||||||||||||||||||||||||
L1480.014-040 | 50 | 15.5 | 21 | 36 | 14.0 | 20 | 15 | 25 | 4 | 400 | |||||||||||||||||||
£ 58.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 50 h5 15.5 w1 21 w2 36 w3 14.0 w4 20 w5 15 w6 25 Allowable holding torque
max.
Nm 4 Allowable sliding torque
max.
Nm 400 | |||||||||||||||||||||||||||||
L1480.012-050 | 100 | 15.5 | 34 | 51 | 12.5 | 20 | 15 | 25 | 5 | 500 | |||||||||||||||||||
£ 62.50 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 100 h5 15.5 w1 34 w2 51 w3 12.5 w4 20 w5 15 w6 25 Allowable holding torque
max.
Nm 5 Allowable sliding torque
max.
Nm 500 | |||||||||||||||||||||||||||||
L1480.015-050 | 100 | 15.5 | 34 | 51 | 12.5 | 20 | 15 | 25 | 5 | 500 | |||||||||||||||||||
£ 62.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 100 h5 15.5 w1 34 w2 51 w3 12.5 w4 20 w5 15 w6 25 Allowable holding torque
max.
Nm 5 Allowable sliding torque
max.
Nm 500 | |||||||||||||||||||||||||||||
L1480.016-050 | 100 | 15.5 | 34 | 51 | 12.5 | 20 | 15 | 25 | 6 | 500 | |||||||||||||||||||
£ 62.50 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 100 h5 15.5 w1 34 w2 51 w3 12.5 w4 20 w5 15 w6 25 Allowable holding torque
max.
Nm 6 Allowable sliding torque
max.
Nm 500 | |||||||||||||||||||||||||||||
L1480.020-050 | 100 | 15.5 | 34 | 51 | 12.5 | 20 | 15 | 25 | 6 | 500 | |||||||||||||||||||
£ 62.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 100 h5 15.5 w1 34 w2 51 w3 12.5 w4 20 w5 15 w6 25 Allowable holding torque
max.
Nm 6 Allowable sliding torque
max.
Nm 500 |
Housing: Polyamide (glass-fibre reinforced)
Boss: Polyamide (glass-fibre reinforced)
Base: Polyamide (glass-fibre reinforced)
Insert: Stainless steel
It has teeth inside and it engages at every 7.2° (=360°/ 50).
pulls the spindle by the inner spring with 70N force to prevent chattering of the spindle. Note: The spindle should be fully inserted into the knob for 25mm.