Disc Type Handwheels
Price & Availability | Article | Ratio | Pitch | Counter after one revolution | d1 tol. H7 | d2 | d3 | d4 | d5 | ||||||||||||||||||
L1472.005-C | 1:05 | 0.5 | 00005 | 20 | 40 | 27 | 6 | M5 | |||||||||||||||||||
£ 56.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ratio 1:05 Pitch 0.5 Counter after one revolution 00005 d1
tol. H7 20 d2 40 d3 27 d4 6 d5 M5 | |||||||||||||||||||||||||||
L1472.015-C | 1:15 | 1.5 | 00015 | 20 | 40 | 27 | 6 | M5 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Ratio 1:15 Pitch 1.5 Counter after one revolution 00015 d1
tol. H7 20 d2 40 d3 27 d4 6 d5 M5 | |||||||||||||||||||||||||||
L1472.020-C | 1:20 | 2.0 | 00020 | 20 | 40 | 27 | 6 | M5 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Ratio 1:20 Pitch 2.0 Counter after one revolution 00020 d1
tol. H7 20 d2 40 d3 27 d4 6 d5 M5 | |||||||||||||||||||||||||||
L1472.025-C | 1:25 | 2.5 | 00025 | 20 | 40 | 27 | 6 | M5 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Ratio 1:25 Pitch 2.5 Counter after one revolution 00025 d1
tol. H7 20 d2 40 d3 27 d4 6 d5 M5 | |||||||||||||||||||||||||||
L1472.030-C | 1:30 | 3.0 | 00030 | 20 | 40 | 27 | 6 | M5 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Ratio 1:30 Pitch 3.0 Counter after one revolution 00030 d1
tol. H7 20 d2 40 d3 27 d4 6 d5 M5 | |||||||||||||||||||||||||||
L1472.040-C | 1:40 | 4.0 | 00040 | 20 | 40 | 27 | 6 | M5 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Ratio 1:40 Pitch 4.0 Counter after one revolution 00040 d1
tol. H7 20 d2 40 d3 27 d4 6 d5 M5 | |||||||||||||||||||||||||||
L1472.100-C | 1:100 | 10.0 | 00100 | 20 | 40 | 27 | 6 | M5 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Ratio 1:100 Pitch 10.0 Counter after one revolution 00100 d1
tol. H7 20 d2 40 d3 27 d4 6 d5 M5 | |||||||||||||||||||||||||||
L1472.120-C | 1:120 | 12.0 | 00120 | 20 | 40 | 27 | 6 | M5 | |||||||||||||||||||
£ 51.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ratio 1:120 Pitch 12.0 Counter after one revolution 00120 d1
tol. H7 20 d2 40 d3 27 d4 6 d5 M5 | |||||||||||||||||||||||||||
L1472.005-A | 1:05 | 0.5 | 00005 | 20 | 40 | 27 | 6 | M5 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Ratio 1:05 Pitch 0.5 Counter after one revolution 00005 d1
tol. H7 20 d2 40 d3 27 d4 6 d5 M5 | |||||||||||||||||||||||||||
L1472.010-A | 1:10 | 1.0 | 00010 | 20 | 40 | 27 | 6 | M5 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Ratio 1:10 Pitch 1.0 Counter after one revolution 00010 d1
tol. H7 20 d2 40 d3 27 d4 6 d5 M5 | |||||||||||||||||||||||||||
L1472.015-A | 1:15 | 1.5 | 00015 | 20 | 40 | 27 | 6 | M5 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Ratio 1:15 Pitch 1.5 Counter after one revolution 00015 d1
tol. H7 20 d2 40 d3 27 d4 6 d5 M5 | |||||||||||||||||||||||||||
L1472.020-A | 1:20 | 2.0 | 00020 | 20 | 40 | 27 | 6 | M5 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Ratio 1:20 Pitch 2.0 Counter after one revolution 00020 d1
tol. H7 20 d2 40 d3 27 d4 6 d5 M5 | |||||||||||||||||||||||||||
L1472.025-A | 1:25 | 2.5 | 00025 | 20 | 40 | 27 | 6 | M5 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Ratio 1:25 Pitch 2.5 Counter after one revolution 00025 d1
tol. H7 20 d2 40 d3 27 d4 6 d5 M5 | |||||||||||||||||||||||||||
L1472.030-A | 1:30 | 3.0 | 00030 | 20 | 40 | 27 | 6 | M5 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Ratio 1:30 Pitch 3.0 Counter after one revolution 00030 d1
tol. H7 20 d2 40 d3 27 d4 6 d5 M5 | |||||||||||||||||||||||||||
L1472.040-A | 1:40 | 4.0 | 00040 | 20 | 40 | 27 | 6 | M5 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Ratio 1:40 Pitch 4.0 Counter after one revolution 00040 d1
tol. H7 20 d2 40 d3 27 d4 6 d5 M5 | |||||||||||||||||||||||||||
L1472.050-A | 1:50 | 5.0 | 00050 | 20 | 40 | 27 | 6 | M5 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Ratio 1:50 Pitch 5.0 Counter after one revolution 00050 d1
tol. H7 20 d2 40 d3 27 d4 6 d5 M5 | |||||||||||||||||||||||||||
L1472.060-A | 1:60 | 6.0 | 00060 | 20 | 40 | 27 | 6 | M5 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Ratio 1:60 Pitch 6.0 Counter after one revolution 00060 d1
tol. H7 20 d2 40 d3 27 d4 6 d5 M5 | |||||||||||||||||||||||||||
L1472.100-A | 1:100 | 10.0 | 00100 | 20 | 40 | 27 | 6 | M5 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Ratio 1:100 Pitch 10.0 Counter after one revolution 00100 d1
tol. H7 20 d2 40 d3 27 d4 6 d5 M5 | |||||||||||||||||||||||||||
L1472.120-A | 1:120 | 12.0 | 00120 | 20 | 40 | 27 | 6 | M5 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Ratio 1:120 Pitch 12.0 Counter after one revolution 00120 d1
tol. H7 20 d2 40 d3 27 d4 6 d5 M5 |
Price & Availability | Article | l1 | l2 | l3 | l4 | w1 | h1 | h2 | Speed max. rpm | Revolution | ||||||||||||||||||
L1472.005-C | 42 | 16.5 | 10 | 6 | 49 | 67 | 30 | 500 | Clockwise | |||||||||||||||||||
£ 56.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 42 l2 16.5 l3 10 l4 6 w1 49 h1 67 h2 30 Speed
max.
rpm 500 Revolution Clockwise | ||||||||||||||||||||||||||||
L1472.015-C | 42 | 16.5 | 10 | 6 | 49 | 67 | 30 | 300 | Clockwise | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
l1 42 l2 16.5 l3 10 l4 6 w1 49 h1 67 h2 30 Speed
max.
rpm 300 Revolution Clockwise | ||||||||||||||||||||||||||||
L1472.020-C | 42 | 16.5 | 10 | 6 | 49 | 67 | 30 | 300 | Clockwise | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
l1 42 l2 16.5 l3 10 l4 6 w1 49 h1 67 h2 30 Speed
max.
rpm 300 Revolution Clockwise | ||||||||||||||||||||||||||||
L1472.025-C | 42 | 16.5 | 10 | 6 | 49 | 67 | 30 | 300 | Clockwise | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
l1 42 l2 16.5 l3 10 l4 6 w1 49 h1 67 h2 30 Speed
max.
rpm 300 Revolution Clockwise | ||||||||||||||||||||||||||||
L1472.030-C | 42 | 16.5 | 10 | 6 | 49 | 67 | 30 | 300 | Clockwise | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
l1 42 l2 16.5 l3 10 l4 6 w1 49 h1 67 h2 30 Speed
max.
rpm 300 Revolution Clockwise | ||||||||||||||||||||||||||||
L1472.040-C | 42 | 16.5 | 10 | 6 | 49 | 67 | 30 | 200 | Clockwise | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
l1 42 l2 16.5 l3 10 l4 6 w1 49 h1 67 h2 30 Speed
max.
rpm 200 Revolution Clockwise | ||||||||||||||||||||||||||||
L1472.100-C | 42 | 16.5 | 10 | 6 | 49 | 67 | 30 | 150 | Clockwise | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
l1 42 l2 16.5 l3 10 l4 6 w1 49 h1 67 h2 30 Speed
max.
rpm 150 Revolution Clockwise | ||||||||||||||||||||||||||||
L1472.120-C | 42 | 16.5 | 10 | 6 | 49 | 67 | 30 | 150 | Clockwise | |||||||||||||||||||
£ 51.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 42 l2 16.5 l3 10 l4 6 w1 49 h1 67 h2 30 Speed
max.
rpm 150 Revolution Clockwise | ||||||||||||||||||||||||||||
L1472.005-A | 42 | 16.5 | 10 | 6 | 49 | 67 | 30 | 500 | Anti-clockwise | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
l1 42 l2 16.5 l3 10 l4 6 w1 49 h1 67 h2 30 Speed
max.
rpm 500 Revolution Anti-clockwise | ||||||||||||||||||||||||||||
L1472.010-A | 42 | 16.5 | 10 | 6 | 49 | 67 | 30 | 300 | Anti-clockwise | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
l1 42 l2 16.5 l3 10 l4 6 w1 49 h1 67 h2 30 Speed
max.
rpm 300 Revolution Anti-clockwise | ||||||||||||||||||||||||||||
L1472.015-A | 42 | 16.5 | 10 | 6 | 49 | 67 | 30 | 300 | Anti-clockwise | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
l1 42 l2 16.5 l3 10 l4 6 w1 49 h1 67 h2 30 Speed
max.
rpm 300 Revolution Anti-clockwise | ||||||||||||||||||||||||||||
L1472.020-A | 42 | 16.5 | 10 | 6 | 49 | 67 | 30 | 300 | Anti-clock wise | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
l1 42 l2 16.5 l3 10 l4 6 w1 49 h1 67 h2 30 Speed
max.
rpm 300 Revolution Anti-clock wise | ||||||||||||||||||||||||||||
L1472.025-A | 42 | 16.5 | 10 | 6 | 49 | 67 | 30 | 300 | Anti-clockwise | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
l1 42 l2 16.5 l3 10 l4 6 w1 49 h1 67 h2 30 Speed
max.
rpm 300 Revolution Anti-clockwise | ||||||||||||||||||||||||||||
L1472.030-A | 42 | 16.5 | 10 | 6 | 49 | 67 | 30 | 300 | Anti-clockwise | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
l1 42 l2 16.5 l3 10 l4 6 w1 49 h1 67 h2 30 Speed
max.
rpm 300 Revolution Anti-clockwise | ||||||||||||||||||||||||||||
L1472.040-A | 42 | 16.5 | 10 | 6 | 49 | 67 | 30 | 200 | Anti-clockwise | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
l1 42 l2 16.5 l3 10 l4 6 w1 49 h1 67 h2 30 Speed
max.
rpm 200 Revolution Anti-clockwise | ||||||||||||||||||||||||||||
L1472.050-A | 42 | 16.5 | 10 | 6 | 49 | 67 | 30 | 200 | Anti-clockwise | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
l1 42 l2 16.5 l3 10 l4 6 w1 49 h1 67 h2 30 Speed
max.
rpm 200 Revolution Anti-clockwise | ||||||||||||||||||||||||||||
L1472.060-A | 42 | 16.5 | 10 | 6 | 49 | 67 | 30 | 200 | Anti-clockwise | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
l1 42 l2 16.5 l3 10 l4 6 w1 49 h1 67 h2 30 Speed
max.
rpm 200 Revolution Anti-clockwise | ||||||||||||||||||||||||||||
L1472.100-A | 42 | 16.5 | 10 | 6 | 49 | 67 | 30 | 150 | Anti-clockwise | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
l1 42 l2 16.5 l3 10 l4 6 w1 49 h1 67 h2 30 Speed
max.
rpm 150 Revolution Anti-clockwise | ||||||||||||||||||||||||||||
L1472.120-A | 42 | 16.5 | 10 | 6 | 49 | 67 | 30 | 150 | Anti-clockwise | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
l1 42 l2 16.5 l3 10 l4 6 w1 49 h1 67 h2 30 Speed
max.
rpm 150 Revolution Anti-clockwise |
Black thermoplastic, burnished steel bushing.
Max. temperature +70°C.
Other ratios and spacers available on request. Different location of position indicator on counter available on request.
Five digit readout, red indicates decimals.
Clockwise rotation: part numbers end with -C.
Anti-Clockwise rotation: part numbers end with -A.