Disc Type Handwheels
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 66.95 | 0% |
| 10-19 | £ 60.26 | 10% |
| 20-49 | £ 56.91 | 15% |
| 50-99 | £ 53.56 | 20% |
| 100+ | £ 46.87 | 30% |
Housing: Polyamide (glass-fibre reinforced)
Boss: Polyamide (glass-fibre reinforced)
Base: Polyamide (glass-fibre reinforced)
Insert: Stainless steel
It has teeth inside and it engages at every 7.2° (=360°/ 50).
pulls the spindle by the inner spring with 70N force to prevent chattering of the spindle. Note: The spindle should be fully inserted into the knob for 25mm.