Fixed Supports
AK type
Price & Availability | Article | d1 | d2 | d3 | d4 | d5 | d6 | d7 | d8 | d9 | h1 | h2 | h3 | h4 | l1 | ||||||||||||||||||
L1406.SBK25-A | 25 | 57 | M25 x 1,5 | 45 | 26 | 18 | M6 | 70 | M6 | 51 | 53 | 89 | 2 | 66 | |||||||||||||||||||
£ 256.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 25 d2 57 d3 M25 x 1,5 d4 45 d5 26 d6 18 d7 M6 d8 70 d9 M6 h1 51 h2 53 h3 89 h4 2 l1 66 | |||||||||||||||||||||||||||||||||
L1406.SBK25-B | 25 | 57 | M25 x 1,5 | 45 | 26 | 18 | M6 | 70 | M6 | 51 | 53 | 89 | 2 | 81 | |||||||||||||||||||
£ 312.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 25 d2 57 d3 M25 x 1,5 d4 45 d5 26 d6 18 d7 M6 d8 70 d9 M6 h1 51 h2 53 h3 89 h4 2 l1 81 | |||||||||||||||||||||||||||||||||
L1406.SBK30-A | 30 | 57 | M30 x 1,5 | 50 | 26 | 18 | M6 | 70 | M6 | 51 | 53 | 89 | 2 | 66 | |||||||||||||||||||
£ 260.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 30 d2 57 d3 M30 x 1,5 d4 50 d5 26 d6 18 d7 M6 d8 70 d9 M6 h1 51 h2 53 h3 89 h4 2 l1 66 | |||||||||||||||||||||||||||||||||
L1406.SBK30-B | 30 | 57 | M30 x 1,5 | 50 | 26 | 18 | M6 | 70 | M6 | 51 | 53 | 89 | 2 | 81 | |||||||||||||||||||
£ 304.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 30 d2 57 d3 M30 x 1,5 d4 50 d5 26 d6 18 d7 M6 d8 70 d9 M6 h1 51 h2 53 h3 89 h4 2 l1 81 | |||||||||||||||||||||||||||||||||
L1406.SBK35-A | 35 | 69 | M35 x 1,5 | 55 | 26 | 18 | M6 | 80 | M6 | 52 | 54 | 96 | 2 | 66 | |||||||||||||||||||
£ 300.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 35 d2 69 d3 M35 x 1,5 d4 55 d5 26 d6 18 d7 M6 d8 80 d9 M6 h1 52 h2 54 h3 96 h4 2 l1 66 | |||||||||||||||||||||||||||||||||
L1406.SBK35-B | 35 | 69 | M35 x 1,5 | 55 | 26 | 18 | M6 | 80 | M6 | 52 | 54 | 96 | 2 | 81 | |||||||||||||||||||
£ 339.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 35 d2 69 d3 M35 x 1,5 d4 55 d5 26 d6 18 d7 M6 d8 80 d9 M6 h1 52 h2 54 h3 96 h4 2 l1 81 | |||||||||||||||||||||||||||||||||
L1406.SBK40-A | 40 | 69 | M40 x 1,5 | 60 | 26 | 18 | M6 | 80 | M6 | 52 | 54 | 96 | 2 | 66 | |||||||||||||||||||
£ 513.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 40 d2 69 d3 M40 x 1,5 d4 60 d5 26 d6 18 d7 M6 d8 80 d9 M6 h1 52 h2 54 h3 96 h4 2 l1 66 | |||||||||||||||||||||||||||||||||
L1406.SBK40-B | 40 | 69 | M40 x 1,5 | 60 | 26 | 18 | M6 | 80 | M6 | 52 | 54 | 96 | 2 | 81 | |||||||||||||||||||
£ 628.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 40 d2 69 d3 M40 x 1,5 d4 60 d5 26 d6 18 d7 M6 d8 80 d9 M6 h1 52 h2 54 h3 96 h4 2 l1 81 |
Price & Availability | Article | l10 | l11 | l2 | l3 | l4 | l5 | l6 | l7 | l8 | l9 | Dynamic load kgf | Axial load kgf | Preload kgf | Rigidity kgf/cm | Torque kgf/cm | ||||||||||||||||||
L1406.SBK25-A | 15.5 | 20 | 4 | 71 | 160 | 130 | 18 | 89 | 26 | 40 | 2910 | 4150 | 320 | 100 | 1,6 - 2,9 | |||||||||||||||||||
£ 256.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l10 15.5 l11 20 l2 4 l3 71 l4 160 l5 130 l6 18 l7 89 l8 26 l9 40 Dynamic load
kgf 2910 Axial load
kgf 4150 Preload
kgf 320 Rigidity
kgf/cm 100 Torque
kgf/cm 1,6 - 2,9 | ||||||||||||||||||||||||||||||||||
L1406.SBK25-B | 15.5 | 20 | 4 | 71 | 160 | 130 | 18 | 104 | 26 | 40 | 4700 | 8300 | 440 | 150 | 2,2 - 4,0 | |||||||||||||||||||
£ 312.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l10 15.5 l11 20 l2 4 l3 71 l4 160 l5 130 l6 18 l7 104 l8 26 l9 40 Dynamic load
kgf 4700 Axial load
kgf 8300 Preload
kgf 440 Rigidity
kgf/cm 150 Torque
kgf/cm 2,2 - 4,0 | ||||||||||||||||||||||||||||||||||
L1406.SBK30-A | 15.5 | 20 | 4 | 71 | 160 | 130 | 18 | 89 | 26 | 40 | 2980 | 4400 | 340 | 105 | 1,7 - 3,0 | |||||||||||||||||||
£ 260.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l10 15.5 l11 20 l2 4 l3 71 l4 160 l5 130 l6 18 l7 89 l8 26 l9 40 Dynamic load
kgf 2980 Axial load
kgf 4400 Preload
kgf 340 Rigidity
kgf/cm 105 Torque
kgf/cm 1,7 - 3,0 | ||||||||||||||||||||||||||||||||||
L1406.SBK30-B | 15.5 | 20 | 4 | 71 | 160 | 130 | 18 | 104 | 26 | 40 | 4850 | 8800 | 460 | 155 | 2,2 - 4,0 | |||||||||||||||||||
£ 304.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l10 15.5 l11 20 l2 4 l3 71 l4 160 l5 130 l6 18 l7 104 l8 26 l9 40 Dynamic load
kgf 4850 Axial load
kgf 8800 Preload
kgf 460 Rigidity
kgf/cm 155 Torque
kgf/cm 2,2 - 4,0 | ||||||||||||||||||||||||||||||||||
L1406.SBK35-A | 15.5 | 22 | 4 | 71 | 160 | 130 | 18 | 92 | 30 | 40 | 3150 | 5100 | 390 | 120 | 1,9 - 3,5 | |||||||||||||||||||
£ 300.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l10 15.5 l11 22 l2 4 l3 71 l4 160 l5 130 l6 18 l7 92 l8 30 l9 40 Dynamic load
kgf 3150 Axial load
kgf 5100 Preload
kgf 390 Rigidity
kgf/cm 120 Torque
kgf/cm 1,9 - 3,5 | ||||||||||||||||||||||||||||||||||
L1406.SBK35-B | 15.5 | 22 | 4 | 71 | 160 | 130 | 18 | 107 | 30 | 40 | 5150 | 10200 | 530 | 175 | 2,5 - 4,6 | |||||||||||||||||||
£ 339.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l10 15.5 l11 22 l2 4 l3 71 l4 160 l5 130 l6 18 l7 107 l8 30 l9 40 Dynamic load
kgf 5150 Axial load
kgf 10200 Preload
kgf 530 Rigidity
kgf/cm 175 Torque
kgf/cm 2,5 - 4,6 | ||||||||||||||||||||||||||||||||||
L1406.SBK40-A | 15.5 | 22 | 4 | 71 | 160 | 130 | 18 | 92 | 30 | 40 | 3250 | 5300 | 400 | 125 | 2,0 - 3,7 | |||||||||||||||||||
£ 513.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l10 15.5 l11 22 l2 4 l3 71 l4 160 l5 130 l6 18 l7 92 l8 30 l9 40 Dynamic load
kgf 3250 Axial load
kgf 5300 Preload
kgf 400 Rigidity
kgf/cm 125 Torque
kgf/cm 2,0 - 3,7 | ||||||||||||||||||||||||||||||||||
L1406.SBK40-B | 15.5 | 22 | 4 | 71 | 160 | 130 | 18 | 107 | 30 | 40 | 5250 | 10600 | 540 | 185 | 2,6 - 4,8 | |||||||||||||||||||
£ 628.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l10 15.5 l11 22 l2 4 l3 71 l4 160 l5 130 l6 18 l7 107 l8 30 l9 40 Dynamic load
kgf 5250 Axial load
kgf 10600 Preload
kgf 540 Rigidity
kgf/cm 185 Torque
kgf/cm 2,6 - 4,8 |
Steel with black oxide finish.
These supports come with a pair of duplex angular contact bearings (type A), three angular bearings (type B), for a true fixed support.
For dimensions to machine the ends of the screw to see technical pages.