Fixed Supports
AK type
Price & Availability | Article | For lead screw o.d dia. | For ball screw o.d dia. | d1 tol. h7 | d2 | d3 | h1 | h2 | h3 ±0.02 | h4 | ||||||||||||||||||
L1395.EF06 | 10 | 8 | 6 | 5.5 | 9.5 | 25 | 20 | 13 | 11 | |||||||||||||||||||
£ 28.62 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For lead screw o.d dia. 10 For ball screw o.d dia. 8 d1
tol. h7 6 d2 5.5 d3 9.5 h1 25 h2 20 h3
±0.02 13 h4 11 | ||||||||||||||||||||||||||||
L1395.EF08 | 10 | 8 | 6 | 6.6 | 11.0 | 32 | 26 | 17 | 12 | |||||||||||||||||||
£ 28.62 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For lead screw o.d dia. 10 For ball screw o.d dia. 8 d1
tol. h7 6 d2 6.6 d3 11.0 h1 32 h2 26 h3
±0.02 17 h4 12 | ||||||||||||||||||||||||||||
L1395.EF10 | 12 | 10 | 8 | 9.0 | - | 43 | 24 | 25 | - | |||||||||||||||||||
£ 28.13 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For lead screw o.d dia. 12 For ball screw o.d dia. 10 d1
tol. h7 8 d2 9.0 d3 - h1 43 h2 24 h3
±0.02 25 h4 - | ||||||||||||||||||||||||||||
L1395.EF12 | 14 - 16 | 12 | 10 | 9.0 | - | 43 | 24 | 25 | - | |||||||||||||||||||
£ 29.12 per unit (click for quantity discounts) Ready to despatch 11 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For lead screw o.d dia. 14 - 16 For ball screw o.d dia. 12 d1
tol. h7 10 d2 9.0 d3 - h1 43 h2 24 h3
±0.02 25 h4 - | ||||||||||||||||||||||||||||
L1395.EF15 | 22 - 24 | 20 | 15 | 9.0 | - | 49 | 25 | 30 | - | |||||||||||||||||||
£ 36.54 per unit (click for quantity discounts) Ready to despatch 14 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For lead screw o.d dia. 22 - 24 For ball screw o.d dia. 20 d1
tol. h7 15 d2 9.0 d3 - h1 49 h2 25 h3
±0.02 30 h4 - | ||||||||||||||||||||||||||||
L1395.EF20 | 26 - 32 | 25 - 28 | 20 | 11.0 | - | 58 | 25 | 30 | - | |||||||||||||||||||
£ 45.82 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For lead screw o.d dia. 26 - 32 For ball screw o.d dia. 25 - 28 d1
tol. h7 20 d2 11.0 d3 - h1 58 h2 25 h3
±0.02 30 h4 - |
Price & Availability | Article | l1 | l2 | l3 | l4 ±0.02 | w1 | Axial load max. kgf | rpm max. | Static load max. kgf | ||||||||||||||||||
L1395.EF06 | 18 | 42 | 30 | 21.0 | 12 | 74 | 52800 | 200 | |||||||||||||||||||
£ 28.62 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 18 l2 42 l3 30 l4
±0.02 21.0 w1 12 Axial load
max.
kgf 74 rpm
max. 52800 Static load
max.
kgf 200 | |||||||||||||||||||||||||||
L1395.EF08 | 25 | 52 | 38 | 26.0 | 14 | 103 | 40000 | 280 | |||||||||||||||||||
£ 28.62 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 25 l2 52 l3 38 l4
±0.02 26.0 w1 14 Axial load
max.
kgf 103 rpm
max. 40000 Static load
max.
kgf 280 | |||||||||||||||||||||||||||
L1395.EF10 | 36 | 70 | 52 | 35.0 | 20 | 195 | 24000 | 530 | |||||||||||||||||||
£ 28.13 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 36 l2 70 l3 52 l4
±0.02 35.0 w1 20 Axial load
max.
kgf 195 rpm
max. 24000 Static load
max.
kgf 530 | |||||||||||||||||||||||||||
L1395.EF12 | 36 | 70 | 52 | 35.0 | 20 | 217 | 22000 | 610 | |||||||||||||||||||
£ 29.12 per unit (click for quantity discounts) Ready to despatch 11 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 36 l2 70 l3 52 l4
±0.02 35.0 w1 20 Axial load
max.
kgf 217 rpm
max. 22000 Static load
max.
kgf 610 | |||||||||||||||||||||||||||
L1395.EF15 | 41 | 80 | 60 | 40.0 | 20 | 240 | 19000 | 700 | |||||||||||||||||||
£ 36.54 per unit (click for quantity discounts) Ready to despatch 14 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 41 l2 80 l3 60 l4
±0.02 40.0 w1 20 Axial load
max.
kgf 240 rpm
max. 19000 Static load
max.
kgf 700 | |||||||||||||||||||||||||||
L1395.EF20 | 56 | 95 | 75 | 47.5 | 26 | 587 | 13000 | 1690 | |||||||||||||||||||
£ 45.82 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 56 l2 95 l3 75 l4
±0.02 47.5 w1 26 Axial load
max.
kgf 587 rpm
max. 13000 Static load
max.
kgf 1690 |
Steel with black oxide finish. Bearings, sealed and lubricated for life.
Standard units are suitable for ball screws and lead screws to C5/C7 accuracy grade.
The bearings are not preloaded and have a max. axial clearance of 18µ.
For dimensions to machine the ends of the screws see technical pages.
Electroless nickel plated versions of these bearing mounts are available for clean room and other applications.