Fixed Supports
AK type
| Price & Availability | Article | For lead screw o.d dia. | For ball screw o.d dia. | d1 tol. h7 | d2 | d3 | h1 | h2 | ||||||||||||||||||
| L1403.LF08 | 12 | 10 | 8 | 14 | 6.6 | 31 | 25.5 | |||||||||||||||||||
£ 33.93 per unit (click for quantity discounts) Ready to despatch 13 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For lead screw o.d dia. 12 For ball screw o.d dia. 10 d1
tol. h7 8 d2 14 d3 6.6 h1 31 h2 25.5 | ||||||||||||||||||||||||||
| L1403.LF12 | 14 - 16 | 12 | 10 | 14 | 9.0 | 38 | 30.0 | |||||||||||||||||||
£ 34.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For lead screw o.d dia. 14 - 16 For ball screw o.d dia. 12 d1
tol. h7 10 d2 14 d3 9.0 h1 38 h2 30.0 | ||||||||||||||||||||||||||
| L1403.LF15 | 22 - 24 | 20 | 15 | 14 | 9.0 | 41 | 32.0 | |||||||||||||||||||
£ 41.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For lead screw o.d dia. 22 - 24 For ball screw o.d dia. 20 d1
tol. h7 15 d2 14 d3 9.0 h1 41 h2 32.0 | ||||||||||||||||||||||||||
| Price & Availability | Article | h3 ±0.02 | h4 | l1 | l2 | l3 | l4 ±0.02 | w1 | Axial load max. kgf | rpm max. | Static load max. kgf | ||||||||||||||||||
| L1403.LF08 | 15.5 | 12.5 | 62 | 46 | 30 | 31 | 16 | 103 | 40000 | S 06280 | |||||||||||||||||||
£ 33.93 per unit (click for quantity discounts) Ready to despatch 13 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h3
±0.02 15.5 h4 12.5 l1 62 l2 46 l3 30 l4
±0.02 31 w1 16 Axial load
max.
kgf 103 rpm
max. 40000 Static load
max.
kgf S 06280 | |||||||||||||||||||||||||||||
| L1403.LF12 | 20.0 | 10.0 | 70 | 52 | 36 | 35 | 20 | 217 | 22000 | 610 | |||||||||||||||||||
£ 34.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h3
±0.02 20.0 h4 10.0 l1 70 l2 52 l3 36 l4
±0.02 35 w1 20 Axial load
max.
kgf 217 rpm
max. 22000 Static load
max.
kgf 610 | |||||||||||||||||||||||||||||
| L1403.LF15 | 22.0 | 11.0 | 80 | 60 | 41 | 40 | 20 | 240 | 19000 | S 17005 | |||||||||||||||||||
£ 41.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h3
±0.02 22.0 h4 11.0 l1 80 l2 60 l3 41 l4
±0.02 40 w1 20 Axial load
max.
kgf 240 rpm
max. 19000 Static load
max.
kgf S 17005 | |||||||||||||||||||||||||||||
Steel with black oxide finish.
Bearings, sealed and lubricated for life.
Standard units are suitable for ball screws and lead screws to C5/C7 accuracy grade.
The bearings are not preloaded and have a max. axial clearance of 0,018mm.
For dimensions to machine the ends of the screw to see technical pages.
Electroless nickel plated versions of these bearing mounts are available for clean room and other applications.