Ball and crossed roller tables are low profile, high precision tables that help support and guide in a linear fashion with high accuracy, high repeatability and low friction. Crossed roller tables take higher loads than ball bearing tables when comparing like for like sized tables.
As specialists in linear motion systems we offer you a choice of materials and sizes. So whether you need lightweight aluminium rails for use in aviation applications or stainless steel components for when exposure to water or corrosive chemicals is a factor, our knowledgable technical engineers are always on hand to provide assistance.
Make sure you download your Linear Motion Handbook here and utilise our free CAD to help you save time planning your projects.
Ball roller versions

Needle roller & dovetail stage

Cross roller versions

Motorised stages

Stainless steel versions

Micrometer driven stages

Factors affecting stage selections...
Generally ball slides are less expensive but cross roller slides can carry 8 to 10 times the load of ball slides.

The stroke is centred on the mid point of the slides (i.e. 50% of the stroke each way).
L1020 - Corssed roller tables

Steel and aluminium, accuracy typically 5μ.
L1022/23 - Cross roller table

Stainless Steel, accuracy typically 3μ.
L1024 - Ball slide tables

Aluminium, accuracy typically 12μ.
L1026 - Crossed roller slide tables

Aluminium, accuracy typically 5μ.
L1028 - Precision ball slide tables

Aluminium, accuracy typically 3μ.
L1029 - Precision crossed roller tables

Aluminium, accuracy typically 3μ.
L1034 - Flanged ball slide tables - precision

With flange accuracy to 1μ.
L1038 - Anti-creep ball slide tables

Special anti-creep function prevents cage misalignment.
L1039 - Non-magnetic ball slide

Non-magnetic accuracy typically 3μ.
Steel - L1020

Aluminium - L1021

Stainless steel - L1022 + L1023