Price & Availability | Article | Static load C0 max. kN | Stroke | Roller | w1 ±0.1 | l2 | h1 ±0.1 | h2 | l1 | w2 | d1 | l3 | l4 | w3 | ||||||||||||||||||
L1020.030-025 | 0.57 | 12 | 1.5 | 30 | - | 17 | 11 | 25 | 10 | M2x4 | 12.5 | 3.5 | 12 | |||||||||||||||||||
£ 360.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Static load C0
max.
kN 0.57 Stroke 12 Roller 1.5 w1
±0.1 30 l2 - h1
±0.1 17 h2 11 l1 25 w2 10 d1 M2x4 l3 12.5 l4 3.5 w3 12 | ||||||||||||||||||||||||||||||||
L1020.030-035 | 0.86 | 18 | 1.5 | 30 | 10 | 17 | 11 | 35 | 10 | M2x4 | 12.5 | 3.5 | 12 | |||||||||||||||||||
£ 388.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Static load C0
max.
kN 0.86 Stroke 18 Roller 1.5 w1
±0.1 30 l2 10 h1
±0.1 17 h2 11 l1 35 w2 10 d1 M2x4 l3 12.5 l4 3.5 w3 12 | ||||||||||||||||||||||||||||||||
L1020.030-045 | 1.1 | 25 | 1.5 | 30 | 10 | 17 | 11 | 45 | 10 | M2x4 | 12.5 | 3.5 | 12 | |||||||||||||||||||
£ 451.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Static load C0
max.
kN 1.1 Stroke 25 Roller 1.5 w1
±0.1 30 l2 10 h1
±0.1 17 h2 11 l1 45 w2 10 d1 M2x4 l3 12.5 l4 3.5 w3 12 | ||||||||||||||||||||||||||||||||
L1020.030-055 | 1.4 | 32 | 1.5 | 30 | 10 | 17 | 11 | 55 | 10 | M2x4 | 12.5 | 3.5 | 12 | |||||||||||||||||||
£ 514.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Static load C0
max.
kN 1.4 Stroke 32 Roller 1.5 w1
±0.1 30 l2 10 h1
±0.1 17 h2 11 l1 55 w2 10 d1 M2x4 l3 12.5 l4 3.5 w3 12 | ||||||||||||||||||||||||||||||||
L1020.030-065 | 1.7 | 40 | 1.5 | 30 | 10 | 17 | 11 | 65 | 10 | M2x4 | 12.5 | 3.5 | 12 | |||||||||||||||||||
£ 577.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Static load C0
max.
kN 1.7 Stroke 40 Roller 1.5 w1
±0.1 30 l2 10 h1
±0.1 17 h2 11 l1 65 w2 10 d1 M2x4 l3 12.5 l4 3.5 w3 12 | ||||||||||||||||||||||||||||||||
L1020.030-075 | 2.3 | 45 | 1.5 | 30 | 10 | 17 | 11 | 75 | 10 | M2x4 | 12.5 | 3.5 | 12 | |||||||||||||||||||
£ 640.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Static load C0
max.
kN 2.3 Stroke 45 Roller 1.5 w1
±0.1 30 l2 10 h1
±0.1 17 h2 11 l1 75 w2 10 d1 M2x4 l3 12.5 l4 3.5 w3 12 | ||||||||||||||||||||||||||||||||
L1020.030-085 | 2.6 | 50 | 1.5 | 30 | 10 | 17 | 11 | 85 | 10 | M2x4 | 12.5 | 3.5 | 12 | |||||||||||||||||||
£ 689.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Static load C0
max.
kN 2.6 Stroke 50 Roller 1.5 w1
±0.1 30 l2 10 h1
±0.1 17 h2 11 l1 85 w2 10 d1 M2x4 l3 12.5 l4 3.5 w3 12 | ||||||||||||||||||||||||||||||||
L1020.040-035 | 1.1 | 18 | 2.0 | 40 | - | 21 | 14 | 35 | 15 | M3x6 | 17.5 | 5.0 | 16 | |||||||||||||||||||
£ 278.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Static load C0
max.
kN 1.1 Stroke 18 Roller 2.0 w1
±0.1 40 l2 - h1
±0.1 21 h2 14 l1 35 w2 15 d1 M3x6 l3 17.5 l4 5.0 w3 16 | ||||||||||||||||||||||||||||||||
L1020.040-050 | 2.3 | 30 | 2.0 | 40 | 15 | 21 | 14 | 50 | 15 | M3x6 | 17.5 | 5.0 | 16 | |||||||||||||||||||
£ 335.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Static load C0
max.
kN 2.3 Stroke 30 Roller 2.0 w1
±0.1 40 l2 15 h1
±0.1 21 h2 14 l1 50 w2 15 d1 M3x6 l3 17.5 l4 5.0 w3 16 | ||||||||||||||||||||||||||||||||
L1020.040-065 | 2.9 | 40 | 2.0 | 40 | 15 | 21 | 14 | 65 | 15 | M3x6 | 17.5 | 5.0 | 16 | |||||||||||||||||||
£ 381.10 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Static load C0
max.
kN 2.9 Stroke 40 Roller 2.0 w1
±0.1 40 l2 15 h1
±0.1 21 h2 14 l1 65 w2 15 d1 M3x6 l3 17.5 l4 5.0 w3 16 | ||||||||||||||||||||||||||||||||
L1020.040-080 | 3.5 | 50 | 2.0 | 40 | 15 | 21 | 14 | 80 | 15 | M3x6 | 17.5 | 5.0 | 16 | |||||||||||||||||||
£ 431.97 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Static load C0
max.
kN 3.5 Stroke 50 Roller 2.0 w1
±0.1 40 l2 15 h1
±0.1 21 h2 14 l1 80 w2 15 d1 M3x6 l3 17.5 l4 5.0 w3 16 | ||||||||||||||||||||||||||||||||
L1020.040-095 | 4.0 | 60 | 2.0 | 40 | 15 | 21 | 14 | 95 | 15 | M3x6 | 17.5 | 5.0 | 16 | |||||||||||||||||||
£ 484.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Static load C0
max.
kN 4.0 Stroke 60 Roller 2.0 w1
±0.1 40 l2 15 h1
±0.1 21 h2 14 l1 95 w2 15 d1 M3x6 l3 17.5 l4 5.0 w3 16 | ||||||||||||||||||||||||||||||||
L1020.040-110 | 5.2 | 70 | 2.0 | 40 | 15 | 21 | 14 | 110 | 15 | M3x6 | 17.5 | 5.0 | 16 | |||||||||||||||||||
£ 547.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Static load C0
max.
kN 5.2 Stroke 70 Roller 2.0 w1
±0.1 40 l2 15 h1
±0.1 21 h2 14 l1 110 w2 15 d1 M3x6 l3 17.5 l4 5.0 w3 16 | ||||||||||||||||||||||||||||||||
L1020.040-125 | 5.8 | 80 | 2.0 | 40 | 15 | 21 | 14 | 125 | 15 | M3x6 | 17.5 | 5.0 | 16 | |||||||||||||||||||
£ 597.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Static load C0
max.
kN 5.8 Stroke 80 Roller 2.0 w1
±0.1 40 l2 15 h1
±0.1 21 h2 14 l1 125 w2 15 d1 M3x6 l3 17.5 l4 5.0 w3 16 | ||||||||||||||||||||||||||||||||
L1020.040-140 | 6.4 | 90 | 2.0 | 40 | 15 | 21 | 14 | 140 | 15 | M3x6 | 17.5 | 5.0 | 16 | |||||||||||||||||||
£ 660.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Static load C0
max.
kN 6.4 Stroke 90 Roller 2.0 w1
±0.1 40 l2 15 h1
±0.1 21 h2 14 l1 140 w2 15 d1 M3x6 l3 17.5 l4 5.0 w3 16 | ||||||||||||||||||||||||||||||||
L1020.040-155 | 7.0 | 100 | 2.0 | 40 | 15 | 21 | 14 | 155 | 15 | M3x6 | 17.5 | 5.0 | 16 | |||||||||||||||||||
£ 759.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Static load C0
max.
kN 7.0 Stroke 100 Roller 2.0 w1
±0.1 40 l2 15 h1
±0.1 21 h2 14 l1 155 w2 15 d1 M3x6 l3 17.5 l4 5.0 w3 16 | ||||||||||||||||||||||||||||||||
L1020.040-170 | 8.1 | 110 | 2.0 | 40 | 15 | 21 | 14 | 170 | 15 | M3x6 | 17.5 | 5.0 | 16 | |||||||||||||||||||
£ 831.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Static load C0
max.
kN 8.1 Stroke 110 Roller 2.0 w1
±0.1 40 l2 15 h1
±0.1 21 h2 14 l1 170 w2 15 d1 M3x6 l3 17.5 l4 5.0 w3 16 | ||||||||||||||||||||||||||||||||
L1020.040-185 | 8.8 | 120 | 2.0 | 40 | 15 | 21 | 14 | 185 | 15 | M3x6 | 17.5 | 5.0 | 16 | |||||||||||||||||||
£ 874.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Static load C0
max.
kN 8.8 Stroke 120 Roller 2.0 w1
±0.1 40 l2 15 h1
±0.1 21 h2 14 l1 185 w2 15 d1 M3x6 l3 17.5 l4 5.0 w3 16 | ||||||||||||||||||||||||||||||||
L1020.060-055 | 4.5 | 30 | 3.0 | 60 | - | 28 | 18.5 | 55 | 25 | M4x8 | 27.5 | 10.0 | 40 | |||||||||||||||||||
£ 328.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Static load C0
max.
kN 4.5 Stroke 30 Roller 3.0 w1
±0.1 60 l2 - h1
±0.1 28 h2 18.5 l1 55 w2 25 d1 M4x8 l3 27.5 l4 10.0 w3 40 | ||||||||||||||||||||||||||||||||
L1020.060-080 | 7.6 | 45 | 3.0 | 60 | 25 | 28 | 18.5 | 80 | 25 | M4x8 | 27.5 | 10.0 | 40 | |||||||||||||||||||
£ 394.97 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Static load C0
max.
kN 7.6 Stroke 45 Roller 3.0 w1
±0.1 60 l2 25 h1
±0.1 28 h2 18.5 l1 80 w2 25 d1 M4x8 l3 27.5 l4 10.0 w3 40 | ||||||||||||||||||||||||||||||||
L1020.060-105 | 10.6 | 60 | 3.0 | 60 | 25 | 28 | 18.5 | 105 | 25 | M4x8 | 27.5 | 10.0 | 40 | |||||||||||||||||||
£ 476.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Static load C0
max.
kN 10.6 Stroke 60 Roller 3.0 w1
±0.1 60 l2 25 h1
±0.1 28 h2 18.5 l1 105 w2 25 d1 M4x8 l3 27.5 l4 10.0 w3 40 | ||||||||||||||||||||||||||||||||
L1020.060-130 | 12.1 | 75 | 3.0 | 60 | 25 | 28 | 18.5 | 130 | 25 | M4x8 | 27.5 | 10.0 | 40 | |||||||||||||||||||
£ 558.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Static load C0
max.
kN 12.1 Stroke 75 Roller 3.0 w1
±0.1 60 l2 25 h1
±0.1 28 h2 18.5 l1 130 w2 25 d1 M4x8 l3 27.5 l4 10.0 w3 40 | ||||||||||||||||||||||||||||||||
L1020.060-155 | 15.2 | 90 | 3.0 | 60 | 25 | 28 | 18.5 | 155 | 25 | M4x8 | 27.5 | 10.0 | 40 | |||||||||||||||||||
£ 648.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Static load C0
max.
kN 15.2 Stroke 90 Roller 3.0 w1
±0.1 60 l2 25 h1
±0.1 28 h2 18.5 l1 155 w2 25 d1 M4x8 l3 27.5 l4 10.0 w3 40 | ||||||||||||||||||||||||||||||||
L1020.060-180 | 18.2 | 105 | 3.0 | 60 | 25 | 28 | 18.5 | 180 | 25 | M4x8 | 27.5 | 10.0 | 40 | |||||||||||||||||||
£ 715.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Static load C0
max.
kN 18.2 Stroke 105 Roller 3.0 w1
±0.1 60 l2 25 h1
±0.1 28 h2 18.5 l1 180 w2 25 d1 M4x8 l3 27.5 l4 10.0 w3 40 | ||||||||||||||||||||||||||||||||
L1020.060-205 | 19.7 | 130 | 3.0 | 60 | 25 | 28 | 18.5 | 205 | 25 | M4x8 | 27.5 | 10.0 | 40 | |||||||||||||||||||
£ 789.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Static load C0
max.
kN 19.7 Stroke 130 Roller 3.0 w1
±0.1 60 l2 25 h1
±0.1 28 h2 18.5 l1 205 w2 25 d1 M4x8 l3 27.5 l4 10.0 w3 40 | ||||||||||||||||||||||||||||||||
L1020.060-230 | 21.3 | 155 | 3.0 | 60 | 25 | 28 | 18.5 | 230 | 25 | M4x8 | 27.5 | 10.0 | 40 | |||||||||||||||||||
£ 884.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Static load C0
max.
kN 21.3 Stroke 155 Roller 3.0 w1
±0.1 60 l2 25 h1
±0.1 28 h2 18.5 l1 230 w2 25 d1 M4x8 l3 27.5 l4 10.0 w3 40 | ||||||||||||||||||||||||||||||||
L1020.060-255 | 24.3 | 180 | 3.0 | 60 | 25 | 28 | 18.5 | 255 | 25 | M4x8 | 27.5 | 10.0 | 40 | |||||||||||||||||||
£ 990.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Static load C0
max.
kN 24.3 Stroke 180 Roller 3.0 w1
±0.1 60 l2 25 h1
±0.1 28 h2 18.5 l1 255 w2 25 d1 M4x8 l3 27.5 l4 10.0 w3 40 | ||||||||||||||||||||||||||||||||
L1020.060-280 | 25.8 | 205 | 3.0 | 60 | 25 | 28 | 18.5 | 280 | 25 | M4x8 | 27.5 | 10.0 | 40 | |||||||||||||||||||
£ 1,109.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Static load C0
max.
kN 25.8 Stroke 205 Roller 3.0 w1
±0.1 60 l2 25 h1
±0.1 28 h2 18.5 l1 280 w2 25 d1 M4x8 l3 27.5 l4 10.0 w3 40 | ||||||||||||||||||||||||||||||||
L1020.060-305 | 27.4 | 230 | 3.0 | 60 | 25 | 28 | 18.5 | 305 | 25 | M4x8 | 27.5 | 10.0 | 40 | |||||||||||||||||||
£ 1,242.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Static load C0
max.
kN 27.4 Stroke 230 Roller 3.0 w1
±0.1 60 l2 25 h1
±0.1 28 h2 18.5 l1 305 w2 25 d1 M4x8 l3 27.5 l4 10.0 w3 40 | ||||||||||||||||||||||||||||||||
L1020.080-085 | 9.3 | 50 | 4.0 | 80 | - | 35 | 24.0 | 85 | 40 | M5x10 | 42.5 | 10.5 | 55 | |||||||||||||||||||
£ 548.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Static load C0
max.
kN 9.3 Stroke 50 Roller 4.0 w1
±0.1 80 l2 - h1
±0.1 35 h2 24.0 l1 85 w2 40 d1 M5x10 l3 42.5 l4 10.5 w3 55 | ||||||||||||||||||||||||||||||||
L1020.080-125 | 14.0 | 75 | 4.0 | 80 | 40 | 35 | 24.0 | 125 | 40 | M5x10 | 42.5 | 10.5 | 55 | |||||||||||||||||||
£ 631.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Static load C0
max.
kN 14.0 Stroke 75 Roller 4.0 w1
±0.1 80 l2 40 h1
±0.1 35 h2 24.0 l1 125 w2 40 d1 M5x10 l3 42.5 l4 10.5 w3 55 | ||||||||||||||||||||||||||||||||
L1020.080-165 | 16.3 | 105 | 4.0 | 80 | 40 | 35 | 24.0 | 165 | 40 | M5x10 | 42.5 | 10.5 | 55 | |||||||||||||||||||
£ 747.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Static load C0
max.
kN 16.3 Stroke 105 Roller 4.0 w1
±0.1 80 l2 40 h1
±0.1 35 h2 24.0 l1 165 w2 40 d1 M5x10 l3 42.5 l4 10.5 w3 55 | ||||||||||||||||||||||||||||||||
L1020.080-205 | 21.0 | 130 | 4.0 | 80 | 40 | 35 | 24.0 | 205 | 40 | M5x10 | 42.5 | 10.5 | 55 | |||||||||||||||||||
£ 838.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Static load C0
max.
kN 21.0 Stroke 130 Roller 4.0 w1
±0.1 80 l2 40 h1
±0.1 35 h2 24.0 l1 205 w2 40 d1 M5x10 l3 42.5 l4 10.5 w3 55 | ||||||||||||||||||||||||||||||||
L1020.080-245 | 25.7 | 155 | 4.0 | 80 | 40 | 35 | 24.0 | 245 | 40 | M5x10 | 42.5 | 10.5 | 55 | |||||||||||||||||||
£ 969.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Static load C0
max.
kN 25.7 Stroke 155 Roller 4.0 w1
±0.1 80 l2 40 h1
±0.1 35 h2 24.0 l1 245 w2 40 d1 M5x10 l3 42.5 l4 10.5 w3 55 | ||||||||||||||||||||||||||||||||
L1020.080-285 | 30.4 | 185 | 4.0 | 80 | 40 | 35 | 24.0 | 285 | 40 | M5x10 | 42.5 | 10.5 | 55 | |||||||||||||||||||
£ 1,101.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Static load C0
max.
kN 30.4 Stroke 185 Roller 4.0 w1
±0.1 80 l2 40 h1
±0.1 35 h2 24.0 l1 285 w2 40 d1 M5x10 l3 42.5 l4 10.5 w3 55 | ||||||||||||||||||||||||||||||||
L1020.080-325 | 35.0 | 210 | 4.0 | 80 | 40 | 35 | 24.0 | 325 | 40 | M5x10 | 42.5 | 10.5 | 55 | |||||||||||||||||||
£ 1,233.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Static load C0
max.
kN 35.0 Stroke 210 Roller 4.0 w1
±0.1 80 l2 40 h1
±0.1 35 h2 24.0 l1 325 w2 40 d1 M5x10 l3 42.5 l4 10.5 w3 55 | ||||||||||||||||||||||||||||||||
L1020.080-365 | 39.7 | 235 | 4.0 | 80 | 40 | 35 | 24.0 | 365 | 40 | M5x10 | 42.5 | 10.5 | 55 | |||||||||||||||||||
£ 1,381.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Static load C0
max.
kN 39.7 Stroke 235 Roller 4.0 w1
±0.1 80 l2 40 h1
±0.1 35 h2 24.0 l1 365 w2 40 d1 M5x10 l3 42.5 l4 10.5 w3 55 | ||||||||||||||||||||||||||||||||
L1020.080-405 | 44.4 | 265 | 4.0 | 80 | 40 | 35 | 24.0 | 405 | 40 | M5x10 | 42.5 | 10.5 | 55 | |||||||||||||||||||
£ 1,547.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Static load C0
max.
kN 44.4 Stroke 265 Roller 4.0 w1
±0.1 80 l2 40 h1
±0.1 35 h2 24.0 l1 405 w2 40 d1 M5x10 l3 42.5 l4 10.5 w3 55 | ||||||||||||||||||||||||||||||||
L1020.100-110 | 21.0 | 60 | 6.0 | 100 | 50 | 45 | 31.0 | 110 | 50 | M6x12 | 55.0 | 10.0 | 60 | |||||||||||||||||||
£ 555.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Static load C0
max.
kN 21.0 Stroke 60 Roller 6.0 w1
±0.1 100 l2 50 h1
±0.1 45 h2 31.0 l1 110 w2 50 d1 M6x12 l3 55.0 l4 10.0 w3 60 | ||||||||||||||||||||||||||||||||
L1020.100-160 | 26.3 | 95 | 6.0 | 100 | 50 | 45 | 31.0 | 160 | 50 | M6x12 | 55.0 | 10.0 | 60 | |||||||||||||||||||
£ 686.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Static load C0
max.
kN 26.3 Stroke 95 Roller 6.0 w1
±0.1 100 l2 50 h1
±0.1 45 h2 31.0 l1 160 w2 50 d1 M6x12 l3 55.0 l4 10.0 w3 60 | ||||||||||||||||||||||||||||||||
L1020.100-210 | 36.8 | 130 | 6.0 | 100 | 50 | 45 | 31.0 | 210 | 50 | M6x12 | 55.0 | 10.0 | 60 | |||||||||||||||||||
£ 852.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Static load C0
max.
kN 36.8 Stroke 130 Roller 6.0 w1
±0.1 100 l2 50 h1
±0.1 45 h2 31.0 l1 210 w2 50 d1 M6x12 l3 55.0 l4 10.0 w3 60 | ||||||||||||||||||||||||||||||||
L1020.100-260 | 47.3 | 165 | 6.0 | 100 | 50 | 45 | 31.0 | 260 | 50 | M6x12 | 55.0 | 10.0 | 60 | |||||||||||||||||||
£ 1,006.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Static load C0
max.
kN 47.3 Stroke 165 Roller 6.0 w1
±0.1 100 l2 50 h1
±0.1 45 h2 31.0 l1 260 w2 50 d1 M6x12 l3 55.0 l4 10.0 w3 60 | ||||||||||||||||||||||||||||||||
L1020.100-310 | 57.8 | 200 | 6.0 | 100 | 50 | 45 | 31.0 | 310 | 50 | M6x12 | 55.0 | 10.0 | 60 | |||||||||||||||||||
£ 1,160.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Static load C0
max.
kN 57.8 Stroke 200 Roller 6.0 w1
±0.1 100 l2 50 h1
±0.1 45 h2 31.0 l1 310 w2 50 d1 M6x12 l3 55.0 l4 10.0 w3 60 | ||||||||||||||||||||||||||||||||
L1020.100-360 | 68.4 | 235 | 6.0 | 100 | 50 | 45 | 31.0 | 360 | 50 | M6x12 | 55.0 | 10.0 | 60 | |||||||||||||||||||
£ 1,326.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Static load C0
max.
kN 68.4 Stroke 235 Roller 6.0 w1
±0.1 100 l2 50 h1
±0.1 45 h2 31.0 l1 360 w2 50 d1 M6x12 l3 55.0 l4 10.0 w3 60 | ||||||||||||||||||||||||||||||||
L1020.100-410 | 78.9 | 265 | 6.0 | 100 | 50 | 45 | 31.0 | 410 | 50 | M6x12 | 55.0 | 10.0 | 60 | |||||||||||||||||||
£ 1,480.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Static load C0
max.
kN 78.9 Stroke 265 Roller 6.0 w1
±0.1 100 l2 50 h1
±0.1 45 h2 31.0 l1 410 w2 50 d1 M6x12 l3 55.0 l4 10.0 w3 60 | ||||||||||||||||||||||||||||||||
L1020.100-460 | 84.2 | 300 | 6.0 | 100 | 50 | 45 | 31.0 | 460 | 50 | M6x12 | 55.0 | 10.0 | 60 | |||||||||||||||||||
£ 1,672.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Static load C0
max.
kN 84.2 Stroke 300 Roller 6.0 w1
±0.1 100 l2 50 h1
±0.1 45 h2 31.0 l1 460 w2 50 d1 M6x12 l3 55.0 l4 10.0 w3 60 | ||||||||||||||||||||||||||||||||
L1020.100-510 | 94.7 | 335 | 6.0 | 100 | 50 | 45 | 31.0 | 510 | 50 | M6x12 | 55.0 | 10.0 | 60 | |||||||||||||||||||
£ 1,890.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Static load C0
max.
kN 94.7 Stroke 335 Roller 6.0 w1
±0.1 100 l2 50 h1
±0.1 45 h2 31.0 l1 510 w2 50 d1 M6x12 l3 55.0 l4 10.0 w3 60 |
Price & Availability | Article | Weight kg | w4 | l5 | h3 | l6 | h4 | d2 | w7 | d3 | Dyn. load C max. kN | Allowable load kN | Moment Mx max. Nm | Moment My max. Nm | Moment Mz max. Nm | ||||||||||||||||||
L1020.030-025 | 0.04 | - | 18 | 2.5 | - | - | M2x6 | 22 | 4.5 | 0.38 | 0.19 | 2.6 | 1.2 | 1.4 | |||||||||||||||||||
£ 360.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 0.04 w4 - l5 18 h3 2.5 l6 - h4 - d2 M2x6 w7 22 d3 4.5 Dyn. load C
max.
kN 0.38 Allowable load
kN 0.19 Moment Mx
max.
Nm 2.6 Moment My
max.
Nm 1.2 Moment Mz
max.
Nm 1.4 | |||||||||||||||||||||||||||||||||
L1020.030-035 | 0.05 | - | 28 | 2.5 | - | - | M2x6 | 22 | 4.5 | 0.52 | 0.28 | 3.9 | 2.6 | 3.0 | |||||||||||||||||||
£ 388.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 0.05 w4 - l5 28 h3 2.5 l6 - h4 - d2 M2x6 w7 22 d3 4.5 Dyn. load C
max.
kN 0.52 Allowable load
kN 0.28 Moment Mx
max.
Nm 3.9 Moment My
max.
Nm 2.6 Moment Mz
max.
Nm 3.0 | |||||||||||||||||||||||||||||||||
L1020.030-045 | 0.07 | - | 38 | 2.5 | - | - | M2x6 | 22 | 4.5 | 0.65 | 0.38 | 5.2 | 4.6 | 5.2 | |||||||||||||||||||
£ 451.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 0.07 w4 - l5 38 h3 2.5 l6 - h4 - d2 M2x6 w7 22 d3 4.5 Dyn. load C
max.
kN 0.65 Allowable load
kN 0.38 Moment Mx
max.
Nm 5.2 Moment My
max.
Nm 4.6 Moment Mz
max.
Nm 5.2 | |||||||||||||||||||||||||||||||||
L1020.030-055 | 0.08 | - | 48 | 2.5 | - | - | M2x6 | 22 | 4.5 | 0.78 | 0.48 | 6.5 | 7.2 | 7.9 | |||||||||||||||||||
£ 514.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 0.08 w4 - l5 48 h3 2.5 l6 - h4 - d2 M2x6 w7 22 d3 4.5 Dyn. load C
max.
kN 0.78 Allowable load
kN 0.48 Moment Mx
max.
Nm 6.5 Moment My
max.
Nm 7.2 Moment Mz
max.
Nm 7.9 | |||||||||||||||||||||||||||||||||
L1020.030-065 | 0.10 | - | 58 | 2.5 | - | - | M2x6 | 22 | 4.5 | 0.90 | 0.57 | 7.8 | 10.4 | 11.2 | |||||||||||||||||||
£ 577.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 0.10 w4 - l5 58 h3 2.5 l6 - h4 - d2 M2x6 w7 22 d3 4.5 Dyn. load C
max.
kN 0.90 Allowable load
kN 0.57 Moment Mx
max.
Nm 7.8 Moment My
max.
Nm 10.4 Moment Mz
max.
Nm 11.2 | |||||||||||||||||||||||||||||||||
L1020.030-075 | 0.12 | - | 68 | 2.5 | - | - | M2x6 | 22 | 4.5 | 1.1 | 0.77 | 10.4 | 18.4 | 17.3 | |||||||||||||||||||
£ 640.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 0.12 w4 - l5 68 h3 2.5 l6 - h4 - d2 M2x6 w7 22 d3 4.5 Dyn. load C
max.
kN 1.1 Allowable load
kN 0.77 Moment Mx
max.
Nm 10.4 Moment My
max.
Nm 18.4 Moment Mz
max.
Nm 17.3 | |||||||||||||||||||||||||||||||||
L1020.030-085 | 0.13 | - | 78 | 2.5 | - | - | M2x6 | 22 | 4.5 | 1.2 | 0.86 | 11.7 | 23.3 | 22.0 | |||||||||||||||||||
£ 689.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 0.13 w4 - l5 78 h3 2.5 l6 - h4 - d2 M2x6 w7 22 d3 4.5 Dyn. load C
max.
kN 1.2 Allowable load
kN 0.86 Moment Mx
max.
Nm 11.7 Moment My
max.
Nm 23.3 Moment Mz
max.
Nm 22.0 | |||||||||||||||||||||||||||||||||
L1020.040-035 | 0.09 | - | 25 | 3.4 | - | - | M2x6 | 30 | 6.5 | 0.89 | 0.39 | 7.0 | 3.1 | 3.9 | |||||||||||||||||||
£ 278.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 0.09 w4 - l5 25 h3 3.4 l6 - h4 - d2 M2x6 w7 30 d3 6.5 Dyn. load C
max.
kN 0.89 Allowable load
kN 0.39 Moment Mx
max.
Nm 7.0 Moment My
max.
Nm 3.1 Moment Mz
max.
Nm 3.9 | |||||||||||||||||||||||||||||||||
L1020.040-050 | 0.13 | - | 40 | 3.4 | - | - | M2x6 | 30 | 6.5 | 1.5 | 0.78 | 14.0 | 12.5 | 10.9 | |||||||||||||||||||
£ 335.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 0.13 w4 - l5 40 h3 3.4 l6 - h4 - d2 M2x6 w7 30 d3 6.5 Dyn. load C
max.
kN 1.5 Allowable load
kN 0.78 Moment Mx
max.
Nm 14.0 Moment My
max.
Nm 12.5 Moment Mz
max.
Nm 10.9 | |||||||||||||||||||||||||||||||||
L1020.040-065 | 0.17 | - | 55 | 3.4 | - | - | M2x6 | 30 | 6.5 | 1.8 | 0.98 | 17.5 | 19.5 | 17.5 | |||||||||||||||||||
£ 381.10 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Weight
kg 0.17 w4 - l5 55 h3 3.4 l6 - h4 - d2 M2x6 w7 30 d3 6.5 Dyn. load C
max.
kN 1.8 Allowable load
kN 0.98 Moment Mx
max.
Nm 17.5 Moment My
max.
Nm 19.5 Moment Mz
max.
Nm 17.5 | |||||||||||||||||||||||||||||||||
L1020.040-080 | 0.21 | - | 70 | 3.4 | - | - | M2x6 | 30 | 6.5 | 2.1 | 1.1 | 21.1 | 28.1 | 30.4 | |||||||||||||||||||
£ 431.97 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Weight
kg 0.21 w4 - l5 70 h3 3.4 l6 - h4 - d2 M2x6 w7 30 d3 6.5 Dyn. load C
max.
kN 2.1 Allowable load
kN 1.1 Moment Mx
max.
Nm 21.1 Moment My
max.
Nm 28.1 Moment Mz
max.
Nm 30.4 | |||||||||||||||||||||||||||||||||
L1020.040-095 | 0.25 | - | 85 | 3.4 | - | - | M2x6 | 30 | 6.5 | 2.4 | 1.3 | 24.6 | 38.2 | 40.9 | |||||||||||||||||||
£ 484.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 0.25 w4 - l5 85 h3 3.4 l6 - h4 - d2 M2x6 w7 30 d3 6.5 Dyn. load C
max.
kN 2.4 Allowable load
kN 1.3 Moment Mx
max.
Nm 24.6 Moment My
max.
Nm 38.2 Moment Mz
max.
Nm 40.9 | |||||||||||||||||||||||||||||||||
L1020.040-110 | 0.30 | - | 100 | 3.4 | - | - | M2x6 | 30 | 6.5 | 2.9 | 1.7 | 31.6 | 63.2 | 59.6 | |||||||||||||||||||
£ 547.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 0.30 w4 - l5 100 h3 3.4 l6 - h4 - d2 M2x6 w7 30 d3 6.5 Dyn. load C
max.
kN 2.9 Allowable load
kN 1.7 Moment Mx
max.
Nm 31.6 Moment My
max.
Nm 63.2 Moment Mz
max.
Nm 59.6 | |||||||||||||||||||||||||||||||||
L1020.040-125 | 0.34 | - | 115 | 3.4 | - | - | M2x6 | 30 | 6.5 | 3.1 | 1.9 | 35.1 | 78.0 | 74.1 | |||||||||||||||||||
£ 597.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 0.34 w4 - l5 115 h3 3.4 l6 - h4 - d2 M2x6 w7 30 d3 6.5 Dyn. load C
max.
kN 3.1 Allowable load
kN 1.9 Moment Mx
max.
Nm 35.1 Moment My
max.
Nm 78.0 Moment Mz
max.
Nm 74.1 | |||||||||||||||||||||||||||||||||
L1020.040-140 | 0.38 | - | 130 | 3.4 | - | - | M2x6 | 30 | 6.5 | 3.4 | 2.1 | 38.6 | 94.3 | 98.6 | |||||||||||||||||||
£ 660.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 0.38 w4 - l5 130 h3 3.4 l6 - h4 - d2 M2x6 w7 30 d3 6.5 Dyn. load C
max.
kN 3.4 Allowable load
kN 2.1 Moment Mx
max.
Nm 38.6 Moment My
max.
Nm 94.3 Moment Mz
max.
Nm 98.6 | |||||||||||||||||||||||||||||||||
L1020.040-155 | 0.42 | - | 145 | 3.4 | - | - | M2x6 | 30 | 6.5 | 3.6 | 2.3 | 42.1 | 112 | 111 | |||||||||||||||||||
£ 759.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 0.42 w4 - l5 145 h3 3.4 l6 - h4 - d2 M2x6 w7 30 d3 6.5 Dyn. load C
max.
kN 3.6 Allowable load
kN 2.3 Moment Mx
max.
Nm 42.1 Moment My
max.
Nm 112 Moment Mz
max.
Nm 111 | |||||||||||||||||||||||||||||||||
L1020.040-170 | 0.46 | - | 160 | 3.4 | - | - | M2x6 | 30 | 6.5 | 4.1 | 2.7 | 49.1 | 152 | 147 | |||||||||||||||||||
£ 831.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 0.46 w4 - l5 160 h3 3.4 l6 - h4 - d2 M2x6 w7 30 d3 6.5 Dyn. load C
max.
kN 4.1 Allowable load
kN 2.7 Moment Mx
max.
Nm 49.1 Moment My
max.
Nm 152 Moment Mz
max.
Nm 147 | |||||||||||||||||||||||||||||||||
L1020.040-185 | 0.50 | - | 175 | 3.4 | - | - | M2x6 | 30 | 6.5 | 4.3 | 2.9 | 52.6 | 175 | 169 | |||||||||||||||||||
£ 874.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 0.50 w4 - l5 175 h3 3.4 l6 - h4 - d2 M2x6 w7 30 d3 6.5 Dyn. load C
max.
kN 4.3 Allowable load
kN 2.9 Moment Mx
max.
Nm 52.6 Moment My
max.
Nm 175 Moment Mz
max.
Nm 169 | |||||||||||||||||||||||||||||||||
L1020.060-055 | 0.29 | - | 35 | 5.5 | - | - | M3x6 | 40 | 8.0 | 2.9 | 1.5 | 42.6 | 22.8 | 26.6 | |||||||||||||||||||
£ 328.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 0.29 w4 - l5 35 h3 5.5 l6 - h4 - d2 M3x6 w7 40 d3 8.0 Dyn. load C
max.
kN 2.9 Allowable load
kN 1.5 Moment Mx
max.
Nm 42.6 Moment My
max.
Nm 22.8 Moment Mz
max.
Nm 26.6 | |||||||||||||||||||||||||||||||||
L1020.060-080 | 0.43 | - | 60 | 5.5 | - | - | M3x6 | 40 | 8.0 | 4.3 | 2.5 | 71.0 | 63.4 | 57.1 | |||||||||||||||||||
£ 394.97 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Weight
kg 0.43 w4 - l5 60 h3 5.5 l6 - h4 - d2 M3x6 w7 40 d3 8.0 Dyn. load C
max.
kN 4.3 Allowable load
kN 2.5 Moment Mx
max.
Nm 71.0 Moment My
max.
Nm 63.4 Moment Mz
max.
Nm 57.1 | |||||||||||||||||||||||||||||||||
L1020.060-105 | 0.57 | - | 85 | 5.5 | - | - | M3x6 | 40 | 8.0 | 5.6 | 3.5 | 99.5 | 124 | 115 | |||||||||||||||||||
£ 476.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 0.57 w4 - l5 85 h3 5.5 l6 - h4 - d2 M3x6 w7 40 d3 8.0 Dyn. load C
max.
kN 5.6 Allowable load
kN 3.5 Moment Mx
max.
Nm 99.5 Moment My
max.
Nm 124 Moment Mz
max.
Nm 115 | |||||||||||||||||||||||||||||||||
L1020.060-130 | 0.71 | - | 110 | 5.5 | - | - | M3x6 | 40 | 8.0 | 6.2 | 4.0 | 113 | 162 | 172 | |||||||||||||||||||
£ 558.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 0.71 w4 - l5 110 h3 5.5 l6 - h4 - d2 M3x6 w7 40 d3 8.0 Dyn. load C
max.
kN 6.2 Allowable load
kN 4.0 Moment Mx
max.
Nm 113 Moment My
max.
Nm 162 Moment Mz
max.
Nm 172 | |||||||||||||||||||||||||||||||||
L1020.060-155 | 0.84 | - | 135 | 5.5 | 85 | - | M3x6 | 40 | 8.0 | 7.4 | 5.0 | 142 | 253 | 266 | |||||||||||||||||||
£ 648.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 0.84 w4 - l5 135 h3 5.5 l6 85 h4 - d2 M3x6 w7 40 d3 8.0 Dyn. load C
max.
kN 7.4 Allowable load
kN 5.0 Moment Mx
max.
Nm 142 Moment My
max.
Nm 253 Moment Mz
max.
Nm 266 | |||||||||||||||||||||||||||||||||
L1020.060-180 | 0.98 | - | 160 | 5.5 | 110 | - | M3x6 | 40 | 8.0 | 8.6 | 6.0 | 170 | 365 | 350 | |||||||||||||||||||
£ 715.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 0.98 w4 - l5 160 h3 5.5 l6 110 h4 - d2 M3x6 w7 40 d3 8.0 Dyn. load C
max.
kN 8.6 Allowable load
kN 6.0 Moment Mx
max.
Nm 170 Moment My
max.
Nm 365 Moment Mz
max.
Nm 350 | |||||||||||||||||||||||||||||||||
L1020.060-205 | 1.12 | - | 185 | 5.5 | 135 | - | M3x6 | 40 | 8.0 | 9.1 | 6.6 | 184 | 428 | 445 | |||||||||||||||||||
£ 789.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 1.12 w4 - l5 185 h3 5.5 l6 135 h4 - d2 M3x6 w7 40 d3 8.0 Dyn. load C
max.
kN 9.1 Allowable load
kN 6.6 Moment Mx
max.
Nm 184 Moment My
max.
Nm 428 Moment Mz
max.
Nm 445 | |||||||||||||||||||||||||||||||||
L1020.060-230 | 1.25 | - | 210 | 5.5 | 160 | - | M3x6 | 40 | 8.0 | 9.7 | 7.1 | 198 | 497 | 515 | |||||||||||||||||||
£ 884.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 1.25 w4 - l5 210 h3 5.5 l6 160 h4 - d2 M3x6 w7 40 d3 8.0 Dyn. load C
max.
kN 9.7 Allowable load
kN 7.1 Moment Mx
max.
Nm 198 Moment My
max.
Nm 497 Moment Mz
max.
Nm 515 | |||||||||||||||||||||||||||||||||
L1020.060-255 | 1.39 | - | 235 | 5.5 | 185 | - | M3x6 | 40 | 8.0 | 10.7 | 8.1 | 227 | 649 | 629 | |||||||||||||||||||
£ 990.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 1.39 w4 - l5 235 h3 5.5 l6 185 h4 - d2 M3x6 w7 40 d3 8.0 Dyn. load C
max.
kN 10.7 Allowable load
kN 8.1 Moment Mx
max.
Nm 227 Moment My
max.
Nm 649 Moment Mz
max.
Nm 629 | |||||||||||||||||||||||||||||||||
L1020.060-280 | 1.53 | - | 260 | 5.5 | 210 | - | M3x6 | 40 | 8.0 | 11.2 | 8.6 | 241 | 733 | 711 | |||||||||||||||||||
£ 1,109.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 1.53 w4 - l5 260 h3 5.5 l6 210 h4 - d2 M3x6 w7 40 d3 8.0 Dyn. load C
max.
kN 11.2 Allowable load
kN 8.6 Moment Mx
max.
Nm 241 Moment My
max.
Nm 733 Moment Mz
max.
Nm 711 | |||||||||||||||||||||||||||||||||
L1020.060-305 | 1.66 | - | 285 | 5.5 | 235 | - | M3x6 | 40 | 8.0 | 11.8 | 9.1 | 255 | 822 | 844 | |||||||||||||||||||
£ 1,242.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 1.66 w4 - l5 285 h3 5.5 l6 235 h4 - d2 M3x6 w7 40 d3 8.0 Dyn. load C
max.
kN 11.8 Allowable load
kN 9.1 Moment Mx
max.
Nm 255 Moment My
max.
Nm 822 Moment Mz
max.
Nm 844 | |||||||||||||||||||||||||||||||||
L1020.080-085 | 0.76 | - | 65 | 6.5 | - | - | M3x6 | 55 | 10.0 | 6.6 | 3.1 | 124 | 87.3 | 76.4 | |||||||||||||||||||
£ 548.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 0.76 w4 - l5 65 h3 6.5 l6 - h4 - d2 M3x6 w7 55 d3 10.0 Dyn. load C
max.
kN 6.6 Allowable load
kN 3.1 Moment Mx
max.
Nm 124 Moment My
max.
Nm 87.3 Moment Mz
max.
Nm 76.4 | |||||||||||||||||||||||||||||||||
L1020.080-125 | 1.12 | - | 105 | 6.5 | - | - | M3x6 | 55 | 10.0 | 9.0 | 4.6 | 187 | 196 | 180 | |||||||||||||||||||
£ 631.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 1.12 w4 - l5 105 h3 6.5 l6 - h4 - d2 M3x6 w7 55 d3 10.0 Dyn. load C
max.
kN 9.0 Allowable load
kN 4.6 Moment Mx
max.
Nm 187 Moment My
max.
Nm 196 Moment Mz
max.
Nm 180 | |||||||||||||||||||||||||||||||||
L1020.080-165 | 1.48 | - | 145 | 6.5 | - | - | M3x6 | 55 | 10.0 | 10.2 | 5.4 | 218 | 267 | 286 | |||||||||||||||||||
£ 747.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 1.48 w4 - l5 145 h3 6.5 l6 - h4 - d2 M3x6 w7 55 d3 10.0 Dyn. load C
max.
kN 10.2 Allowable load
kN 5.4 Moment Mx
max.
Nm 218 Moment My
max.
Nm 267 Moment Mz
max.
Nm 286 | |||||||||||||||||||||||||||||||||
L1020.080-205 | 1.84 | - | 185 | 6.5 | 105 | - | M3x6 | 55 | 10.0 | 12.5 | 7.0 | 280 | 442 | 466 | |||||||||||||||||||
£ 838.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 1.84 w4 - l5 185 h3 6.5 l6 105 h4 - d2 M3x6 w7 55 d3 10.0 Dyn. load C
max.
kN 12.5 Allowable load
kN 7.0 Moment Mx
max.
Nm 280 Moment My
max.
Nm 442 Moment Mz
max.
Nm 466 | |||||||||||||||||||||||||||||||||
L1020.080-245 | 2.20 | - | 225 | 6.5 | 145 | - | M3x6 | 55 | 10.0 | 14.6 | 8.6 | 343 | 660 | 690 | |||||||||||||||||||
£ 969.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 2.20 w4 - l5 225 h3 6.5 l6 145 h4 - d2 M3x6 w7 55 d3 10.0 Dyn. load C
max.
kN 14.6 Allowable load
kN 8.6 Moment Mx
max.
Nm 343 Moment My
max.
Nm 660 Moment Mz
max.
Nm 690 | |||||||||||||||||||||||||||||||||
L1020.080-285 | 2.56 | - | 265 | 6.5 | 185 | - | M3x6 | 55 | 10.0 | 16.6 | 10.1 | 405 | 922 | 957 | |||||||||||||||||||
£ 1,101.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 2.56 w4 - l5 265 h3 6.5 l6 185 h4 - d2 M3x6 w7 55 d3 10.0 Dyn. load C
max.
kN 16.6 Allowable load
kN 10.1 Moment Mx
max.
Nm 405 Moment My
max.
Nm 922 Moment Mz
max.
Nm 957 | |||||||||||||||||||||||||||||||||
L1020.080-325 | 2.92 | - | 305 | 6.5 | 225 | - | M3x6 | 55 | 10.0 | 18.6 | 11.7 | 467 | 1128 | 1269 | |||||||||||||||||||
£ 1,233.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 2.92 w4 - l5 305 h3 6.5 l6 225 h4 - d2 M3x6 w7 55 d3 10.0 Dyn. load C
max.
kN 18.6 Allowable load
kN 11.7 Moment Mx
max.
Nm 467 Moment My
max.
Nm 1128 Moment Mz
max.
Nm 1269 | |||||||||||||||||||||||||||||||||
L1020.080-365 | 3.28 | - | 345 | 6.5 | 265 | - | M3x6 | 55 | 10.0 | 20.5 | 13.2 | 530 | 1577 | 1623 | |||||||||||||||||||
£ 1,381.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 3.28 w4 - l5 345 h3 6.5 l6 265 h4 - d2 M3x6 w7 55 d3 10.0 Dyn. load C
max.
kN 20.5 Allowable load
kN 13.2 Moment Mx
max.
Nm 530 Moment My
max.
Nm 1577 Moment Mz
max.
Nm 1623 | |||||||||||||||||||||||||||||||||
L1020.080-405 | 3.65 | - | 385 | 6.5 | 305 | - | M3x6 | 55 | 10.0 | 22.3 | 14.8 | 592 | 1970 | 1918 | |||||||||||||||||||
£ 1,547.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 3.65 w4 - l5 385 h3 6.5 l6 305 h4 - d2 M3x6 w7 55 d3 10.0 Dyn. load C
max.
kN 22.3 Allowable load
kN 14.8 Moment Mx
max.
Nm 592 Moment My
max.
Nm 1970 Moment Mz
max.
Nm 1918 | |||||||||||||||||||||||||||||||||
L1020.100-110 | 1.60 | 92 | 90 | 8.0 | - | 15 | M4x8 | 60 | 11.5 | 13.9 | 7.0 | 315 | 252 | 221 | |||||||||||||||||||
£ 555.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 1.60 w4 92 l5 90 h3 8.0 l6 - h4 15 d2 M4x8 w7 60 d3 11.5 Dyn. load C
max.
kN 13.9 Allowable load
kN 7.0 Moment Mx
max.
Nm 315 Moment My
max.
Nm 252 Moment Mz
max.
Nm 221 | |||||||||||||||||||||||||||||||||
L1020.100-160 | 2.36 | 92 | 140 | 8.0 | - | 15 | M4x8 | 60 | 11.5 | 16.5 | 8.7 | 394 | 394 | 434 | |||||||||||||||||||
£ 686.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 2.36 w4 92 l5 140 h3 8.0 l6 - h4 15 d2 M4x8 w7 60 d3 11.5 Dyn. load C
max.
kN 16.5 Allowable load
kN 8.7 Moment Mx
max.
Nm 394 Moment My
max.
Nm 394 Moment Mz
max.
Nm 434 | |||||||||||||||||||||||||||||||||
L1020.100-210 | 3.11 | 92 | 190 | 8.0 | 90 | 15 | M4x8 | 60 | 11.5 | 21.6 | 12.2 | 552 | 773 | 828 | |||||||||||||||||||
£ 852.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 3.11 w4 92 l5 190 h3 8.0 l6 90 h4 15 d2 M4x8 w7 60 d3 11.5 Dyn. load C
max.
kN 21.6 Allowable load
kN 12.2 Moment Mx
max.
Nm 552 Moment My
max.
Nm 773 Moment Mz
max.
Nm 828 | |||||||||||||||||||||||||||||||||
L1020.100-260 | 3.86 | 92 | 240 | 8.0 | 140 | 15 | M4x8 | 60 | 11.5 | 26.2 | 15.7 | 710 | 1279 | 1207 | |||||||||||||||||||
£ 1,006.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 3.86 w4 92 l5 240 h3 8.0 l6 140 h4 15 d2 M4x8 w7 60 d3 11.5 Dyn. load C
max.
kN 26.2 Allowable load
kN 15.7 Moment Mx
max.
Nm 710 Moment My
max.
Nm 1279 Moment Mz
max.
Nm 1207 | |||||||||||||||||||||||||||||||||
L1020.100-310 | 4.62 | 92 | 290 | 8.0 | 190 | 15 | M4x8 | 60 | 11.5 | 30.7 | 19.3 | 868 | 1910 | 1823 | |||||||||||||||||||
£ 1,160.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 4.62 w4 92 l5 290 h3 8.0 l6 190 h4 15 d2 M4x8 w7 60 d3 11.5 Dyn. load C
max.
kN 30.7 Allowable load
kN 19.3 Moment Mx
max.
Nm 868 Moment My
max.
Nm 1910 Moment Mz
max.
Nm 1823 | |||||||||||||||||||||||||||||||||
L1020.100-360 | 5.36 | 92 | 340 | 8.0 | 240 | 15 | M4x8 | 60 | 11.5 | 35.0 | 22.8 | 1026 | 2688 | 2565 | |||||||||||||||||||
£ 1,326.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 5.36 w4 92 l5 340 h3 8.0 l6 240 h4 15 d2 M4x8 w7 60 d3 11.5 Dyn. load C
max.
kN 35.0 Allowable load
kN 22.8 Moment Mx
max.
Nm 1026 Moment My
max.
Nm 2688 Moment Mz
max.
Nm 2565 | |||||||||||||||||||||||||||||||||
L1020.100-410 | 6.12 | 92 | 390 | 8.0 | 290 | 15 | M4x8 | 60 | 11.5 | 39.1 | 26.3 | 1184 | 3552 | 3434 | |||||||||||||||||||
£ 1,480.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 6.12 w4 92 l5 390 h3 8.0 l6 290 h4 15 d2 M4x8 w7 60 d3 11.5 Dyn. load C
max.
kN 39.1 Allowable load
kN 26.3 Moment Mx
max.
Nm 1184 Moment My
max.
Nm 3552 Moment Mz
max.
Nm 3434 | |||||||||||||||||||||||||||||||||
L1020.100-460 | 6.87 | 92 | 440 | 8.0 | 340 | 15 | M4x8 | 60 | 11.5 | 41.1 | 28.0 | 1263 | 4042 | 4168 | |||||||||||||||||||
£ 1,672.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 6.87 w4 92 l5 440 h3 8.0 l6 340 h4 15 d2 M4x8 w7 60 d3 11.5 Dyn. load C
max.
kN 41.1 Allowable load
kN 28.0 Moment Mx
max.
Nm 1263 Moment My
max.
Nm 4042 Moment Mz
max.
Nm 4168 | |||||||||||||||||||||||||||||||||
L1020.100-510 | 7.62 | 92 | 490 | 8.0 | 390 | 15 | M4x8 | 60 | 11.5 | 45.1 | 31.5 | 1421 | 5115 | 5257 | |||||||||||||||||||
£ 1,890.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 7.62 w4 92 l5 490 h3 8.0 l6 390 h4 15 d2 M4x8 w7 60 d3 11.5 Dyn. load C
max.
kN 45.1 Allowable load
kN 31.5 Moment Mx
max.
Nm 1421 Moment My
max.
Nm 5115 Moment Mz
max.
Nm 5257 |
Body carbon steel (S50C) nickel plated. Rail and rollers carbon steel (100Cr6), retainer stainless steel (AISI 304).
Base and carriage with standard hole pattern. The top can be machined as required, taking care to disassemble first and ensure no dirt ingress.
Alternatively we can machine any extra holes required (additional cost).
Recommended allowable load is 1/3 of max. static load giving a safety factor of over 3.
Stroke is centred on the mid-point of the slides (ie 50% of total stroke each way).