Units | Price/unit after discount | Applied Discount |
1-4 | £ 16.01 | 0% |
5-19 | £ 14.41 | 10% |
20-39 | £ 12.81 | 20% |
40-99 | £ 11.21 | 30% |
100+ | £ 9.61 | 40% |
Carbon steel (ISO C45).
Accuracy to JIS B 1702-1 (ISO) class 8, (class 9 for hardened teeth versions). -H Gear teeth surface induction-hardened to 47-53 HRC for increased durability.
20° pressure angle, full depth tooth.
Amount of backlash when assembling gears = 0,016 - 0,048mm.
Max. allowable torque (Nm) is based on standard operating conditions (see technical pages) with a safety factor of 1.2. For non standard applications apply a suitable safety factor depending on frequency of use, type of working etc.
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 2761902
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk