Rod Ends with Studs
Female
Units | Price/unit after discount | Applied Discount |
1-9 | £ 58.30 | 0% |
10-19 | £ 52.47 | 10% |
20-49 | £ 49.56 | 15% |
50-99 | £ 46.64 | 20% |
100+ | £ 40.81 | 30% |
Body: surface zinc plated.
Race: steel/ bronze - PTFE composite.
Inner ring: bearing steel, hardened ground and spherical surface chromium plates.
Outer ring: brass body pressed around, outer race lined with bronze - PTFE composite.
Maintenance free, sizes according to DIN ISO 12230-4 series K.
Standard thread is right hand thread.
Rod end studs are all right hand threads.
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk