Rod Ends with Studs
Female
| Units | Price/unit after discount | Applied Discount | 
| 1-9 | £ 36.38 | 0% | 
| 10-19 | £ 32.74 | 10% | 
| 20-49 | £ 30.92 | 15% | 
| 50-99 | £ 29.10 | 20% | 
| 100+ | £ 25.47 | 30% | 
Body: surface zinc plated
Race: steel/ bronze - PTFE composite.
Inner ring: bearing steel, hardened ground and spherical surface chromium plates.
Outer ring: brass body pressed around, outer race lined with bronze - PTFE composite.
Maintenance free. Sizes according to DIN ISO 12240-4 series K.
Standard thread is right hand thread.
Rod end studs are all right hand threads.
*Denotes fine pitch threads.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park 
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk























































































