Rod Ends with Studs
Female
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 33.12 | 0% |
| 10-19 | £ 29.81 | 10% |
| 20-49 | £ 28.15 | 15% |
| 50-99 | £ 26.50 | 20% |
| 100+ | £ 23.18 | 30% |
Body: surface zinc plated
Race: steel/ bronze - PTFE composite.
Inner ring: bearing steel, hardened ground and spherical surface chromium plates.
Outer ring: brass body pressed around, outer race lined with bronze - PTFE composite.
Maintenance free. Sizes according to DIN ISO 12240-4 series K.
Standard thread is right hand thread.
Rod end studs are all right hand threads.
*Denotes fine pitch threads.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk























































































