Steel Ball & Socket Joint
Units | Price/unit after discount | Applied Discount |
1-49 | £ 23.72 | 0% |
50-99 | £ 21.35 | 10% |
100-199 | £ 18.98 | 20% |
200-499 | £ 17.79 | 25% |
500-999 | £ 16.60 | 30% |
1000+ | £ 14.23 | 40% |
Stud: carbon steel, sealing cap: neoprene.
Housing: steel (9sMnPb28), silver zinc plated.
To DIN 71802 form CS, supplied with hexagon nut.
Safety ring aids the retention of the ball stud in the housing.
*M14x1,5 is a fine pitch thread.
Stud: right hand thread.
Housing: left hand thread
Thread is not full length. There is a min 1.5mm unthreaded shank. If using part without the supplied nut, then please consider a counterbore to accommodate the unthreaded shank.