Steel Ball & Socket Joint
Price & Availability | Article | Thread hand | d1 | l1 ±0.3 | d2 | d3 | d4 | h1 ±0.3 | |||||||||||||||||||||
R3471.L005 | Left | 8 | 22 | M 5 | 8 | 12.8 | 10.2 | ||||||||||||||||||||||
£ 2.49 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Left d1 8 l1
±0.3 22 d2 M 5 d3 8 d4 12.8 h1
±0.3 10.2 | |||||||||||||||||||||||||||||
R3471.L006 | Left | 10 | 25 | M 6 | 10 | 14.8 | 12.5 | ||||||||||||||||||||||
£ 3.41 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Left d1 10 l1
±0.3 25 d2 M 6 d3 10 d4 14.8 h1
±0.3 12.5 | |||||||||||||||||||||||||||||
R3471.L008 | Left | 13 | 30 | M 8 | 13 | 19.3 | 16.5 | ||||||||||||||||||||||
£ 3.90 per unit (click for quantity discounts) Ready to despatch 89 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Left d1 13 l1
±0.3 30 d2 M 8 d3 13 d4 19.3 h1
±0.3 16.5 | |||||||||||||||||||||||||||||
R3471.L010 | Left | 16 | 35 | M10 | 16 | 24.0 | 20.0 | ||||||||||||||||||||||
£ 6.96 per unit (click for quantity discounts) Ready to despatch 101 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Left d1 16 l1
±0.3 35 d2 M10 d3 16 d4 24.0 h1
±0.3 20.0 | |||||||||||||||||||||||||||||
R3471.L012 | Left | 16 | 35 | M12 | 16 | 24.0 | 20.0 | ||||||||||||||||||||||
£ 7.20 per unit (click for quantity discounts) Ready to despatch 100 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Left d1 16 l1
±0.3 35 d2 M12 d3 16 d4 24.0 h1
±0.3 20.0 | |||||||||||||||||||||||||||||
R3471.L014 | Left | 19 | 45 | M14x1,5* | 22 | 30.0 | 28.0 | ||||||||||||||||||||||
£ 15.24 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Left d1 19 l1
±0.3 45 d2 M14x1,5* d3 22 d4 30.0 h1
±0.3 28.0 | |||||||||||||||||||||||||||||
R3471.L015 | Left | 19 | 45 | M14 | 22 | 30.0 | 28.0 | ||||||||||||||||||||||
£ 15.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Left d1 19 l1
±0.3 45 d2 M14 d3 22 d4 30.0 h1
±0.3 28.0 | |||||||||||||||||||||||||||||
R3471.L016 | Left | 19 | 45 | M16 | 22 | 30.0 | 28.0 | ||||||||||||||||||||||
£ 16.58 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Left d1 19 l1
±0.3 45 d2 M16 d3 22 d4 30.0 h1
±0.3 28.0 |
Price & Availability | Article | Weight g | h2 ±0.3 | l2 min. | A/F tol. h14 | Extraction force min. kg | Static load max. kg | Dyn. load C max. kg | Force required for movement max. kg | |||||||||||||||||||||
R3471.L005 | 15.2 | 9 | 10.2 | 7 | 3 | 50 | 20 | 3 | ||||||||||||||||||||||
£ 2.49 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 15.2 h2
±0.3 9 l2
min. 10.2 A/F
tol. h14 7 Extraction force
min.
kg 3 Static load
max.
kg 50 Dyn. load C
max.
kg 20 Force required for movement
max.
kg 3 | ||||||||||||||||||||||||||||||
R3471.L006 | 25.2 | 11 | 11.5 | 8 | 4 | 100 | 40 | 4 | ||||||||||||||||||||||
£ 3.41 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 25.2 h2
±0.3 11 l2
min. 11.5 A/F
tol. h14 8 Extraction force
min.
kg 4 Static load
max.
kg 100 Dyn. load C
max.
kg 40 Force required for movement
max.
kg 4 | ||||||||||||||||||||||||||||||
R3471.L008 | 53.1 | 13 | 14.0 | 11 | 6 | 200 | 80 | 6 | ||||||||||||||||||||||
£ 3.90 per unit (click for quantity discounts) Ready to despatch 89 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 53.1 h2
±0.3 13 l2
min. 14.0 A/F
tol. h14 11 Extraction force
min.
kg 6 Static load
max.
kg 200 Dyn. load C
max.
kg 80 Force required for movement
max.
kg 6 | ||||||||||||||||||||||||||||||
R3471.L010 | 103.8 | 16 | 15.5 | 13 | 8 | 400 | 160 | 8 | ||||||||||||||||||||||
£ 6.96 per unit (click for quantity discounts) Ready to despatch 101 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 103.8 h2
±0.3 16 l2
min. 15.5 A/F
tol. h14 13 Extraction force
min.
kg 8 Static load
max.
kg 400 Dyn. load C
max.
kg 160 Force required for movement
max.
kg 8 | ||||||||||||||||||||||||||||||
R3471.L012 | 103.8 | 16 | 15.5 | 13 | 8 | 400 | 160 | 8 | ||||||||||||||||||||||
£ 7.20 per unit (click for quantity discounts) Ready to despatch 100 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 103.8 h2
±0.3 16 l2
min. 15.5 A/F
tol. h14 13 Extraction force
min.
kg 8 Static load
max.
kg 400 Dyn. load C
max.
kg 160 Force required for movement
max.
kg 8 | ||||||||||||||||||||||||||||||
R3471.L014 | 220.9 | 22 | 21.5 | 16 | 10 | 800 | 320 | 10 | ||||||||||||||||||||||
£ 15.24 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 220.9 h2
±0.3 22 l2
min. 21.5 A/F
tol. h14 16 Extraction force
min.
kg 10 Static load
max.
kg 800 Dyn. load C
max.
kg 320 Force required for movement
max.
kg 10 | ||||||||||||||||||||||||||||||
R3471.L015 | 220.9 | 22 | 21.5 | 16 | 10 | 800 | 320 | 10 | ||||||||||||||||||||||
£ 15.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 220.9 h2
±0.3 22 l2
min. 21.5 A/F
tol. h14 16 Extraction force
min.
kg 10 Static load
max.
kg 800 Dyn. load C
max.
kg 320 Force required for movement
max.
kg 10 | ||||||||||||||||||||||||||||||
R3471.L016 | 220.9 | 22 | 21.5 | 16 | 10 | 800 | 320 | 10 | ||||||||||||||||||||||
£ 16.58 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 220.9 h2
±0.3 22 l2
min. 21.5 A/F
tol. h14 16 Extraction force
min.
kg 10 Static load
max.
kg 800 Dyn. load C
max.
kg 320 Force required for movement
max.
kg 10 |
Silver zinc plated, ball stud: minimum tensile strength Rm=600N/mm².
Housing: minimum tensile strength Rm=500N/mm², sealing cap: Neoprene.
To DIN 71802 form CS, supplied with hexagon nut.
Safety ring aids the retention of the ball stud in the housing.
*M14x1,5 is a fine pitch thread.
Stud: right hand thread.
Housing: left hand thread
Thread is not full length. There is a min 1.5mm unthreaded shank. If using part without the supplied nut, then please consider a counterbore to accommodate the unthreaded shank.