Stainless Steel Ball & Socket Joint
A4 stainless
| Units | Price/unit after discount | Applied Discount | 
| 1-49 | £ 6.58 | 0% | 
| 50-99 | £ 5.26 | 20% | 
| 100-199 | £ 4.94 | 25% | 
| 200-499 | £ 4.61 | 30% | 
| 500-999 | £ 4.28 | 35% | 
| 1000+ | £ 3.95 | 40% | 
Stud: carbon steel, sealing cap: neoprene.
Housing: steel (9sMnPb28), silver zinc plated.
To DIN 71802 form CS, supplied with hexagon nut.Safety ring aids the retention of the ball stud in the housing.*M14x1.5 is a fine pitch thread. Male stud part is to DIN 71803 form C.
Stud: right hand thread.
Housing: left hand thread
Thread is not full length. There is a min 1.5mm unthreaded shank. If using part without the supplied nut, then please consider a counterbore to accommodate the unthreaded shank.