S/S Right Angle Drive
two Ø8 shafts
Units | Price/unit after discount | Applied Discount |
1-9 | £ 1,817.20 | 0% |
10-14 | £ 1,635.48 | 10% |
15-24 | £ 1,544.62 | 15% |
25-49 | £ 1,453.76 | 20% |
50+ | £ 1,272.04 | 30% |
Stainless steel (AISI 316) housing and shafts, seals - NBR. Spiral bevel gears from hardened steel.
Normally used as speed reducers.
Max. radial loading 300N. Max. axial loading 80N.
Angular alignment: 15' to 30' of arc.