S/S Right Angle Drive
two Ø8 shafts
Units | Price/unit after discount | Applied Discount |
1-9 | £ 972.30 | 0% |
10-14 | £ 875.07 | 10% |
15-24 | £ 826.46 | 15% |
25-49 | £ 777.84 | 20% |
50+ | £ 680.61 | 30% |
Stainless steel (AISI 316) housing and shafts, seals - NBR. Spiral bevel gears from hardened steel.
Normally used as speed reducers.
Max. radial loading 140N. Max. axial loading 50N.
Angular alignment: 15' to 30' of arc.