Ball Transfer Units
Steel
| Units | Price/unit after discount | Applied Discount |
| 1-49 | - | 0% |
| 50-99 | - | 20% |
| 100-199 | - | 30% |
| 200-999 | - | 50% |
| 1000+ | - | 60% |
Carbon steel, aluminium or stainless steel housing. Carbon steel or stainless steel balls.
All steel parts are supplied with a small amount of oil, to protect from oxidation.
Normally used in measuring equipment,
small linear motion systems (e.g photocopier slides) and miniature mechanisms.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk


























































































