Steel Cotter Pins
| Units | Price/unit after discount | Applied Discount |
| 1-999 | £ 3.14 | 0% |
| 1000-1999 | £ 2.20 | 30% |
| 2000-4999 | £ 1.88 | 40% |
| 5000+ | £ 1.57 | 50% |
Mild steel, zinc-plated.
To DIN 1444 B (ISO 2341 form B). The grip length is l2.
l1 tolerances:-
up to 10mm long ±0,25
12-50mm long ±0,50
over 50mm long ±0,75.
For use with cotter pins (P1240 or P1241) or retaining pins (P1243).