Shock Absorber
Rubber
Units | Price/unit after discount | Applied Discount |
1-4 | £ 162.96 | 0% |
5-19 | £ 146.66 | 10% |
20-39 | £ 130.37 | 20% |
40-99 | £ 114.07 | 30% |
100+ | £ 97.78 | 40% |
Shock resistant rubber case.
Urethane push rod.
Pyrex glass cylinder.
Max operating temperature: -55°c to +150°c.
(Please advise if operating at temperatures over +70°c).
Piston friction force without side load = less than 1 gram.
Mounting data:
Mounting hole:
Rectangular: 0.312" x 0.375" (8mm x 10mm)
Round: 0.375" (10mm)
Suggested mounting bracket thickness: 0.060" - 0.125" (1.52 - 3.18mm)
Mounting nut torque:
Head: 4-8 in-lb (0.45 to 0.90 Nm)
Level of shock absorption adjustable by hand.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk