Units | Price/unit after discount | Applied Discount |
1-1 | £ 12,105.72 | 0% |
2-4 | £ 11,500.43 | 5% |
5+ | £ 10,895.15 | 10% |
Aluminium alloy body (light, stiff and stable), black anodised. Stainless steel circular plate.
The design utilises a single preloaded crossed roller bearing system for the table movement. This eliminates the use of dual bearing configuration, thus improving axial runout and wobble.
The stages are offered with different gear ratio options. A proprietary preload system ensures zero backlash in the gear train.
The travel is 360° continuous.
Easy to use plug and play system when used with a motion controller. Can be used in conjunction with motorised linear stages for multi axis applications.
Servo motor stages are only compatible with servo motion controllers. These allow for greater speeds but are more expensive.
Can be supplied with an optional pneumatic brake fro added stability when stopped.
Requires external home switch (if required).
Motor options:
Stepper - Nema 23, high torque, brushless. 0.95 Amp/phase, 5.0 Ohm/phase, 3.1 mH/phase, 1.8°/step. Optionally with home switch and/or 1000 line rotary encoder.
Servo - Nema 23,with home switch and 1000 line rotary encoder.
Intelligent stepper - Nema 23 with a fully programmable motion controller inbuilt (i.e. no need for an external motion controller). Two +5 to +24VDC I/O lines. One 10 bit analogue input selectable 0 to +10VDC, 0 to +5VDC.
Optionally with home switch or 512 line rotary encoder.
RS422/485 communications. Input voltage +24VDC.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk