Units | Price/unit after discount | Applied Discount |
1-1 | £ 1,865.16 | 0% |
2-4 | £ 1,771.90 | 5% |
5+ | £ 1,678.64 | 10% |
Black anodised aluminium body (6061). Hardened linear guideways, stainless steel Acme lead screw (with internally lubricated anti-backlash nut).
Compact, high precision slide.
Easy plug and play system. Controllable from PC or PLC when used in conjunction with a motion controller. Controllers come with their own software but many pre-existing software packages (such as Labview) can be used.
Can be readily supplied in XY, XZ and XYZ configurations.
Applications - research, semi-conductors, fibre optics, automation etc.
Max. speed 8 mm/sec.
Accuracy ±50µ. Uni-directional repeatability ±5µ, resolution ±0,7µ.
Motor options:
Stepper - Nema 17, high torque, brushless. 0.95 Amp/phase, 5.0 Ohm/phase, 3.1 mH/phase, 1.8°/step. Option with 1000 line rotary encoder.
Intelligent stepper - Nema 17 high torque 1.8° stepper motor with a fully programmable motion controller inbuilt (ie no need for an external motion controller). Two +5 to +24VDC I/O lines. One 10 bit analogue input selectable 0 to +10VDC, 0 to +5VDC. RS-422/485 communications. Input voltage 24VDC.
Limit switches are wired normally open. Drawings show stepper motor configuration. See special pages for further motor options.
Max. moment loads:
Mx = 4,0 Nm
My = 6,5 Nm
For combined stages, add suffixes:
XY - for XY stage
XZ - for XZ stage
XYZ - for XYZ stage
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk