Price & Availability | Article | Travel | Horizontal load max. kg | Accuracy ± mm | Repeatability ± | Lead screw pitch | l1 | Motor code | Motor type | Speed max. mm/s | Resolution ± µm | Weight kg | ||||||||||||
L3510.050-IMA | 50 | 4.5 | 0,06µ | 30µ | 2 | 100 | IMA | Int. stepper | 20 | 0.04 | 1.1 | |||||||||||||
£ 3,117.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Travel 50 Horizontal load
max.
kg 4.5 Accuracy
±
mm 0,06µ Repeatability
± 30µ Lead screw pitch 2 l1 100 Motor code IMA Motor type Int. stepper Speed
max.
mm/s 20 Resolution
±
µm 0.04 Weight
kg 1.1 | ||||||||||||||||||||||||
L3510.050-IMB | 50 | 4.5 | 0,06µ | 30µ | 12 | 100 | IMB | Int. stepper | 150 | 0.24 | 1.1 | |||||||||||||
Ready to despatch 0 Need more? Please call us.
Travel 50 Horizontal load
max.
kg 4.5 Accuracy
±
mm 0,06µ Repeatability
± 30µ Lead screw pitch 12 l1 100 Motor code IMB Motor type Int. stepper Speed
max.
mm/s 150 Resolution
±
µm 0.24 Weight
kg 1.1 | ||||||||||||||||||||||||
L3510.050-STA | 50 | 4.5 | 0,06µ | 30µ | 2 | 100 | STA | Stepper | 20 | 0.04 | 1.1 | |||||||||||||
£ 1,858.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Travel 50 Horizontal load
max.
kg 4.5 Accuracy
±
mm 0,06µ Repeatability
± 30µ Lead screw pitch 2 l1 100 Motor code STA Motor type Stepper Speed
max.
mm/s 20 Resolution
±
µm 0.04 Weight
kg 1.1 | ||||||||||||||||||||||||
L3510.050-STB | 50 | 4.5 | 0,06µ | 30µ | 12 | 100 | STB | Stepper | 150 | 0.24 | 1.1 | |||||||||||||
£ 1,858.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Travel 50 Horizontal load
max.
kg 4.5 Accuracy
±
mm 0,06µ Repeatability
± 30µ Lead screw pitch 12 l1 100 Motor code STB Motor type Stepper Speed
max.
mm/s 150 Resolution
±
µm 0.24 Weight
kg 1.1 | ||||||||||||||||||||||||
L3510.050-STC | 50 | 4.5 | 0,06µ | 30µ | 2 | 100 | STC | Stepper & enc. | 20 | 0.04 | 1.1 | |||||||||||||
£ 2,333.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Travel 50 Horizontal load
max.
kg 4.5 Accuracy
±
mm 0,06µ Repeatability
± 30µ Lead screw pitch 2 l1 100 Motor code STC Motor type Stepper & enc. Speed
max.
mm/s 20 Resolution
±
µm 0.04 Weight
kg 1.1 | ||||||||||||||||||||||||
L3510.050-STD | 50 | 4.5 | 0,06µ | 30µ | 12 | 100 | STD | Stepper & enc. | 150 | 0.24 | 1.1 | |||||||||||||
£ 2,333.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Travel 50 Horizontal load
max.
kg 4.5 Accuracy
±
mm 0,06µ Repeatability
± 30µ Lead screw pitch 12 l1 100 Motor code STD Motor type Stepper & enc. Speed
max.
mm/s 150 Resolution
±
µm 0.24 Weight
kg 1.1 | ||||||||||||||||||||||||
L3510.100-IMA | 100 | 4.5 | 0,06µ | 30µ | 2 | 150 | IMA | Int. stepper | 20 | 0.04 | 1.5 | |||||||||||||
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Travel 100 Horizontal load
max.
kg 4.5 Accuracy
±
mm 0,06µ Repeatability
± 30µ Lead screw pitch 2 l1 150 Motor code IMA Motor type Int. stepper Speed
max.
mm/s 20 Resolution
±
µm 0.04 Weight
kg 1.5 | ||||||||||||||||||||||||
L3510.100-IMB | 100 | 4.5 | 0,06µ | 30µ | 12 | 150 | IMB | Int. stepper | 150 | 0.24 | 1.6 | |||||||||||||
Ready to despatch 0 Need more? Please call us.
Travel 100 Horizontal load
max.
kg 4.5 Accuracy
±
mm 0,06µ Repeatability
± 30µ Lead screw pitch 12 l1 150 Motor code IMB Motor type Int. stepper Speed
max.
mm/s 150 Resolution
±
µm 0.24 Weight
kg 1.6 | ||||||||||||||||||||||||
L3510.100-STA | 100 | 4.5 | 0,06µ | 30µ | 2 | 150 | STA | Stepper | 20 | 0.04 | 1.1 | |||||||||||||
£ 1,943.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Travel 100 Horizontal load
max.
kg 4.5 Accuracy
±
mm 0,06µ Repeatability
± 30µ Lead screw pitch 2 l1 150 Motor code STA Motor type Stepper Speed
max.
mm/s 20 Resolution
±
µm 0.04 Weight
kg 1.1 | ||||||||||||||||||||||||
L3510.100-STB | 100 | 4.5 | 0,06µ | 30µ | 12 | 150 | STB | Stepper | 150 | 0.24 | 1.2 | |||||||||||||
£ 1,943.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Travel 100 Horizontal load
max.
kg 4.5 Accuracy
±
mm 0,06µ Repeatability
± 30µ Lead screw pitch 12 l1 150 Motor code STB Motor type Stepper Speed
max.
mm/s 150 Resolution
±
µm 0.24 Weight
kg 1.2 | ||||||||||||||||||||||||
L3510.100-STC | 100 | 4.5 | 0,06µ | 30µ | 2 | 150 | STC | Stepper & enc. | 20 | 0.04 | 1.3 | |||||||||||||
£ 2,418.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Travel 100 Horizontal load
max.
kg 4.5 Accuracy
±
mm 0,06µ Repeatability
± 30µ Lead screw pitch 2 l1 150 Motor code STC Motor type Stepper & enc. Speed
max.
mm/s 20 Resolution
±
µm 0.04 Weight
kg 1.3 | ||||||||||||||||||||||||
L3510.100-STD | 100 | 4.5 | 0,06µ | 30µ | 12 | 150 | STD | Stepper & enc. | 150 | 0.24 | 1.4 | |||||||||||||
£ 2,418.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Travel 100 Horizontal load
max.
kg 4.5 Accuracy
±
mm 0,06µ Repeatability
± 30µ Lead screw pitch 12 l1 150 Motor code STD Motor type Stepper & enc. Speed
max.
mm/s 150 Resolution
±
µm 0.24 Weight
kg 1.4 | ||||||||||||||||||||||||
L3510.150-IMA | 150 | 4.5 | 0,06µ | 30µ | 2 | 200 | IMA | Int. stepper | 20 | 0.04 | 1.5 | |||||||||||||
Ready to despatch 0 Need more? Please call us.
Travel 150 Horizontal load
max.
kg 4.5 Accuracy
±
mm 0,06µ Repeatability
± 30µ Lead screw pitch 2 l1 200 Motor code IMA Motor type Int. stepper Speed
max.
mm/s 20 Resolution
±
µm 0.04 Weight
kg 1.5 | ||||||||||||||||||||||||
L3510.150-IMB | 150 | 4.5 | 0,06µ | 30µ | 12 | 200 | IMB | Int. stepper | 150 | 0.24 | 1.6 | |||||||||||||
Ready to despatch 0 Need more? Please call us.
Travel 150 Horizontal load
max.
kg 4.5 Accuracy
±
mm 0,06µ Repeatability
± 30µ Lead screw pitch 12 l1 200 Motor code IMB Motor type Int. stepper Speed
max.
mm/s 150 Resolution
±
µm 0.24 Weight
kg 1.6 | ||||||||||||||||||||||||
L3510.150-STA | 150 | 4.5 | 0,06µ | 30µ | 2 | 200 | STA | Stepper | 20 | 0.04 | 1.1 | |||||||||||||
£ 2,029.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Travel 150 Horizontal load
max.
kg 4.5 Accuracy
±
mm 0,06µ Repeatability
± 30µ Lead screw pitch 2 l1 200 Motor code STA Motor type Stepper Speed
max.
mm/s 20 Resolution
±
µm 0.04 Weight
kg 1.1 | ||||||||||||||||||||||||
L3510.150-STB | 150 | 4.5 | 0,06µ | 30µ | 12 | 200 | STB | Stepper | 150 | 0.24 | 1.2 | |||||||||||||
£ 2,029.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Travel 150 Horizontal load
max.
kg 4.5 Accuracy
±
mm 0,06µ Repeatability
± 30µ Lead screw pitch 12 l1 200 Motor code STB Motor type Stepper Speed
max.
mm/s 150 Resolution
±
µm 0.24 Weight
kg 1.2 | ||||||||||||||||||||||||
L3510.150-STC | 150 | 4.5 | 0,06µ | 30µ | 2 | 200 | STC | Stepper & enc. | 20 | 0.04 | 1.3 | |||||||||||||
£ 2,504.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Travel 150 Horizontal load
max.
kg 4.5 Accuracy
±
mm 0,06µ Repeatability
± 30µ Lead screw pitch 2 l1 200 Motor code STC Motor type Stepper & enc. Speed
max.
mm/s 20 Resolution
±
µm 0.04 Weight
kg 1.3 | ||||||||||||||||||||||||
L3510.150-STD | 150 | 4.5 | 0,06µ | 30µ | 12 | 200 | STD | Stepper & enc. | 150 | 0.24 | 1.4 | |||||||||||||
£ 2,504.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Travel 150 Horizontal load
max.
kg 4.5 Accuracy
±
mm 0,06µ Repeatability
± 30µ Lead screw pitch 12 l1 200 Motor code STD Motor type Stepper & enc. Speed
max.
mm/s 150 Resolution
±
µm 0.24 Weight
kg 1.4 | ||||||||||||||||||||||||
L3510.200-IMA | 200 | 4.5 | 0,06µ | 30µ | 2 | 250 | IMA | Int. stepper | 20 | 0.04 | 1.5 | |||||||||||||
Ready to despatch 0 Need more? Please call us.
Travel 200 Horizontal load
max.
kg 4.5 Accuracy
±
mm 0,06µ Repeatability
± 30µ Lead screw pitch 2 l1 250 Motor code IMA Motor type Int. stepper Speed
max.
mm/s 20 Resolution
±
µm 0.04 Weight
kg 1.5 | ||||||||||||||||||||||||
L3510.200-IMB | 200 | 4.5 | 0,06µ | 30µ | 12 | 250 | IMB | Int. stepper | 150 | 0.24 | 1.6 | |||||||||||||
Ready to despatch 0 Need more? Please call us.
Travel 200 Horizontal load
max.
kg 4.5 Accuracy
±
mm 0,06µ Repeatability
± 30µ Lead screw pitch 12 l1 250 Motor code IMB Motor type Int. stepper Speed
max.
mm/s 150 Resolution
±
µm 0.24 Weight
kg 1.6 | ||||||||||||||||||||||||
L3510.200-STA | 200 | 4.5 | 0,06µ | 30µ | 2 | 250 | STA | Stepper | 20 | 0.04 | 1.1 | |||||||||||||
£ 2,114.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Travel 200 Horizontal load
max.
kg 4.5 Accuracy
±
mm 0,06µ Repeatability
± 30µ Lead screw pitch 2 l1 250 Motor code STA Motor type Stepper Speed
max.
mm/s 20 Resolution
±
µm 0.04 Weight
kg 1.1 | ||||||||||||||||||||||||
L3510.200-STB | 200 | 4.5 | 0,06µ | 30µ | 12 | 250 | STB | Stepper | 150 | 0.24 | 1.2 | |||||||||||||
£ 2,114.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Travel 200 Horizontal load
max.
kg 4.5 Accuracy
±
mm 0,06µ Repeatability
± 30µ Lead screw pitch 12 l1 250 Motor code STB Motor type Stepper Speed
max.
mm/s 150 Resolution
±
µm 0.24 Weight
kg 1.2 | ||||||||||||||||||||||||
L3510.200-STC | 200 | 4.5 | 0,06µ | 30µ | 2 | 250 | STC | Stepper & enc. | 20 | 0.04 | 1.3 | |||||||||||||
£ 2,589.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Travel 200 Horizontal load
max.
kg 4.5 Accuracy
±
mm 0,06µ Repeatability
± 30µ Lead screw pitch 2 l1 250 Motor code STC Motor type Stepper & enc. Speed
max.
mm/s 20 Resolution
±
µm 0.04 Weight
kg 1.3 | ||||||||||||||||||||||||
L3510.200-STD | 200 | 4.5 | 0,06µ | 30µ | 12 | 250 | STD | Stepper & enc. | 150 | 0.24 | 1.4 | |||||||||||||
£ 2,589.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Travel 200 Horizontal load
max.
kg 4.5 Accuracy
±
mm 0,06µ Repeatability
± 30µ Lead screw pitch 12 l1 250 Motor code STD Motor type Stepper & enc. Speed
max.
mm/s 150 Resolution
±
µm 0.24 Weight
kg 1.4 | ||||||||||||||||||||||||
L3510.250-IMA | 250 | 4.5 | 0,06µ | 30µ | 2 | 300 | IMA | Int. stepper | 20 | 0.04 | 1.5 | |||||||||||||
£ 3,973.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Travel 250 Horizontal load
max.
kg 4.5 Accuracy
±
mm 0,06µ Repeatability
± 30µ Lead screw pitch 2 l1 300 Motor code IMA Motor type Int. stepper Speed
max.
mm/s 20 Resolution
±
µm 0.04 Weight
kg 1.5 | ||||||||||||||||||||||||
L3510.250-IMB | 250 | 4.5 | 0,06µ | 30µ | 12 | 300 | IMB | Int. stepper | 150 | 0.24 | 1.6 | |||||||||||||
Ready to despatch 0 Need more? Please call us.
Travel 250 Horizontal load
max.
kg 4.5 Accuracy
±
mm 0,06µ Repeatability
± 30µ Lead screw pitch 12 l1 300 Motor code IMB Motor type Int. stepper Speed
max.
mm/s 150 Resolution
±
µm 0.24 Weight
kg 1.6 | ||||||||||||||||||||||||
L3510.250-STA | 250 | 4.5 | 0,06µ | 30µ | 2 | 300 | STA | Stepper | 20 | 0.04 | 1.1 | |||||||||||||
£ 2,200.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Travel 250 Horizontal load
max.
kg 4.5 Accuracy
±
mm 0,06µ Repeatability
± 30µ Lead screw pitch 2 l1 300 Motor code STA Motor type Stepper Speed
max.
mm/s 20 Resolution
±
µm 0.04 Weight
kg 1.1 | ||||||||||||||||||||||||
L3510.250-STB | 250 | 4.5 | 0,06µ | 30µ | 12 | 300 | STB | Stepper | 150 | 0.24 | 1.2 | |||||||||||||
£ 2,200.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Travel 250 Horizontal load
max.
kg 4.5 Accuracy
±
mm 0,06µ Repeatability
± 30µ Lead screw pitch 12 l1 300 Motor code STB Motor type Stepper Speed
max.
mm/s 150 Resolution
±
µm 0.24 Weight
kg 1.2 | ||||||||||||||||||||||||
L3510.250-STC | 250 | 4.5 | 0,06µ | 30µ | 2 | 300 | STC | Stepper & enc. | 20 | 0.04 | 1.3 | |||||||||||||
£ 2,675.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Travel 250 Horizontal load
max.
kg 4.5 Accuracy
±
mm 0,06µ Repeatability
± 30µ Lead screw pitch 2 l1 300 Motor code STC Motor type Stepper & enc. Speed
max.
mm/s 20 Resolution
±
µm 0.04 Weight
kg 1.3 | ||||||||||||||||||||||||
L3510.250-STD | 250 | 4.5 | 0,06µ | 30µ | 12 | 300 | STD | Stepper & enc. | 150 | 0.24 | 1.4 | |||||||||||||
£ 2,675.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Travel 250 Horizontal load
max.
kg 4.5 Accuracy
±
mm 0,06µ Repeatability
± 30µ Lead screw pitch 12 l1 300 Motor code STD Motor type Stepper & enc. Speed
max.
mm/s 150 Resolution
±
µm 0.24 Weight
kg 1.4 | ||||||||||||||||||||||||
L3510.300-IMA | 300 | 4.5 | 0,06µ | 30µ | 2 | 350 | IMA | Int. stepper | 20 | 0.04 | 1.5 | |||||||||||||
Ready to despatch 0 Need more? Please call us.
Travel 300 Horizontal load
max.
kg 4.5 Accuracy
±
mm 0,06µ Repeatability
± 30µ Lead screw pitch 2 l1 350 Motor code IMA Motor type Int. stepper Speed
max.
mm/s 20 Resolution
±
µm 0.04 Weight
kg 1.5 | ||||||||||||||||||||||||
L3510.300-IMB | 300 | 4.5 | 0,06µ | 30µ | 12 | 350 | IMB | Int. stepper | 150 | 0.24 | 1.6 | |||||||||||||
Ready to despatch 0 Need more? Please call us.
Travel 300 Horizontal load
max.
kg 4.5 Accuracy
±
mm 0,06µ Repeatability
± 30µ Lead screw pitch 12 l1 350 Motor code IMB Motor type Int. stepper Speed
max.
mm/s 150 Resolution
±
µm 0.24 Weight
kg 1.6 | ||||||||||||||||||||||||
L3510.300-STA | 300 | 4.5 | 0,06µ | 30µ | 2 | 350 | STA | Stepper | 20 | 0.04 | 1.1 | |||||||||||||
£ 2,285.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Travel 300 Horizontal load
max.
kg 4.5 Accuracy
±
mm 0,06µ Repeatability
± 30µ Lead screw pitch 2 l1 350 Motor code STA Motor type Stepper Speed
max.
mm/s 20 Resolution
±
µm 0.04 Weight
kg 1.1 | ||||||||||||||||||||||||
L3510.300-STB | 300 | 4.5 | 0,06µ | 30µ | 12 | 350 | STB | Stepper | 150 | 0.24 | 1.2 | |||||||||||||
£ 2,285.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Travel 300 Horizontal load
max.
kg 4.5 Accuracy
±
mm 0,06µ Repeatability
± 30µ Lead screw pitch 12 l1 350 Motor code STB Motor type Stepper Speed
max.
mm/s 150 Resolution
±
µm 0.24 Weight
kg 1.2 | ||||||||||||||||||||||||
L3510.300-STC | 300 | 4.5 | 0,06µ | 30µ | 2 | 350 | STC | Stepper & enc. | 20 | 0.04 | 1.3 | |||||||||||||
£ 2,760.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Travel 300 Horizontal load
max.
kg 4.5 Accuracy
±
mm 0,06µ Repeatability
± 30µ Lead screw pitch 2 l1 350 Motor code STC Motor type Stepper & enc. Speed
max.
mm/s 20 Resolution
±
µm 0.04 Weight
kg 1.3 | ||||||||||||||||||||||||
L3510.300-STD | 300 | 4.5 | 0,06µ | 30µ | 12 | 350 | STD | Stepper & enc. | 150 | 0.24 | 1.4 | |||||||||||||
£ 2,760.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Travel 300 Horizontal load
max.
kg 4.5 Accuracy
±
mm 0,06µ Repeatability
± 30µ Lead screw pitch 12 l1 350 Motor code STD Motor type Stepper & enc. Speed
max.
mm/s 150 Resolution
±
µm 0.24 Weight
kg 1.4 |
Black anodised aluminium body (6061). Hardened linear guideways, stainless steel Acme lead screw (with internally lubricated anti-backlash nut).
Easy plug and play system. Controllable from PC or PLC when used in conjunction with a motion controller. Controllers come with their own software but you can also use your own pre-existing software with them such as Labview etc. Integrated limit switches are provided as standard.
Can be readily supplied in XY, XZ and XYZ configurations (for travel lengths <150mm).
Replace -XXX in part number with the code for your preferred motor type - see second data table for codes and specifications.
Motor options:
Stepper - Nema 17, high torque, brushless. 0.95 Amp/phase, 5.0 Ohm/phase, 3.1 mH/phase, 1.8°/step. Option with 1000 line encoder.
Intelligent stepper - Nema 17 with a fully programmable motion controller inbuilt (ie no need for an external motion controller). Two +5 to +24VDC I/O lines. One 10 bit analogue input selectable 0 to +10VDC, 0 to +5VDC. RS422/485 communications. Input voltage +24VDC. Option with 512 line encoder.
Limit switches are wired normally closed. Drawings show stepper motor configuration. See special pages for further motor points.
For combined stages, add suffixes:
XY - for XY stage
XZ - for XZ stage
XYZ - for XYZ stage