Price & Availability | Article | Travel | Horizontal load max. kg | Accuracy ± mm | Repeatability ± | Lead screw pitch | Axial load (for 2mm lead screw) max. kg | Axial load (for 10mm lead screw) max. kg | l1 | ||||||||||||
L3508.025-STA | 25 | 4.5 | 0,6µ | 5µ | 2 | 2.5 | 0.5 | 109.0 | |||||||||||||
£ 2,352.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Travel 25 Horizontal load
max.
kg 4.5 Accuracy
±
mm 0,6µ Repeatability
± 5µ Lead screw pitch 2 Axial load (for 2mm lead screw)
max.
kg 2.5 Axial load (for 10mm lead screw)
max.
kg 0.5 l1 109.0 | |||||||||||||||||||||
L3508.025-STB | 25 | 4.5 | 0,6µ | 5µ | 10 | 2.5 | 0.5 | 109.0 | |||||||||||||
£ 2,352.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Travel 25 Horizontal load
max.
kg 4.5 Accuracy
±
mm 0,6µ Repeatability
± 5µ Lead screw pitch 10 Axial load (for 2mm lead screw)
max.
kg 2.5 Axial load (for 10mm lead screw)
max.
kg 0.5 l1 109.0 | |||||||||||||||||||||
L3508.025-STC | 25 | 4.5 | 0,6µ | 5µ | 2 | 2.5 | 0.5 | 109.0 | |||||||||||||
£ 2,827.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Travel 25 Horizontal load
max.
kg 4.5 Accuracy
±
mm 0,6µ Repeatability
± 5µ Lead screw pitch 2 Axial load (for 2mm lead screw)
max.
kg 2.5 Axial load (for 10mm lead screw)
max.
kg 0.5 l1 109.0 | |||||||||||||||||||||
L3508.025-STD | 25 | 4.5 | 0,6µ | 5µ | 10 | 2.5 | 0.5 | 109.0 | |||||||||||||
£ 2,827.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Travel 25 Horizontal load
max.
kg 4.5 Accuracy
±
mm 0,6µ Repeatability
± 5µ Lead screw pitch 10 Axial load (for 2mm lead screw)
max.
kg 2.5 Axial load (for 10mm lead screw)
max.
kg 0.5 l1 109.0 | |||||||||||||||||||||
L3508.025-IMA | 25 | 4.5 | 0,6µ | 5µ | 2 | 2.5 | 0.5 | 109.0 | |||||||||||||
£ 3,577.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Travel 25 Horizontal load
max.
kg 4.5 Accuracy
±
mm 0,6µ Repeatability
± 5µ Lead screw pitch 2 Axial load (for 2mm lead screw)
max.
kg 2.5 Axial load (for 10mm lead screw)
max.
kg 0.5 l1 109.0 | |||||||||||||||||||||
L3508.050-STA | 50 | 4.5 | 0,6µ | 5µ | 2 | 2.5 | 0.5 | 134.4 | |||||||||||||
£ 2,530.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Travel 50 Horizontal load
max.
kg 4.5 Accuracy
±
mm 0,6µ Repeatability
± 5µ Lead screw pitch 2 Axial load (for 2mm lead screw)
max.
kg 2.5 Axial load (for 10mm lead screw)
max.
kg 0.5 l1 134.4 | |||||||||||||||||||||
L3508.050-STB | 50 | 4.5 | 0,6µ | 5µ | 10 | 2.5 | 0.5 | 134.4 | |||||||||||||
£ 2,530.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Travel 50 Horizontal load
max.
kg 4.5 Accuracy
±
mm 0,6µ Repeatability
± 5µ Lead screw pitch 10 Axial load (for 2mm lead screw)
max.
kg 2.5 Axial load (for 10mm lead screw)
max.
kg 0.5 l1 134.4 | |||||||||||||||||||||
L3508.050-STC | 50 | 4.5 | 0,6µ | 5µ | 2 | 2.5 | 0.5 | 134.4 | |||||||||||||
£ 3,005.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Travel 50 Horizontal load
max.
kg 4.5 Accuracy
±
mm 0,6µ Repeatability
± 5µ Lead screw pitch 2 Axial load (for 2mm lead screw)
max.
kg 2.5 Axial load (for 10mm lead screw)
max.
kg 0.5 l1 134.4 | |||||||||||||||||||||
L3508.050-STD | 50 | 4.5 | 0,6µ | 5µ | 10 | 2.5 | 0.5 | 134.4 | |||||||||||||
£ 3,005.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Travel 50 Horizontal load
max.
kg 4.5 Accuracy
±
mm 0,6µ Repeatability
± 5µ Lead screw pitch 10 Axial load (for 2mm lead screw)
max.
kg 2.5 Axial load (for 10mm lead screw)
max.
kg 0.5 l1 134.4 | |||||||||||||||||||||
L3508.050-IMA | 50 | 4.5 | 0,6µ | 5µ | 2 | 2.5 | 0.5 | 134.4 | |||||||||||||
£ 3,751.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Travel 50 Horizontal load
max.
kg 4.5 Accuracy
±
mm 0,6µ Repeatability
± 5µ Lead screw pitch 2 Axial load (for 2mm lead screw)
max.
kg 2.5 Axial load (for 10mm lead screw)
max.
kg 0.5 l1 134.4 | |||||||||||||||||||||
L3508.100-STA | 100 | 4.5 | 0,6µ | 5µ | 2 | 2.5 | 0.5 | 185.2 | |||||||||||||
£ 2,661.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Travel 100 Horizontal load
max.
kg 4.5 Accuracy
±
mm 0,6µ Repeatability
± 5µ Lead screw pitch 2 Axial load (for 2mm lead screw)
max.
kg 2.5 Axial load (for 10mm lead screw)
max.
kg 0.5 l1 185.2 | |||||||||||||||||||||
L3508.100-STB | 100 | 4.5 | 0,6µ | 5µ | 10 | 2.5 | 0.5 | 185.2 | |||||||||||||
£ 2,661.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Travel 100 Horizontal load
max.
kg 4.5 Accuracy
±
mm 0,6µ Repeatability
± 5µ Lead screw pitch 10 Axial load (for 2mm lead screw)
max.
kg 2.5 Axial load (for 10mm lead screw)
max.
kg 0.5 l1 185.2 | |||||||||||||||||||||
L3508.100-STC | 100 | 4.5 | 0,6µ | 5µ | 2 | 2.5 | 0.5 | 185.2 | |||||||||||||
£ 2,720.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Travel 100 Horizontal load
max.
kg 4.5 Accuracy
±
mm 0,6µ Repeatability
± 5µ Lead screw pitch 2 Axial load (for 2mm lead screw)
max.
kg 2.5 Axial load (for 10mm lead screw)
max.
kg 0.5 l1 185.2 | |||||||||||||||||||||
L3508.100-STD | 100 | 4.5 | 0,6µ | 5µ | 10 | 2.5 | 0.5 | 185.2 | |||||||||||||
£ 3,136.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Travel 100 Horizontal load
max.
kg 4.5 Accuracy
±
mm 0,6µ Repeatability
± 5µ Lead screw pitch 10 Axial load (for 2mm lead screw)
max.
kg 2.5 Axial load (for 10mm lead screw)
max.
kg 0.5 l1 185.2 | |||||||||||||||||||||
L3508.100-IMA | 100 | 4.5 | 0,6µ | 5µ | 2 | 2.5 | 0.5 | 185.2 | |||||||||||||
£ 3,879.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Travel 100 Horizontal load
max.
kg 4.5 Accuracy
±
mm 0,6µ Repeatability
± 5µ Lead screw pitch 2 Axial load (for 2mm lead screw)
max.
kg 2.5 Axial load (for 10mm lead screw)
max.
kg 0.5 l1 185.2 | |||||||||||||||||||||
L3508.150-STA | 150 | 4.5 | 0,6µ | 5µ | 2 | 2.5 | 0.5 | 236.0 | |||||||||||||
£ 2,791.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Travel 150 Horizontal load
max.
kg 4.5 Accuracy
±
mm 0,6µ Repeatability
± 5µ Lead screw pitch 2 Axial load (for 2mm lead screw)
max.
kg 2.5 Axial load (for 10mm lead screw)
max.
kg 0.5 l1 236.0 | |||||||||||||||||||||
L3508.150-STB | 150 | 4.5 | 0,6µ | 5µ | 10 | 2.5 | 0.5 | 236.0 | |||||||||||||
£ 2,791.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Travel 150 Horizontal load
max.
kg 4.5 Accuracy
±
mm 0,6µ Repeatability
± 5µ Lead screw pitch 10 Axial load (for 2mm lead screw)
max.
kg 2.5 Axial load (for 10mm lead screw)
max.
kg 0.5 l1 236.0 | |||||||||||||||||||||
L3508.150-STC | 150 | 4.5 | 0,6µ | 5µ | 2 | 2.5 | 0.5 | 236.0 | |||||||||||||
£ 3,267.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Travel 150 Horizontal load
max.
kg 4.5 Accuracy
±
mm 0,6µ Repeatability
± 5µ Lead screw pitch 2 Axial load (for 2mm lead screw)
max.
kg 2.5 Axial load (for 10mm lead screw)
max.
kg 0.5 l1 236.0 | |||||||||||||||||||||
L3508.150-STD | 150 | 4.5 | 0,6µ | 5µ | 10 | 2.5 | 0.5 | 236.0 | |||||||||||||
£ 3,267.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Travel 150 Horizontal load
max.
kg 4.5 Accuracy
±
mm 0,6µ Repeatability
± 5µ Lead screw pitch 10 Axial load (for 2mm lead screw)
max.
kg 2.5 Axial load (for 10mm lead screw)
max.
kg 0.5 l1 236.0 | |||||||||||||||||||||
L3508.150-IMA | 150 | 4.5 | 0,6µ | 5µ | 2 | 2.5 | 0.5 | 236.0 | |||||||||||||
Ready to despatch 0 Need more? Please call us.
Travel 150 Horizontal load
max.
kg 4.5 Accuracy
±
mm 0,6µ Repeatability
± 5µ Lead screw pitch 2 Axial load (for 2mm lead screw)
max.
kg 2.5 Axial load (for 10mm lead screw)
max.
kg 0.5 l1 236.0 | |||||||||||||||||||||
L3508.200-STA | 200 | 4.5 | 0,6µ | 5µ | 2 | 2.5 | 0.5 | 286.8 | |||||||||||||
£ 2,922.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Travel 200 Horizontal load
max.
kg 4.5 Accuracy
±
mm 0,6µ Repeatability
± 5µ Lead screw pitch 2 Axial load (for 2mm lead screw)
max.
kg 2.5 Axial load (for 10mm lead screw)
max.
kg 0.5 l1 286.8 | |||||||||||||||||||||
L3508.200-STB | 200 | 4.5 | 0,6µ | 5µ | 10 | 2.5 | 0.5 | 286.8 | |||||||||||||
£ 2,922.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Travel 200 Horizontal load
max.
kg 4.5 Accuracy
±
mm 0,6µ Repeatability
± 5µ Lead screw pitch 10 Axial load (for 2mm lead screw)
max.
kg 2.5 Axial load (for 10mm lead screw)
max.
kg 0.5 l1 286.8 | |||||||||||||||||||||
L3508.200-STC | 200 | 4.5 | 0,6µ | 5µ | 2 | 2.5 | 0.5 | 286.8 | |||||||||||||
£ 3,397.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Travel 200 Horizontal load
max.
kg 4.5 Accuracy
±
mm 0,6µ Repeatability
± 5µ Lead screw pitch 2 Axial load (for 2mm lead screw)
max.
kg 2.5 Axial load (for 10mm lead screw)
max.
kg 0.5 l1 286.8 | |||||||||||||||||||||
L3508.200-STD | 200 | 4.5 | 0,6µ | 5µ | 10 | 2.5 | 0.5 | 286.8 | |||||||||||||
£ 3,397.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Travel 200 Horizontal load
max.
kg 4.5 Accuracy
±
mm 0,6µ Repeatability
± 5µ Lead screw pitch 10 Axial load (for 2mm lead screw)
max.
kg 2.5 Axial load (for 10mm lead screw)
max.
kg 0.5 l1 286.8 | |||||||||||||||||||||
L3508.200-IMA | 200 | 4.5 | 0,6µ | 5µ | 2 | 2.5 | 0.5 | 286.8 | |||||||||||||
Ready to despatch 0 Need more? Please call us.
Travel 200 Horizontal load
max.
kg 4.5 Accuracy
±
mm 0,6µ Repeatability
± 5µ Lead screw pitch 2 Axial load (for 2mm lead screw)
max.
kg 2.5 Axial load (for 10mm lead screw)
max.
kg 0.5 l1 286.8 |
Price & Availability | Article | Weight kg | Motor code | Motor type | l2 | Speed max. mm/s | Resolution ± | ||||||||||||
L3508.025-STA | 0.73 | -STA | Stepper | 54.5 | 25 | 0,04µ | |||||||||||||
£ 2,352.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 0.73 Motor code -STA Motor type Stepper l2 54.5 Speed
max.
mm/s 25 Resolution
± 0,04µ | |||||||||||||||||||
L3508.025-STB | 0.73 | -STB | Stepper | 54.5 | 100 | 0,2µ | |||||||||||||
£ 2,352.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 0.73 Motor code -STB Motor type Stepper l2 54.5 Speed
max.
mm/s 100 Resolution
± 0,2µ | |||||||||||||||||||
L3508.025-STC | 0.73 | -STC | Stepper & enc. | 54.5 | 25 | 0,04µ | |||||||||||||
£ 2,827.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 0.73 Motor code -STC Motor type Stepper & enc. l2 54.5 Speed
max.
mm/s 25 Resolution
± 0,04µ | |||||||||||||||||||
L3508.025-STD | 0.73 | -STD | Stepper & enc. | 54.5 | 100 | 0,2µ | |||||||||||||
£ 2,827.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 0.73 Motor code -STD Motor type Stepper & enc. l2 54.5 Speed
max.
mm/s 100 Resolution
± 0,2µ | |||||||||||||||||||
L3508.025-IMA | 0.73 | -IMA | Int. stepper | 54.5 | 25 | 0,04µ | |||||||||||||
£ 3,577.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 0.73 Motor code -IMA Motor type Int. stepper l2 54.5 Speed
max.
mm/s 25 Resolution
± 0,04µ | |||||||||||||||||||
L3508.050-STA | 0.77 | -STA | Stepper | 67.2 | 25 | 0,04µ | |||||||||||||
£ 2,530.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 0.77 Motor code -STA Motor type Stepper l2 67.2 Speed
max.
mm/s 25 Resolution
± 0,04µ | |||||||||||||||||||
L3508.050-STB | 0.77 | -STB | Stepper | 67.2 | 100 | 0,2µ | |||||||||||||
£ 2,530.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 0.77 Motor code -STB Motor type Stepper l2 67.2 Speed
max.
mm/s 100 Resolution
± 0,2µ | |||||||||||||||||||
L3508.050-STC | 0.77 | -STC | Stepper & enc. | 67.2 | 25 | 0,04µ | |||||||||||||
£ 3,005.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 0.77 Motor code -STC Motor type Stepper & enc. l2 67.2 Speed
max.
mm/s 25 Resolution
± 0,04µ | |||||||||||||||||||
L3508.050-STD | 0.77 | -STD | Stepper & enc. | 67.2 | 100 | 0,2µ | |||||||||||||
£ 3,005.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 0.77 Motor code -STD Motor type Stepper & enc. l2 67.2 Speed
max.
mm/s 100 Resolution
± 0,2µ | |||||||||||||||||||
L3508.050-IMA | 0.77 | -IMA | Int. stepper | 67.2 | 25 | 0,04µ | |||||||||||||
£ 3,751.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 0.77 Motor code -IMA Motor type Int. stepper l2 67.2 Speed
max.
mm/s 25 Resolution
± 0,04µ | |||||||||||||||||||
L3508.100-STA | 0.89 | -STA | Stepper | 62.6 | 25 | 0,04µ | |||||||||||||
£ 2,661.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 0.89 Motor code -STA Motor type Stepper l2 62.6 Speed
max.
mm/s 25 Resolution
± 0,04µ | |||||||||||||||||||
L3508.100-STB | 0.89 | -STB | Stepper | 62.6 | 100 | 0,2µ | |||||||||||||
£ 2,661.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 0.89 Motor code -STB Motor type Stepper l2 62.6 Speed
max.
mm/s 100 Resolution
± 0,2µ | |||||||||||||||||||
L3508.100-STC | 0.89 | -STC | Stepper & enc. | 62.6 | 25 | 0,04µ | |||||||||||||
£ 2,720.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 0.89 Motor code -STC Motor type Stepper & enc. l2 62.6 Speed
max.
mm/s 25 Resolution
± 0,04µ | |||||||||||||||||||
L3508.100-STD | 0.89 | -STD | Stepper & enc. | 62.6 | 100 | 0,2µ | |||||||||||||
£ 3,136.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 0.89 Motor code -STD Motor type Stepper & enc. l2 62.6 Speed
max.
mm/s 100 Resolution
± 0,2µ | |||||||||||||||||||
L3508.100-IMA | 0.89 | -IMA | Int. stepper | 62.6 | 25 | 0,04µ | |||||||||||||
£ 3,879.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 0.89 Motor code -IMA Motor type Int. stepper l2 62.6 Speed
max.
mm/s 25 Resolution
± 0,04µ | |||||||||||||||||||
L3508.150-STA | 1.01 | -STA | Stepper | 67.2 | 25 | 0,04µ | |||||||||||||
£ 2,791.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 1.01 Motor code -STA Motor type Stepper l2 67.2 Speed
max.
mm/s 25 Resolution
± 0,04µ | |||||||||||||||||||
L3508.150-STB | 1.01 | -STB | Stepper | 67.2 | 100 | 0,2µ | |||||||||||||
£ 2,791.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 1.01 Motor code -STB Motor type Stepper l2 67.2 Speed
max.
mm/s 100 Resolution
± 0,2µ | |||||||||||||||||||
L3508.150-STC | 1.01 | -STC | Stepper & enc. | 67.2 | 25 | 0,04µ | |||||||||||||
£ 3,267.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 1.01 Motor code -STC Motor type Stepper & enc. l2 67.2 Speed
max.
mm/s 25 Resolution
± 0,04µ | |||||||||||||||||||
L3508.150-STD | 1.01 | -STD | Stepper & enc. | 67.2 | 100 | 0,2µ | |||||||||||||
£ 3,267.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 1.01 Motor code -STD Motor type Stepper & enc. l2 67.2 Speed
max.
mm/s 100 Resolution
± 0,2µ | |||||||||||||||||||
L3508.150-IMA | 1.01 | -IMA | Int. stepper | 67.2 | 25 | 0,04µ | |||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 1.01 Motor code -IMA Motor type Int. stepper l2 67.2 Speed
max.
mm/s 25 Resolution
± 0,04µ | |||||||||||||||||||
L3508.200-STA | 1.13 | -STA | Stepper | 92.6 | 25 | 0,04µ | |||||||||||||
£ 2,922.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 1.13 Motor code -STA Motor type Stepper l2 92.6 Speed
max.
mm/s 25 Resolution
± 0,04µ | |||||||||||||||||||
L3508.200-STB | 1.13 | -STB | Stepper | 92.6 | 100 | 0,2µ | |||||||||||||
£ 2,922.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 1.13 Motor code -STB Motor type Stepper l2 92.6 Speed
max.
mm/s 100 Resolution
± 0,2µ | |||||||||||||||||||
L3508.200-STC | 1.13 | -STC | Stepper & enc. | 92.6 | 25 | 0,04µ | |||||||||||||
£ 3,397.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 1.13 Motor code -STC Motor type Stepper & enc. l2 92.6 Speed
max.
mm/s 25 Resolution
± 0,04µ | |||||||||||||||||||
L3508.200-STD | 1.13 | -STD | Stepper & enc. | 92.6 | 100 | 0,2µ | |||||||||||||
£ 3,397.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 1.13 Motor code -STD Motor type Stepper & enc. l2 92.6 Speed
max.
mm/s 100 Resolution
± 0,2µ | |||||||||||||||||||
L3508.200-IMA | 1.13 | -IMA | Int. stepper | 92.6 | 25 | 0,04µ | |||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 1.13 Motor code -IMA Motor type Int. stepper l2 92.6 Speed
max.
mm/s 25 Resolution
± 0,04µ |
Black anodised aluminium body (6061). Hardened linear guideways, stainless steel Acme lead screw (with internally lubricated anti-backlash nut).
Easy plug and play system. Controllable from PC or PLC when used in conjunction with a motion controller. Controllers come with their own software but many pre-existing software packages (such as Labview) can be used. Integrated limit switches are provided as standard.
Can be readily supplied in XY, XZ and XYZ configurations.
Applications - research, semi-conductors, fibre optics, automation etc.
Replace -XXX in part number with the code for your preferred motor type - see second data table for codes and specifications.
Motor options:
Stepper Nema 17, high torque, brushless. 0.95 Amp/phase, 5.0 Ohm/phase, 3.1 mH/phase, 1.8°/step. Option with 1000 line encoder.
Intelligent stepper - Nema 17 with a fully programmable motion controller inbuilt (ie no need for an external motion controller). Two +5 to +24VDC I/O lines. One 10 bit analogue input selectable 0 to +10VDC, 0 to +5VDC. RS 422/485 communications. Input voltage 24VDC.
Option with 512 line encoder.
Limit switches are wired normally closed. Drawings show stepper motor configuration. See special pages for further motor points.
Max. moment loads:
Mx = 12 Nm
My = 8 Nm
For combined stages, add suffixes:
XY - for XY stage
XZ - for XZ stage
XYZ - for XYZ stage