| Units | Price/unit after discount | Applied Discount | 
| 1-4 | - | 0% | 
| 5-9 | - | 5% | 
| 10-19 | - | 10% | 
| 20-49 | - | 15% | 
| 50+ | - | 25% | 
Special sliders on a single hardened steel rail, encased in an aluminium profile.
Any length overall stroke unit can be supplied (up to 3,4 metres in a single section) for the A75 series. Longer strokes available.
Longer carriages and double carriages are available which increase the load capacity of the units.
See technical pages for more information on belt specification, long carriages, double carriages and motor connections.
Can easily be combined to make an XY, XYZ or other set up gantry system.
For loads with low moment loads.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park 
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk























































































