Units | Price/unit after discount | Applied Discount |
1-4 | £ 140.77 | 0% |
5-19 | £ 126.69 | 10% |
20-39 | £ 112.62 | 20% |
40-99 | £ 98.54 | 30% |
100+ | £ 84.46 | 40% |
Thermoplastic (PBT) housing, with smooth surfaces. Stainless steel bearings (440C) with 2RS seals and sleeves for fixing bolts. Bearing lubricated with food grade grease.
Self-aligning bearing units.
Temperature range for bearings: -15°C to +120°C.
Resistant to a wide range of chemicals. Provide good protection against bacterial contamination.
Open and closed protection caps available (see our part L1869).
Shaft retention with two set screws (at 120° offset).
Used with h6 tolerance shafts (see our part no.s L1770-L1776).
For protective end caps see L1879.