| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 132.42 | 0% |
| 5-19 | £ 119.18 | 10% |
| 20-39 | £ 105.94 | 20% |
| 40-99 | £ 92.69 | 30% |
| 100+ | £ 79.45 | 40% |
Stainless steel (AISI 304), with smooth surfaces. Bearing stainless steel (440C) with 2RS seals, lubricated with food grade grease (USDA approved).
Self-aligning bearing units.
Temperature range for bearings: -15°C to +120°C.
Resistant to a moisture and a wide range of aggressive chemicals.
For optional shaft end caps add suffixes:
-CO for one open protective cap (with seal) for through shafts
-CC for closed protective cap for shaft ends.
Shaft retention with two set screws (at 120° offset).
Used with h6 tolerance shafts (see our part no.s L1770-L1776).
Maximum housing loads measured @ 20°C.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk























































































