Crossed Roller Tables
steel
Units | Price/unit after discount | Applied Discount |
1-4 | £ 364.59 | 0% |
5-9 | £ 328.13 | 10% |
10-19 | £ 309.90 | 15% |
20-49 | £ 273.44 | 25% |
50+ | £ 236.98 | 35% |
Aluminium body, black anodised carriage.
Hardened chrome steel crossed roller rail set.
Straight line accuracy: 3µ/25mm of travel.
Positional repeatability: 3µ.
Coefficient of friction: 0,003 typical.
Stroke is centred on the mid-point of the slides (ie 50% of total stroke each way).