Shoulder Screws - Cap Head
Stainless steel
Units | Price/unit after discount | Applied Discount |
1 | £ 6.46 | 0% |
100 | £ 5.81 | 10% |
200 | £ 5.17 | 20% |
500 | £ 4.52 | 30% |
1000 | £ 3.88 | 40% |
Units | Price/unit after discount | Applied Discount |
1 | £ 6.46 | 0% |
100 | £ 5.81 | 10% |
200 | £ 5.17 | 20% |
500 | £ 4.52 | 30% |
1000 | £ 3.88 | 40% |
Stainless steel (AISI 316, 1.440).
316 series tensile strength 480 N/mm2, proof stress min. 200 N/mm2, austenitic stainless steel.
Highly resistant to corrosion (including from salt water).
Shim washers can be used to reduce shoulder length if required. It is non-magnetic.