Units | Price/unit after discount | Applied Discount |
1 | £ 5.96 | 0% |
100 | £ 5.36 | 10% |
250 | £ 4.77 | 20% |
750 | £ 4.17 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 5.96 | 0% |
100 | £ 5.36 | 10% |
250 | £ 4.77 | 20% |
750 | £ 4.17 | 30% |
Stainless steel (AISI 416, 1.4005). Tensile strength 650 N/mm2. Proof stress min. 450 N/mm2, martensitic stainless steel.
Stainless steel 416 is a harder, stronger grade of stainless steel than the 303 stainless alternatives.
They are magnetic and slightly less resistant to corrosion than the 303 alternative (see P0130 or P0132).
For corrosion resistance it is suited to dry atmosphere, fresh water and mild alkalis and acids.
Special lengths and diameters produced to drawings.