Units | Price/unit after discount | Applied Discount |
1 | £ 3.25 | 0% |
50 | £ 2.93 | 10% |
100 | £ 2.60 | 20% |
200 | £ 2.44 | 25% |
500 | £ 2.28 | 30% |
1000 | £ 1.95 | 40% |
Units | Price/unit after discount | Applied Discount |
1 | £ 3.25 | 0% |
50 | £ 2.93 | 10% |
100 | £ 2.60 | 20% |
200 | £ 2.44 | 25% |
500 | £ 2.28 | 30% |
1000 | £ 1.95 | 40% |
Stainless steel (AISI 303, 1.4305).
Tensile strength 550 N/mm2. Proof
stress min. 190 N/mm2,
austenitic stainless steel.
303 stainless steel provides good resistance to corrosion and is non-magnetic.
These 303 shoulder screws are less expensive than the 416 stainless steel grade versions (see part no. P0133), which are stronger and harder, but are magnetic.
Typically used for food and pharmaceutical applications.
For Ø16 stainless steel shoulder screws see part no. P0137.