Shoulder Screws - Cap Head
Stainless steel
Units | Price/unit after discount | Applied Discount |
1 | £ 28.93 | 0% |
100 | £ 26.04 | 10% |
250 | £ 23.14 | 20% |
750 | £ 20.25 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 28.93 | 0% |
100 | £ 26.04 | 10% |
250 | £ 23.14 | 20% |
750 | £ 20.25 | 30% |
Stainless steel (AISI 316, 1.440).
Tensile strength 480 N/mm2.
Proof stress min. 200 N/mm2, austenitic stainless steel.
Highly resistant to corrosion (including from salt water).
Shim washers can be used to reduce shoulder length if required. It is non-magnetic.