Shoulder Screws - Cap Head
Stainless steel
Units | Price/unit after discount | Applied Discount |
1 | £ 5.84 | 0% |
100 | £ 5.26 | 10% |
250 | £ 4.67 | 20% |
750 | £ 4.09 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 5.84 | 0% |
100 | £ 5.26 | 10% |
250 | £ 4.67 | 20% |
750 | £ 4.09 | 30% |
Stainless steel (AISI 316, 1.440).
Tensile strength 480 N/mm2.
Proof stress min. 200 N/mm2, austenitic stainless steel.
316 stainless provides excellent corrosion resistance for use in highly caustic or marine environments and it is non-magnetic.
For more standard applications please see our A2 range which is more cost effective.