Standard Machine Mounts
| Price & Availability | Article | d1 | h1 | d2 | d3 | l1 | h2 | h3 | A/F | Dynamic load kgf | Static load kgf | ||||||||||||||||||
| P2154.080-012 | 80 | 130 | M12x1,25 | 54 | 90 | 40 | 50 | 8 | 250 | 500 | |||||||||||||||||||
£ 40.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 80 h1 130 d2 M12x1,25 d3 54 l1 90 h2 40 h3 50 A/F 8 Dynamic load
kgf 250 Static load
kgf 500 | |||||||||||||||||||||||||||||
| P2154.120-016 | 120 | 130 | M16x1,5 | 80 | 85 | 45 | 58 | 12 | 400 | 1000 | |||||||||||||||||||
£ 68.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 120 h1 130 d2 M16x1,5 d3 80 l1 85 h2 45 h3 58 A/F 12 Dynamic load
kgf 400 Static load
kgf 1000 | |||||||||||||||||||||||||||||
| P2154.160-020 | 160 | 190 | M20x1,5 | 102 | 136 | 54 | 68 | 15 | 900 | 2000 | |||||||||||||||||||
£ 114.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 160 h1 190 d2 M20x1,5 d3 102 l1 136 h2 54 h3 68 A/F 15 Dynamic load
kgf 900 Static load
kgf 2000 | |||||||||||||||||||||||||||||
| P2154.200-020 | 200 | 195 | M20x1,5 | 102 | 136 | 60 | 75 | 15 | 1500 | 3500 | |||||||||||||||||||
£ 156.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 200 h1 195 d2 M20x1,5 d3 102 l1 136 h2 60 h3 75 A/F 15 Dynamic load
kgf 1500 Static load
kgf 3500 | |||||||||||||||||||||||||||||
Galvanized steel, with rubber pad (90 Shore A).
Provides great levelling accuracy, with its fine pitch thread. Can take very high horizontal loads.
Suitable for heavy machinery with strong vibration/impacts, such as plastic injection moulding machines, presses, guillotines etc. Do not raise higher than the max height (h3).