| Price & Availability | CAD | Article | Shaft dia. tol. f7 | Type | Ratio | Input shaft A max. kW | Output shaft B max. Nm | Weight kg | ||||||||||||||||||
| R2322.1-1 | 14 | 1 | 1:1 | 1.91 | 13.0 | 2.0 | ||||||||||||||||||||
£ 362.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Shaft dia.
tol. f7 14 Type 1 Ratio 1:1 Input shaft A
max.
kW 1.91 Output shaft B
max.
Nm 13.0 Weight
kg 2.0 | ||||||||||||||||||||||||||
| R2322.2-1 | 14 | 2 | 1:1 | 1.91 | 13.0 | 2.0 | ||||||||||||||||||||
£ 329.31 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Shaft dia.
tol. f7 14 Type 2 Ratio 1:1 Input shaft A
max.
kW 1.91 Output shaft B
max.
Nm 13.0 Weight
kg 2.0 | ||||||||||||||||||||||||||
| R2322.1-2 | 14 | 1 | 2:1 | 1.47 | 10.0 | 2.0 | ||||||||||||||||||||
£ 353.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Shaft dia.
tol. f7 14 Type 1 Ratio 2:1 Input shaft A
max.
kW 1.47 Output shaft B
max.
Nm 10.0 Weight
kg 2.0 | ||||||||||||||||||||||||||
| R2322.2-2 | 14 | 2 | 2:1 | 1.47 | 10.0 | 2.0 | ||||||||||||||||||||
£ 353.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Shaft dia.
tol. f7 14 Type 2 Ratio 2:1 Input shaft A
max.
kW 1.47 Output shaft B
max.
Nm 10.0 Weight
kg 2.0 | ||||||||||||||||||||||||||
| R2322.1-3 | 14 | 1 | 3:1 | 0.99 | 9.5 | 2.0 | ||||||||||||||||||||
£ 361.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Shaft dia.
tol. f7 14 Type 1 Ratio 3:1 Input shaft A
max.
kW 0.99 Output shaft B
max.
Nm 9.5 Weight
kg 2.0 | ||||||||||||||||||||||||||
| R2322.2-3 | 14 | 2 | 3:1 | 0.99 | 9.5 | 2.0 | ||||||||||||||||||||
£ 361.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Shaft dia.
tol. f7 14 Type 2 Ratio 3:1 Input shaft A
max.
kW 0.99 Output shaft B
max.
Nm 9.5 Weight
kg 2.0 | ||||||||||||||||||||||||||
Lightweight aluminium alloy housing.
Case-hardened steel gears and shafts.
Normally used as speed reducers.
Shaft A is the input shaft. Optimum performance based on max. 1400 rpm input.
Provides on average 10,000 hours trouble-free life.
Where ratio geared units are used as speed increasers the optimum input speed is 750 rpm for 1:2 ratios.
Very low operating noise levels. Temperature range is -20° to +80°.
Max. radial loading :25 Kg.
Max. axial loading: 5 Kg.
Angular alignment: 15' to 30' of arc.
See technical pages for gear box selection guide,
based on motor rating, gearing ratio, load type and expected hourly usage hours.