| Price & Availability | CAD | Article | Shaft dia. tol. f7 | Type | Ratio | Input shaft A max. kW | Output shaft B max. Nm | Weight kg | ||||||||||||||||||
| R2306.1-1 | 15 | 1 | 1:1 | 1.29 | 8.8 | 1.2 | ||||||||||||||||||||
£ 268.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Shaft dia.
tol. f7 15 Type 1 Ratio 1:1 Input shaft A
max.
kW 1.29 Output shaft B
max.
Nm 8.8 Weight
kg 1.2 | ||||||||||||||||||||||||||
| R2306.2-1 | 15 | 2 | 1:1 | 1.29 | 8.8 | 1.2 | ||||||||||||||||||||
£ 257.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Shaft dia.
tol. f7 15 Type 2 Ratio 1:1 Input shaft A
max.
kW 1.29 Output shaft B
max.
Nm 8.8 Weight
kg 1.2 | ||||||||||||||||||||||||||
| R2306.1-2 | 15 | 1 | 2:1 | 0.66 | 4.5 | 1.2 | ||||||||||||||||||||
£ 257.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Shaft dia.
tol. f7 15 Type 1 Ratio 2:1 Input shaft A
max.
kW 0.66 Output shaft B
max.
Nm 4.5 Weight
kg 1.2 | ||||||||||||||||||||||||||
| R2306.2-2 | 15 | 2 | 2:1 | 0.66 | 4.5 | 1.2 | ||||||||||||||||||||
£ 268.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Shaft dia.
tol. f7 15 Type 2 Ratio 2:1 Input shaft A
max.
kW 0.66 Output shaft B
max.
Nm 4.5 Weight
kg 1.2 | ||||||||||||||||||||||||||
Lightweight aluminium alloy housing.
Case-hardened steel gears and shafts.
Normally used as speed reducers.
Shaft A is the input shaft. Optimum performance based on max. 1400 rpm input.
Provides on average 10,000 hours trouble-free life.
Where ratio geared units are used as speed increasers the optimum input speed is 750 rpm for 1:2 ratios.
Very low operating noise levels. Temperature range is -20° to +80°.
Max. radial loading :41 Kg.
Max. axial loading: 20 Kg.
Angular alignment: 15' to 30' of arc.
See technical pages for gear box selection guide,
based on motor rating, gearing ratio, load type and expected hourly usage hours.