Slip Couplings
Aluminium
| Price & Availability | Article | d1 | d2 | l2 +0.000|-0.008 | Housing diameter N7 steel R7 al. | Overrun speed max. rpm | Torque max. Ncm | ||||||
| R3098.004 | 4 | 8.00 | 6.00 | 8.00 | 17000 | 0.34 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 4 d2 8.00 l2
+0.000|-0.008 6.00 Housing diameter N7 steel R7 al. 8.00 Overrun speed
max.
rpm 17000 Torque
max.
Ncm 0.34 | |||||||||||||
| R3098.006 | 6 | 10.00 | 12.00 | 10.00 | 23060 | 1.76 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 6 d2 10.00 l2
+0.000|-0.008 12.00 Housing diameter N7 steel R7 al. 10.00 Overrun speed
max.
rpm 23060 Torque
max.
Ncm 1.76 | |||||||||||||
| R3098.008 | 8 | 12.00 | 12.00 | 12.00 | 17000 | 3.15 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 8 d2 12.00 l2
+0.000|-0.008 12.00 Housing diameter N7 steel R7 al. 12.00 Overrun speed
max.
rpm 17000 Torque
max.
Ncm 3.15 | |||||||||||||
| R3098.010 | 10 | 14.00 | 12.00 | 14.00 | 14000 | 5.30 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 10 d2 14.00 l2
+0.000|-0.008 12.00 Housing diameter N7 steel R7 al. 14.00 Overrun speed
max.
rpm 14000 Torque
max.
Ncm 5.30 | |||||||||||||
| R3098.012 | 12 | 18.00 | 16.00 | 18.00 | 11000 | 12.20 | |||||||
£ 18.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 12 d2 18.00 l2
+0.000|-0.008 16.00 Housing diameter N7 steel R7 al. 18.00 Overrun speed
max.
rpm 11000 Torque
max.
Ncm 12.20 | |||||||||||||
| R3098.020 | 20 | 26.00 | 16.00 | 26.00 | 7000 | 28.50 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 20 d2 26.00 l2
+0.000|-0.008 16.00 Housing diameter N7 steel R7 al. 26.00 Overrun speed
max.
rpm 7000 Torque
max.
Ncm 28.50 | |||||||||||||
Case hardened steel roller cup. Needle bearings hardened chrome steel.
Springs - stainless. Cage - nylon 66. Drawn cup design.
Free rolling one way, drives in opposite direction, minimum backlash.
Max. operating temperature 70°C (plastic spring). Temperature range -45°C to +70°C (grease).
For shaft tolerance h6.