Slip Couplings
Aluminium
Price & Availability | Article | Bore dia. +0.013 | Component thickness | Adjustable slip torque Ncm | ||||||
R3092.004 | 3.995 | 1,5 to 3,0 | 1,5 (0 to 10); 3,0 (3 to 20) | |||||||
Ready to despatch 0 Need more? Please call us.
Bore dia.
+0.013 3.995 Component thickness 1,5 to 3,0 Adjustable slip torque
Ncm 1,5 (0 to 10); 3,0 (3 to 20) | ||||||||||
R3092.005 | 4.995 | 1,5 to 3,0 | 1,5 (0 to 10); 3,0 (3 to 20) | |||||||
Ready to despatch 0 Need more? Please call us.
Bore dia.
+0.013 4.995 Component thickness 1,5 to 3,0 Adjustable slip torque
Ncm 1,5 (0 to 10); 3,0 (3 to 20) | ||||||||||
R3092.006 | 5.995 | 1,5 to 3,0 | 1,5 (0 to 10); 3,0 (3 to 20) | |||||||
£ 157.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Bore dia.
+0.013 5.995 Component thickness 1,5 to 3,0 Adjustable slip torque
Ncm 1,5 (0 to 10); 3,0 (3 to 20) |
Stainless steel DIN 1,4305.
Adjustable by varying spring force.