Slip Couplings
Aluminium
| Price & Availability | Article | d1 +0.03 | l1 | l2 | Torque range min. Ncm | Torque range max. Ncm | ||||||
| R3093.006-020 | 6.00 | 26.4 | 20.0 | 2.5 | 53.5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
+0.03 6.00 l1 26.4 l2 20.0 Torque range
min.
Ncm 2.5 Torque range
max.
Ncm 53.5 | ||||||||||||
| R3093.008-020 | 8.00 | 26.4 | 20.0 | 2.5 | 53.5 | |||||||
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1
+0.03 8.00 l1 26.4 l2 20.0 Torque range
min.
Ncm 2.5 Torque range
max.
Ncm 53.5 | ||||||||||||
| R3093.006-026 | 6.00 | 32.4 | 25.6 | 7.8 | 132.0 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
+0.03 6.00 l1 32.4 l2 25.6 Torque range
min.
Ncm 7.8 Torque range
max.
Ncm 132.0 | ||||||||||||
| R3093.008-026 | 8.00 | 32.4 | 25.6 | 7.8 | 132.0 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
+0.03 8.00 l1 32.4 l2 25.6 Torque range
min.
Ncm 7.8 Torque range
max.
Ncm 132.0 | ||||||||||||
Aluminium housing, adjuster ring and adapters.
Hub and plates - steel.
Sintered bronze bearing.
Maximum backlash 2°, bi-directional.
Fine knurled torque adjustment rings.
Max. operating temperature 80°C.