Price & Availability | Order No. | d1 & d2 tol. h8 |
d3 | d4 | d5 | l1 | l2 | l3 | l4 | w | Clamping screw lock torque Nm |
---|---|---|---|---|---|---|---|---|---|---|---|
R3069.A-22-6 | 6 | 32 | 22 | M3 | 32 | 13.7 | 9 | 4 | 8 | 1.5 | |
R3069.A-22-7 | 7 | 32 | 22 | M3 | 32 | 13.7 | 9 | 4 | 8 | 1.5 | |
R3069.A-22-8 | 8 | 32 | 22 | M3 | 32 | 13.7 | 9 | 4 | 8 | 1.5 | |
R3069.A-22-10 | 10 | 32 | 22 | M3 | 32 | 13.7 | 9 | 4 | 8 | 1.5 | |
R3069.B-28-7 | 7 | 40 | 28 | M4 | 38 | 16.5 | 12 | 6 | 10.5 | 2.5 | |
R3069.B-28-8 | 8 | 40 | 28 | M4 | 38 | 16.5 | 12 | 6 | 10.5 | 2.5 | |
R3069.B-28-10 | 10 | 40 | 28 | M4 | 38 | 16.5 | 12 | 6 | 10.5 | 2.5 | |
R3069.B-28-11 | 11 | 40 | 28 | M4 | 38 | 16.5 | 12 | 6 | 10.5 | 2.5 | |
R3069.B-28-12 | 12 | 40 | 28 | M4 | 38 | 16.5 | 12 | 6 | 10.5 | 2.5 | |
R3069.B-28-14 | 14 | 40 | 28 | M4 | 38 | 16.5 | 12 | 6 | 10.5 | 2.5 | |
R3069.C-39-12 | 12 | 50 | 39 | M5 | 44 | 19.4 | 15 | 7 | 14.8 | 7 | |
R3069.C-39-14 | 14 | 50 | 39 | M5 | 44 | 19.4 | 15 | 7 | 14.8 | 7 | |
R3069.C-39-15 | 15 | 50 | 39 | M5 | 44 | 19.4 | 15 | 7 | 14.8 | 7 | |
R3069.C-39-16 | 16 | 50 | 39 | M5 | 44 | 19.4 | 15 | 7 | 14.8 | 7 | |
R3069.C-39-18 | 18 | 50 | 39 | M5 | 44 | 19.4 | 15 | 7 | 14.8 | 7 | |
R3069.C-39-19 | 19 | 50 | 39 | M5 | 44 | 19.4 | 15 | 7 | 14.8 | 7 | |
R3069.C-39-20 | 20 | 50 | 39 | M5 | 44 | 19.4 | 15 | 7 | 14.8 | 7 | |
R3069.D-45-15 | 15 | 63 | 45 | M6 | 50 | 22.3 | 18 | 8 | 17 | 12 | |
R3069.D-45-16 | 16 | 63 | 45 | M6 | 50 | 22.3 | 18 | 8 | 17 | 12 | |
R3069.D-45-18 | 18 | 63 | 45 | M6 | 50 | 22.3 | 18 | 8 | 17 | 12 | |
R3069.D-45-19 | 19 | 63 | 45 | M6 | 50 | 22.3 | 18 | 8 | 17 | 12 | |
R3069.D-45-20 | 20 | 63 | 45 | M6 | 50 | 22.3 | 18 | 8 | 17 | 12 | |
R3069.D-45-25 | 25 | 63 | 45 | M6 | 50 | 22.3 | 18 | 8 | 17 | 12 |
Mainframe: Anodized aluminium AL 7075
Disk: Stainless steel SUS301
Pim: Stainless steel SUS303
Hard torque load, high torque rigidity and excellent sensibility.
Miniature coupling has short length, zero backlash.
Dual stainless steel disk to correct angular and axial deviation.
Clockwise character is exactly the same as anti-clockwise one.
Free maintenance, oil-resist and anti-corrosiveness.
R3069 can't allow axial deviation caused by offset.
Offset, deflection, shaft deviation are individual allowed value.