Main frame: Anodized aluminium AL 7075
Disk: Stainless steel SUS301.
Pin: Stainless steel SUS303.
High wrench torque load, high wrench torque rigidity capacity and excellent sensibility.
Dual stainless steel rings to correct radial, angular and axial deviation.
Clockwise character is exactly the same as anti-clockwise one.
Free maintenance, oil resist and anti-corrosiveness, zero backlash.
Offset of angular, parallel, or axial deviation are individual allowed,
so couple reasons of axial offset appearing at same time would reduce the unit allowable value.