Main frame: Anodized aluminium AL7075
Disk: Stainless steel SUS301
Pin: Stainless steel SUS303
Hard torque load, high torque rigidity and excellent sensibility.
Miniature coupling has short length, no correction for radial deviation.
Dual stainless steel disk to correct angular and axial deviation.
Clockwise character is exactly the same as anti-clockwise one.
Free maintenance, oil resist and anti-corrosivenes, Zero backlash.
R3067 can't allow axial deviation caused by offset.
Offset, deflection, shaft deviation are individual allowed.