Price & Availability | Order No. | Dia. Ø nom. |
d1 & d2 | d3 | d4 | d5 | l1 | l2 | l3 | Clamping screw lock torque Nm |
Clamping screw d6 |
---|---|---|---|---|---|---|---|---|---|---|---|
R3053.A-4 | 15 | 4 | 7.2 | 14.5 | 15 | 16 | 2.6 | 5.4 | 0.7 | M 3 | |
R3053.A-5 | 15 | 5 | 7.2 | 14.5 | 15 | 16 | 2.6 | 5.4 | 0.7 | M 3 | |
R3053.A-6 | 15 | 6 | 7.2 | 14.5 | 15 | 16 | 2.6 | 5.4 | 0.7 | M 3 | |
R3053.A-7 | 15 | 7 | 7.2 | 14.5 | 15 | 16 | 2.6 | 5.4 | 0.7 | M 3 | |
R3053.A-8 | 15 | 8 | 7.2 | 14.5 | 15 | 16 | 2.6 | 5.4 | 0.7 | M 3 | |
R3053.B-5 | 17 | 5 | 8.2 | 16.8 | 17.5 | 19.8 | 3.2 | 6.7 | 117 | M 4 | |
R3053.B-6 | 17 | 6 | 8.2 | 16.8 | 17.5 | 19.8 | 3.2 | 6.7 | 117 | M 4 | |
R3053.B-7 | 17 | 7 | 8.2 | 16.8 | 17.5 | 19.8 | 3.2 | 6.7 | 117 | M 4 | |
R3053.B-8 | 17 | 8 | 8.2 | 16.8 | 17.5 | 19.8 | 3.2 | 6.7 | 117 | M 4 | |
R3053.C-6 | 20 | 6 | 9 | 20 | 21 | 21.6 | 3.4 | 7 | 1.7 | M 4 | |
R3053.C-7 | 20 | 7 | 9 | 20 | 21 | 21.6 | 3.4 | 7 | 1.7 | M 4 | |
R3053.C-8 | 20 | 8 | 9 | 20 | 21 | 21.6 | 3.4 | 7 | 1.7 | M 4 | |
R3053.C-10 | 20 | 10 | 9 | 20 | 21 | 21.6 | 3.4 | 7 | 1.7 | M 4 | |
R3053.C-11 | 20 | 11 | 9 | 20 | 21 | 21.6 | 3.4 | 7 | 1.7 | M 4 | |
R3053.C-12 | 20 | 12 | 9 | 20 | 21 | 21.6 | 3.4 | 7 | 1.7 | M 4 | |
R3053.D-6 | 26 | 6 | 12 | 26 | 27 | 25.6 | 4 | 9 | 1.7 | M 4 | |
R3053.D-7 | 26 | 7 | 12 | 26 | 27 | 25.6 | 4 | 9 | 1.7 | M 4 | |
R3053.D-8 | 26 | 8 | 12 | 26 | 27 | 25.6 | 4 | 9 | 1.7 | M 4 | |
R3053.D-10 | 26 | 10 | 12 | 26 | 27 | 25.6 | 4 | 9 | 1.7 | M 4 | |
R3053.D-11 | 26 | 11 | 12 | 26 | 27 | 25.6 | 4 | 9 | 1.7 | M 4 | |
R3053.D-12 | 26 | 12 | 12 | 26 | 27 | 25.6 | 4 | 9 | 1.7 | M 4 | |
R3053.D-14 | 26 | 14 | 12 | 26 | 27 | 25.6 | 4 | 9 | 1.7 | M 4 |
Mainframe: Stainless steel alloy SUS304
Insert: Aluminium bronze (filled with solid lubricant)
Offset of angular or axial deviation are individual allowed value,
so couple reasons of axial offset appearing at same time would reduce the unit allowable value.
Suit for high wrench torque, high rotation.
In case of parallel deviation over 0,1, abrasion of the insert is direct ratio to load torque,
offset and rotation numbers.
Available options for key way inner diameter is bigger than 6mm.