Six beam coupling
set screw
Price & Availability | Order No. | d1 & d2 tol. h8 |
d3 | d4 | l1 | l2 | l3 | w | Clamping screw lock torque Nm |
---|---|---|---|---|---|---|---|---|---|
R3012.A-4 | 4 | 12 | M2 | 23.5 | 7.5 | 2.3 | 4 | 0.5 | |
R3012.A-5 | 5 | 12 | M2 | 23.5 | 7.5 | 2.3 | 4 | 0.5 | |
R3012.B-4 | 4 | 16 | M2,5 | 26.5 | 9 | 3 | 5 | 1 | |
£ 48.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||
R3012.B-5 | 5 | 16 | M2,5 | 26.5 | 9 | 3 | 5 | 1 | |
R3012.B-6 | 6 | 16 | M2,5 | 26.5 | 9 | 3 | 5 | 1 | |
R3012.C-5 | 5 | 20 | M2,5 | 32 | 10 | 3.5 | 6.5 | 1 | |
£ 48.35 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||
R3012.C-6 | 6 | 20 | M2,5 | 32 | 10 | 3.5 | 6.5 | 1 | |
R3012.C-8 | 8 | 20 | M2,5 | 32 | 10 | 3.5 | 6.5 | 1 | |
£ 36.64 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||
R3012.D-6 | 6 | 25 | M3 | 36.5 | 12 | 4.5 | 9 | 1.5 | |
R3012.D-8 | 8 | 25 | M3 | 36.5 | 12 | 4.5 | 9 | 1.5 | |
R3012.D-10 | 10 | 25 | M3 | 36.5 | 12 | 4.5 | 9 | 1.5 | |
R3012.E-8 | 8 | 32 | M4 | 42 | 13.5 | 5 | 11 | 2.5 | |
R3012.E-10 | 10 | 32 | M4 | 42 | 13.5 | 5 | 11 | 2.5 | |
R3012.E-12 | 12 | 32 | M4 | 42 | 13.5 | 5 | 11 | 2.5 | |
R3012.E-14 | 14 | 32 | M4 | 42 | 13.5 | 5 | 11 | 2.5 |
Mainframe: Anodized aluminium AL 7075
Bellows: Phosphor bronze C5191
Offset of angular, parallel or axial deviation are individual allowed valure,
so couple reasons of axial offset appearing at same time would reduce the unit allowable value.