Steel Ball & Socket Joint
Price & Availability | Article | Thread (housing) | d1 ±0.1 | l1 ±0.3 | d2 | d3 ±0.5 | h1 ±0.2 | h2 ±0.3 | h3 min. | h4 ±0.5 | h5 ±0.4 | |||||||||||||||||||||
R3520.R005 | Right | 8.0 | 22.0 | M 5 | 12.8 | 9.0 | 10.2 | 8.2 | 25.6 | 10.8 | ||||||||||||||||||||||
£ 7.16 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread (housing) Right d1
±0.1 8.0 l1
±0.3 22.0 d2 M 5 d3
±0.5 12.8 h1
±0.2 9.0 h2
±0.3 10.2 h3
min. 8.2 h4
±0.5 25.6 h5
±0.4 10.8 | ||||||||||||||||||||||||||||||||
R3520.R006 | Right | 10.0 | 25.0 | M 6 | 14.8 | 11.0 | 12.5 | 10.5 | 30.9 | 12.3 | ||||||||||||||||||||||
£ 8.08 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread (housing) Right d1
±0.1 10.0 l1
±0.3 25.0 d2 M 6 d3
±0.5 14.8 h1
±0.2 11.0 h2
±0.3 12.5 h3
min. 10.5 h4
±0.5 30.9 h5
±0.4 12.3 | ||||||||||||||||||||||||||||||||
R3520.R008 | Right | 13.0 | 30.0 | M 8 | 19.3 | 13.0 | 16.5 | 13.5 | 38.8 | 16.2 | ||||||||||||||||||||||
£ 9.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread (housing) Right d1
±0.1 13.0 l1
±0.3 30.0 d2 M 8 d3
±0.5 19.3 h1
±0.2 13.0 h2
±0.3 16.5 h3
min. 13.5 h4
±0.5 38.8 h5
±0.4 16.2 | ||||||||||||||||||||||||||||||||
R3520.R010 | Right | 16.0 | 35.0 | M10 | 24.0 | 16.0 | 20.0 | 16.0 | 47.0 | 20.0 | ||||||||||||||||||||||
£ 13.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread (housing) Right d1
±0.1 16.0 l1
±0.3 35.0 d2 M10 d3
±0.5 24.0 h1
±0.2 16.0 h2
±0.3 20.0 h3
min. 16.0 h4
±0.5 47.0 h5
±0.4 20.0 | ||||||||||||||||||||||||||||||||
R3520.L005 | Left | 8.0 | 22.0 | M 5 | 12.8 | 9.0 | 10.2 | 8.2 | 25.6 | 10.8 | ||||||||||||||||||||||
£ 7.16 per unit (click for quantity discounts) Ready to despatch 38 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread (housing) Left d1
±0.1 8.0 l1
±0.3 22.0 d2 M 5 d3
±0.5 12.8 h1
±0.2 9.0 h2
±0.3 10.2 h3
min. 8.2 h4
±0.5 25.6 h5
±0.4 10.8 | ||||||||||||||||||||||||||||||||
R3520.L006 | Left | 10.0 | 25.0 | M 6 | 14.8 | 11.0 | 12.5 | 10.5 | 30.9 | 12.3 | ||||||||||||||||||||||
£ 8.08 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread (housing) Left d1
±0.1 10.0 l1
±0.3 25.0 d2 M 6 d3
±0.5 14.8 h1
±0.2 11.0 h2
±0.3 12.5 h3
min. 10.5 h4
±0.5 30.9 h5
±0.4 12.3 | ||||||||||||||||||||||||||||||||
R3520.L008 | Left | 13.0 | 30.0 | M 8 | 19.3 | 13.0 | 16.5 | 13.5 | 38.8 | 16.2 | ||||||||||||||||||||||
£ 9.96 per unit (click for quantity discounts) Ready to despatch 38 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread (housing) Left d1
±0.1 13.0 l1
±0.3 30.0 d2 M 8 d3
±0.5 19.3 h1
±0.2 13.0 h2
±0.3 16.5 h3
min. 13.5 h4
±0.5 38.8 h5
±0.4 16.2 | ||||||||||||||||||||||||||||||||
R3520.L010 | Left | 16.0 | 35.0 | M10 | 24.0 | 16.0 | 20.0 | 16.0 | 47.0 | 20.0 | ||||||||||||||||||||||
£ 13.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread (housing) Left d1
±0.1 16.0 l1
±0.3 35.0 d2 M10 d3
±0.5 24.0 h1
±0.2 16.0 h2
±0.3 20.0 h3
min. 16.0 h4
±0.5 47.0 h5
±0.4 20.0 |
Price & Availability | Article | Weight g | h6 ±0.5 | l2 ±0.5 | l3 | l4 ±0.5 | A/F | Recommended pivot angle | Pivot angle max. | |||||||||||||||||||||
R3520.R005 | 2.6 | 0.65 | 28.4 | 14.0 | 11.0 | 8 | 18° | 25° | ||||||||||||||||||||||
£ 7.16 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 2.6 h6
±0.5 0.65 l2
±0.5 28.4 l3 14.0 l4
±0.5 11.0 A/F 8 Recommended pivot angle 18° Pivot angle
max. 25° | ||||||||||||||||||||||||||||||
R3520.R006 | 4.0 | 0.70 | 32.4 | 16.0 | 13.0 | 9 | 18° | 25° | ||||||||||||||||||||||
£ 8.08 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 4.0 h6
±0.5 0.70 l2
±0.5 32.4 l3 16.0 l4
±0.5 13.0 A/F 9 Recommended pivot angle 18° Pivot angle
max. 25° | ||||||||||||||||||||||||||||||
R3520.R008 | 8.2 | 1.15 | 39.7 | 18.0 | 16.0 | 12 | 18° | 25° | ||||||||||||||||||||||
£ 9.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 8.2 h6
±0.5 1.15 l2
±0.5 39.7 l3 18.0 l4
±0.5 16.0 A/F 12 Recommended pivot angle 18° Pivot angle
max. 25° | ||||||||||||||||||||||||||||||
R3520.R010 | 13.8 | 1.15 | 47.0 | 20.0 | 18.0 | 14 | 18° | 25° | ||||||||||||||||||||||
£ 13.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 13.8 h6
±0.5 1.15 l2
±0.5 47.0 l3 20.0 l4
±0.5 18.0 A/F 14 Recommended pivot angle 18° Pivot angle
max. 25° | ||||||||||||||||||||||||||||||
R3520.L005 | 2.6 | 0.65 | 28.4 | 14.0 | 11.0 | 8 | 18° | 25° | ||||||||||||||||||||||
£ 7.16 per unit (click for quantity discounts) Ready to despatch 38 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 2.6 h6
±0.5 0.65 l2
±0.5 28.4 l3 14.0 l4
±0.5 11.0 A/F 8 Recommended pivot angle 18° Pivot angle
max. 25° | ||||||||||||||||||||||||||||||
R3520.L006 | 4.0 | 0.70 | 32.4 | 16.0 | 13.0 | 9 | 18° | 25° | ||||||||||||||||||||||
£ 8.08 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 4.0 h6
±0.5 0.70 l2
±0.5 32.4 l3 16.0 l4
±0.5 13.0 A/F 9 Recommended pivot angle 18° Pivot angle
max. 25° | ||||||||||||||||||||||||||||||
R3520.L008 | 8.2 | 1.15 | 39.7 | 18.0 | 16.0 | 12 | 18° | 25° | ||||||||||||||||||||||
£ 9.96 per unit (click for quantity discounts) Ready to despatch 38 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 8.2 h6
±0.5 1.15 l2
±0.5 39.7 l3 18.0 l4
±0.5 16.0 A/F 12 Recommended pivot angle 18° Pivot angle
max. 25° | ||||||||||||||||||||||||||||||
R3520.L010 | 13.8 | 1.15 | 47.0 | 20.0 | 18.0 | 14 | 18° | 25° | ||||||||||||||||||||||
£ 13.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 13.8 h6
±0.5 1.15 l2
±0.5 47.0 l3 20.0 l4
±0.5 18.0 A/F 14 Recommended pivot angle 18° Pivot angle
max. 25° |
Housing: Black plastic (Igumid G).
Stud: Steel, silver zinc plated.
Low weight.
Maintenance free.
Thread. Stud: Right Hand. Housing: .L for left hand, .R for right hand
Plastic stud available on request,
(add -PS to part number). Thread is not full length. There is a min 1.5mm unthreaded shank. If using part without the supplied nut, then please consider a counterbore to accommodate the unthreaded shank.